CAD/BIM eCatalog
Batch CAD Cart (0)
▾
The NIBCO® ductile iron butterfly valve is designed specifically to meet the rigorous requirements of automatic sprinkler systems. The unique EPDM molded-in seat liner with ductile iron disc provides bubble-tight shutoff at rated pressure. With the internal stem/disc geometric drive design there is no need for pins or bolts that may create leak paths or turbulence in the waterway. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® ductile iron butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and fire protection systems. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
1 2
Material Number |
UPC Code |
Valve Size |
Connection Type |
Description |
Turns/Operation |
|---|---|---|---|---|---|
| NLG800D | N/A 039923731555 | N/A 2 | N/A L - Lug | N/A LD35104 2 UL/FM BFV W/GO W/O SWITCH | N/A Quarter-Turn |
| NLG800E | N/A 039923731562 | N/A 2 1/2 | N/A L - Lug | N/A LD35104 2-1/2 UL/FM BFV W/GO W/O SWITCH | N/A Quarter-Turn |
| NLG800F | N/A 039923731579 | N/A 3 | N/A L - Lug | N/A LD35104 3 UL/FM BFV W/GO W/O SWITCH | N/A Quarter-Turn |
| NLG800H | N/A 039923731586 | N/A 4 | N/A L - Lug | N/A LD35104 4 UL/FM BFV W/GO W/O SWITCH | N/A Quarter-Turn |
| NLG800J | N/A 039923731593 | N/A 5 | N/A L - Lug | N/A LD35104 5 UL/FM BFV W/GO | N/A Quarter-Turn |
| NLG800K | N/A 039923731609 | N/A 6 | N/A L - Lug | N/A LD35104 6 UL/FM BFV W/GO W/O SWITCH | N/A Quarter-Turn |
| NLG800L | N/A 039923731616 | N/A 8 | N/A L - Lug | N/A LD35104 8 UL/FM BFV W/GO W/O SWITCH | N/A Quarter-Turn |
| NLG800M | N/A 039923731623 | N/A 10 | N/A L - Lug | N/A LD35104 10 UL/FM BFV W/GO W/O SWITCH | N/A Quarter-Turn |
| NLG800N | N/A 039923731630 | N/A 12 | N/A L - Lug | N/A LD35104 12 UL/FM BFV W/GO W/O SWITCH | N/A Quarter-Turn |
| NLG801D | N/A 039923732651 | N/A 2 | N/A L - Lug | N/A LD35108 2 UL/FM BFV W/GO W/SWITCH | N/A Quarter-Turn |
| NLG801E | N/A 039923732668 | N/A 2 1/2 | N/A L - Lug | N/A LD35108 2-1/2 UL/FM BFV W/GO W/SWITCH | N/A Quarter-Turn |
| NLG801F | N/A 039923732675 | N/A 3 | N/A L - Lug | N/A LD35108 3 UL/FM BFV W/GO W/SWITCH | N/A Quarter-Turn |
| NLG801H | N/A 039923732682 | N/A 4 | N/A L - Lug | N/A LD35108 4 UL/FM BFV W/GO W/SWITCH | N/A Quarter-Turn |
| NLG801J | N/A 039923732699 | N/A 5 | N/A L - Lug | N/A LD35108 5 UL/FM BFV W/GO W/SWITCH | N/A Quarter-Turn |
| NLG801K | N/A 039923732705 | N/A 6 | N/A L - Lug | N/A LD35108 6 UL/FM BFV W/GO W/SWITCH | N/A Quarter-Turn |
| NLG801L | N/A 039923732712 | N/A 8 | N/A L - Lug | N/A LD35108 8 UL/FM BFV W/GO W/SWITCH | N/A Quarter-Turn |
| NLG801M | N/A 039923732729 | N/A 10 | N/A L - Lug | N/A LD35108 10 UL/FM BFV W/GO W/SWITCH | N/A Quarter-Turn |
| NLG801N | N/A 039923732736 | N/A 12 | N/A L - Lug | N/A LD35108 12 UL/FM BFV W/GO W/SWITCH | N/A Quarter-Turn |
| NLG802D | N/A | N/A 2 | N/A L - Lug | N/A LD35108WP 2 UL BFV W/WALL POST & SW | N/A Quarter-Turn |
| NLG802E | N/A | N/A 2 1/2 | N/A L - Lug | N/A LD35108WP 21/2 UL BFV W/WALL PST & SW | N/A Quarter-Turn |
| NLG802H | N/A 039923404848 | N/A 4 | N/A L - Lug | N/A LD35108WP 4 UL BFV W/WALL POST & SW | N/A Quarter-Turn |
| NLG802K | N/A 039923406170 | N/A 6 | N/A L - Lug | N/A LD35108WP 6 UL BFV W/WALL POST & SW | N/A Quarter-Turn |
| NLG802L | N/A 039923406187 | N/A 8 | N/A L - Lug | N/A LD35108WP 8 UL BFV W/WALL POST & SW | N/A Quarter-Turn |
| NLG802M | N/A | N/A 10 | N/A L - Lug | N/A LD35108WP 10 UL BFV W/WALL POST & SW | N/A Quarter-Turn |
| NLG802N | N/A | N/A 12 | N/A L - Lug | N/A LD35108WP 12 UL BFV W/WALL POST & SW | N/A Quarter-Turn |
1 2