CAD/BIM eCatalog
Batch CAD Cart (0)
▾
The NIBCO® ductile iron butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. The valve features a Buna-N encapsulated ductile iron disc. With the internal stem/disc splined drive design there is no need for pins or bolts that may create leak paths or turbulence in the waterway. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
Material Number |
UPC Code |
Connection Type |
Valve Size |
Description |
Turns/Operation |
|---|---|---|---|---|---|
| NLFT05D | N/A 039923779748 | N/A F -- Flanged | N/A 50 | N/A FD57750PN10 50MM FBFV (B. STM/RSD FLG) | N/A Quarter-Turn |
| NLFT05E | N/A 039923779755 | N/A F -- Flanged | N/A 65 | N/A FD57750PN10 65MM FBFV (B. STM/RSD FLG) | N/A Quarter-Turn |
| NLFT05F | N/A 039923779762 | N/A F -- Flanged | N/A 80 | N/A FD57750PN10 80MM FBFV (B. STM/RSD FLG) | N/A Quarter-Turn |
| NLFT05H | N/A 039923779779 | N/A F -- Flanged | N/A 100 | N/A FD57750PN10 100MM FBFV (B. STM/RSD FLG) | N/A Quarter-Turn |
| NLFT05J | N/A 039923779786 | N/A F -- Flanged | N/A 125 | N/A FD57750PN10 125MM FBFV (B. STM/RSD FLG) | N/A Quarter-Turn |
| NLFT05K | N/A 039923779793 | N/A F -- Flanged | N/A 150 | N/A FD57750PN10 150MM FBFV (B. STM/RSD FLG) | N/A Quarter-Turn |
| NLFT05L | N/A 039923779809 | N/A F -- Flanged | N/A 200 | N/A FD57750PN10 200MM FBFV (B. STM/RSD FLG) | N/A Quarter-Turn |
| NLFT05M | N/A 039923779816 | N/A F -- Flanged | N/A 250 | N/A FD57750PN10 250MM FBFV (B. STM/RSD FLG) | N/A Quarter-Turn |
| NLFT05N | N/A 039923779823 | N/A F -- Flanged | N/A 300 | N/A FD57750PN10 300MM FBFV (B. STM/RSD FLG) | N/A Quarter-Turn |
| NLFT06L | N/A 039923779847 | N/A F -- Flanged | N/A 200 | N/A FD57750PN16 200MM FBFV (B. STM/RSD FLG) | N/A Quarter-Turn |
| NLFT06M | N/A 039923779854 | N/A F -- Flanged | N/A 250 | N/A FD57750PN16 250MM FBFV (B. STM/RSD FLG) | N/A Quarter-Turn |
| NLFT06N | N/A 039923779861 | N/A F -- Flanged | N/A 300 | N/A FD57750PN16 300MM FBFV (B. STM/RSD FLG) | N/A Quarter-Turn |
| NLFR05D | N/A 039923779649 | N/A F -- Flanged | N/A 2 | N/A FD57750 2 FBFV (BARE STEM/RAISED FLG) | N/A Quarter-Turn |
| NLFR05E | N/A 039923779656 | N/A F -- Flanged | N/A 2 1/2 | N/A FD57750 21/2 FBFV (BARE STEM/RAISED FLG) | N/A Quarter-Turn |
| NLFR05F | N/A 039923779663 | N/A F -- Flanged | N/A 3 | N/A FD57750 3 FBFV (BARE STEM/RAISED FLG) | N/A Quarter-Turn |
| NLFR05H | N/A 039923779670 | N/A F -- Flanged | N/A 4 | N/A FD57750 4 FBFV (BARE STEM/RAISED FLG) | N/A Quarter-Turn |
| NLFR05J | N/A 039923779687 | N/A F -- Flanged | N/A 5 | N/A FD57750 5 FBFV (BARE STEM/RAISED FLG) | N/A Quarter-Turn |
| NLFR05K | N/A 039923779694 | N/A F -- Flanged | N/A 6 | N/A FD57750 6 FBFV (BARE STEM/RAISED FLG) | N/A Quarter-Turn |
| NLFR05L | N/A 039923779700 | N/A F -- Flanged | N/A 8 | N/A FD57750 8 FBFV (BARE STEM/RAISED FLG) | N/A Quarter-Turn |
| NLFR05M | N/A 039923779717 | N/A F -- Flanged | N/A 10 | N/A FD57750 10 FBFV (BARE STEM/RAISED FLG) | N/A Quarter-Turn |
| NLFT55D | N/A 039923780126 | N/A F -- Flanged | N/A 50 | N/A FD57755PN10 50MM FBFV (GEAR OP/RSD FLG) | N/A Quarter-Turn |
| NLFT55E | N/A 039923780133 | N/A F -- Flanged | N/A 65 | N/A FD57755PN10 65MM FBFV (GEAR OP/RSD FLG) | N/A Quarter-Turn |
| NLFT55F | N/A 039923780140 | N/A F -- Flanged | N/A 80 | N/A FD57755PN10 80MM FBFV (GEAR OP/RSD FLG) | N/A Quarter-Turn |
| NLFT55H | N/A 039923780157 | N/A F -- Flanged | N/A 100 | N/A FD57755PN10 100MM FBFV (GEAR OP/RSD FLG) | N/A Quarter-Turn |
| NLFT55J | N/A 039923780164 | N/A F -- Flanged | N/A 125 | N/A FD57755PN10 125MM FBFV (GEAR OP/RSD FLG) | N/A Quarter-Turn |