-
Products
-
Systems
-
Brands
- Resources
-
Join Our Team
-
Products
-
Systems
-
Brands
-
Resources
-
Join Our Team
- Contact Us
- Build-A-Submittal
Products
Systems
Brands
Resources
CAD/BIM Solutions
eServices
Valves
System Management
Fittings
Tools, Pipe & Accessories
NIBCO
Webstone®
Join Our Team
Core Values
Life at NIBCO
Locations
System Control
System Quality
Temperature Control
Metal Fittings
Plastic Fittings
Industrial Plastic Fittings
585HP
NIBCO Press Systems
Wrot Racer Push Fittings
- Ball Valves
- Ball Valves - Combination
- Boiler Drains
- Butterfly Valves
- Check Valves
- Gate Valves
- Globe & Angle Valves
- High Performance Butterfly Valves
- Hose Bibbs & Sillcocks
- Stop and Waste Valves
- Supply Stops
- Industrial Plastic Valves
- Underplaster Valves
- Press Tools & Accessories
- PEX Tools & Accessories
- Push Tools & Accessories
- Fittings Accessories (Poland)
- Webstone Tools & Accessories
- Chemtrol Tools & Accessories
- Valve Accessories
- Pipe (Poland)
-
Isolator Ball Valve®
-
Pro-Pal®
-
Hydro-Core®
-
E-X-P®
-
Connections for Every Job
-
System Quality
- Ball Valves
- Fittings
- Low Pressure
- Blytheville, Arkansas
- Buena Vista, Virginia
- Elkhart, Indiana
- Goshen, Indiana
- Greensboro, Georgia
- Łódź, Poland
- McAllen, Texas
- Nacogdoches, Texas
- Reynosa, Mexico
- Stuarts Draft, Virginia
- Worcester, Massachusetts
- Balancing Valves
- Differential Pressure By-Pass
- Electric Actuators & Accessories
- Pneumatic Actuators & Accessories
- Pressure Relief Valves
- Sampling Valves
- Ball Valves
- Ball Valves - Combination
- Boiler Drains
- Butterfly Valves
- Check Valves
- Gate Valves
- Globe & Angle Valves
- High Performance Butterfly Valves
- Hose Bibbs & Sillcocks
- Stop and Waste Valves
- Supply Stops
- Industrial Plastic Valves
- Underplaster Valves
- Press Tools & Accessories
- PEX Tools & Accessories
- Push Tools & Accessories
- Fittings Accessories (Poland)
- Webstone Tools & Accessories
- Chemtrol Tools & Accessories
- Valve Accessories
- Pipe (Poland)
- Balancing Valves
- Differential Pressure By-Pass
- Electric Actuators & Accessories
- Pneumatic Actuators & Accessories
- Pressure Relief Valves
- Sampling Valves
- ABS DWV Fittings
- PVC DWV Fittings
- CPVC-CTS Fittings
- PVC Schedule 40 Fittings
- Polypropylene Insert Fittings
-
Isolator Ball Valve®
-
Pro-Pal®
-
Hydro-Core®
-
E-X-P®
-
Connections for Every Job
-
System Quality
- Ball Valves
- Fittings
- Low Pressure
- Isolator® w/ Rotating Flange
- Isolator® w/ Fixed Flange
- Isolator® w/ Round Flange for Variable Speed Pumps
- Isolator® Select™
- Double-Flanged Check
- Ball Drain Solutions
- Dielectric Solutions
- Hydronic Solutions
- Tee & Elbow Valves
- Valves & Accessories
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
FD-5765 - Butterfly Valve - Ductile Iron, Flanged, 285 PSI
Butterfly Valves
The NIBCO® ductile iron butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. The valve features an EPDM encapsulated ductile iron disc. The internal stem/disc splined drive design eliminates the need for pins or bolts that may create leak paths or turbulence in the waterway. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® ductile iron butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
Material Number |
UPC Code |
Connection Type |
Valve Size |
Description |
Turns/Operation |
|---|---|---|---|---|---|
| NLFT00D | UPC Code N/A 039923779120 | Connection Type N/A F -- Flanged | Valve Size N/A 50 | Description N/A FD57650PN10 50MM FBFV (B. STM/RSD FLG) | Turns/Operation N/A Quarter-Turn |
| NLFT00E | UPC Code N/A 039923779137 | Connection Type N/A F -- Flanged | Valve Size N/A 65 | Description N/A FD57650PN10 65MM FBFV (B. STM/RSD FLG) | Turns/Operation N/A Quarter-Turn |
| NLFT00F | UPC Code N/A 039923779144 | Connection Type N/A F -- Flanged | Valve Size N/A 80 | Description N/A FD57650PN10 80MM FBFV (B. STM/RSD FLG) | Turns/Operation N/A Quarter-Turn |
| NLFT00H | UPC Code N/A 039923779151 | Connection Type N/A F -- Flanged | Valve Size N/A 100 | Description N/A FD57650PN10 100MM FBFV (B. STM/RSD FLG) | Turns/Operation N/A Quarter-Turn |
| NLFT00J | UPC Code N/A 039923779168 | Connection Type N/A F -- Flanged | Valve Size N/A 125 | Description N/A FD57650PN10 125MM FBFV (B. STM/RSD FLG) | Turns/Operation N/A Quarter-Turn |
| NLFT00K | UPC Code N/A 039923779175 | Connection Type N/A F -- Flanged | Valve Size N/A 150 | Description N/A FD57650PN10 150MM FBFV (B. STM/RSD FLG) | Turns/Operation N/A Quarter-Turn |
| NLFT00L | UPC Code N/A 039923779182 | Connection Type N/A F -- Flanged | Valve Size N/A 200 | Description N/A FD57650PN10 200MM FBFV (B. STM/RSD FLG) | Turns/Operation N/A Quarter-Turn |
| NLFT00M | UPC Code N/A 039923779199 | Connection Type N/A F -- Flanged | Valve Size N/A 250 | Description N/A FD57650PN10 250MM FBFV (B. STM/RSD FLG) | Turns/Operation N/A Quarter-Turn |
| NLFT00N | UPC Code N/A 039923779205 | Connection Type N/A F -- Flanged | Valve Size N/A 300 | Description N/A FD57650PN10 300MM FBFV (B. STM/RSD FLG) | Turns/Operation N/A Quarter-Turn |
| NLFT01L | UPC Code N/A 039923779229 | Connection Type N/A F -- Flanged | Valve Size N/A 200 | Description N/A FD57650PN16 200MM FBFV (B. STM/RSD FLG) | Turns/Operation N/A Quarter-Turn |
| NLFT01M | UPC Code N/A 039923779236 | Connection Type N/A F -- Flanged | Valve Size N/A 250 | Description N/A FD57650PN16 250MM FBFV (B. STM/RSD FLG) | Turns/Operation N/A Quarter-Turn |
| NLFT01N | UPC Code N/A 039923779243 | Connection Type N/A F -- Flanged | Valve Size N/A 300 | Description N/A FD57650PN16 300MM FBFV (B. STM/RSD FLG) | Turns/Operation N/A Quarter-Turn |
| NLFR00D | UPC Code N/A 039923779021 | Connection Type N/A F -- Flanged | Valve Size N/A 2 | Description N/A FD57650 2 FBFV (BARE STEM/RAISED FLG) | Turns/Operation N/A Quarter-Turn |
| NLFR00E | UPC Code N/A 039923779038 | Connection Type N/A F -- Flanged | Valve Size N/A 2 1/2 | Description N/A FD57650 21/2 FBFV (BARE STEM/RAISED FLG) | Turns/Operation N/A Quarter-Turn |
| NLFR00F | UPC Code N/A 039923779045 | Connection Type N/A F -- Flanged | Valve Size N/A 3 | Description N/A FD57650 3 FBFV (BARE STEM/RAISED FLG) | Turns/Operation N/A Quarter-Turn |
| NLFR00H | UPC Code N/A 039923779052 | Connection Type N/A F -- Flanged | Valve Size N/A 4 | Description N/A FD57650 4 FBFV (BARE STEM/RAISED FLG) | Turns/Operation N/A Quarter-Turn |
| NLFR00J | UPC Code N/A 039923779069 | Connection Type N/A F -- Flanged | Valve Size N/A 5 | Description N/A FD57650 5 FBFV (BARE STEM/RAISED FLG) | Turns/Operation N/A Quarter-Turn |
| NLFR00K | UPC Code N/A 039923779076 | Connection Type N/A F -- Flanged | Valve Size N/A 6 | Description N/A FD57650 6 FBFV (BARE STEM/RAISED FLG) | Turns/Operation N/A Quarter-Turn |
| NLFR00L | UPC Code N/A 039923779083 | Connection Type N/A F -- Flanged | Valve Size N/A 8 | Description N/A FD57650 8 FBFV (BARE STEM/RAISED FLG) | Turns/Operation N/A Quarter-Turn |
| NLFR00M | UPC Code N/A 039923779090 | Connection Type N/A F -- Flanged | Valve Size N/A 10 | Description N/A FD57650 10 FBFV (BARE STEM/RAISED FLG) | Turns/Operation N/A Quarter-Turn |
| NLFT50D | UPC Code N/A 039923779502 | Connection Type N/A F -- Flanged | Valve Size N/A 50 | Description N/A FD57655PN10 50MM FBFV (GEAR OP/RSD FLG) | Turns/Operation N/A Quarter-Turn |
| NLFT50E | UPC Code N/A 039923779519 | Connection Type N/A F -- Flanged | Valve Size N/A 65 | Description N/A FD57655PN10 65MM FBFV (GEAR OP/RSD FLG) | Turns/Operation N/A Quarter-Turn |
| NLFT50F | UPC Code N/A 039923779526 | Connection Type N/A F -- Flanged | Valve Size N/A 80 | Description N/A FD57655PN10 80MM FBFV (GEAR OP/RSD FLG) | Turns/Operation N/A Quarter-Turn |
| NLFT50H | UPC Code N/A 039923779533 | Connection Type N/A F -- Flanged | Valve Size N/A 100 | Description N/A FD57655PN10 100MM FBFV (GEAR OP/RSD FLG) | Turns/Operation N/A Quarter-Turn |
| NLFT50J | UPC Code N/A 039923779540 | Connection Type N/A F -- Flanged | Valve Size N/A 125 | Description N/A FD57655PN10 125MM FBFV (GEAR OP/RSD FLG) | Turns/Operation N/A Quarter-Turn |

