CAD/BIM eCatalog
Batch CAD Cart (0)
▾
The NIBCO® cast iron butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. The unique molded-in EPDM seat liner with aluminum bronze disc is recommended for most water applications. With the internal stem/disc geometric drive design there is no need for pins or bolts that may create leak paths or turbulence in the waterway. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® butterfly valves for versatile and economical valve applications in commercial, mechanical and industrial applications. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
Material Number |
UPC Code |
Valve Size |
Valve Operator |
Description |
Turns/Operation |
|---|---|---|---|---|---|
| NLS090D | N/A 039923254702 | N/A 2 | N/A Bare Stem / Bare Shaft | N/A WC20000 2" 200PSI CI ALUM BRZ EPDM BARE | N/A Quarter-Turn |
| NLS090E | N/A 039923254719 | N/A 2 1/2 | N/A Bare Stem / Bare Shaft | N/A WC20000 21/2" 200PSI CI ALUM BRZ EPDM BA | N/A Quarter-Turn |
| NLS090F | N/A 039923254726 | N/A 3 | N/A Bare Stem / Bare Shaft | N/A WC20000 3" 200PSI CI ALUM BRZ EPDM BARE | N/A Quarter-Turn |
| NLS090H | N/A 039923254733 | N/A 4 | N/A Bare Stem / Bare Shaft | N/A WC20000 4" 200PSI CI ALUM BRZ EPDM BARE | N/A Quarter-Turn |
| NLS090J | N/A 039923254740 | N/A 5 | N/A Bare Stem / Bare Shaft | N/A WC20000 5" 200PSI CI ALUM BRZ EPDM BARE | N/A Quarter-Turn |
| NLS090K | N/A 039923254757 | N/A 6 | N/A Bare Stem / Bare Shaft | N/A WC20000 6" 200PSI CI ALUM BRZ EPDM BARE | N/A Quarter-Turn |
| NLS090L | N/A 039923254764 | N/A 8 | N/A Bare Stem / Bare Shaft | N/A WC20000 8" 200PSI CIALUM BRZ EPDM BARE S | N/A Quarter-Turn |
| NLS090M | N/A 039923254771 | N/A 10 | N/A Bare Stem / Bare Shaft | N/A WC20000 10" 200PSI CIALUM BRZ EPDM BARE | N/A Quarter-Turn |
| NLS090N | N/A 039923254788 | N/A 12 | N/A Bare Stem / Bare Shaft | N/A WC20000 12" 200PSI CI ALUM BRZ EPDM BARE | N/A Quarter-Turn |
| NLS110D | N/A 039923255044 | N/A 2 | N/A Gear Operator | N/A WC20005 2" 200PSI ALUM BRZ EPDM WITH G | N/A Quarter-Turn |
| NLS110E | N/A 039923255051 | N/A 2 1/2 | N/A Gear Operator | N/A WC20005 21/2" 200PSI ALUM BRZ EPDM WIT | N/A Quarter-Turn |
| NLS110F | N/A 039923255068 | N/A 3 | N/A Gear Operator | N/A WC20005 3" 200PSI ALUM BRZ EPDM WITH G | N/A Quarter-Turn |
| NLS110H | N/A 039923255075 | N/A 4 | N/A Gear Operator | N/A WC20005 4" 200PSI ALUM BRZ EPDM WITH G | N/A Quarter-Turn |
| NLS110J | N/A 039923255082 | N/A 5 | N/A Gear Operator | N/A WC20005 5" 200PSI ALUM BRZ EPDM WITH G | N/A Quarter-Turn |
| NLS110K | N/A 039923255099 | N/A 6 | N/A Gear Operator | N/A WC20005 6" 200PSI ALUM BRZ EPDM WITH G | N/A Quarter-Turn |
| NLS110L | N/A 039923255105 | N/A 8 | N/A Gear Operator | N/A WC20005 8" 200PSI ALUM BRZ EPDM WITH G | N/A Quarter-Turn |
| NLS110M | N/A 039923255112 | N/A 10 | N/A Gear Operator | N/A WC20005 10" 200PSI ALUM BRZ EPDM WITH | N/A Quarter-Turn |
| NLS110N | N/A 039923255129 | N/A 12 | N/A Gear Operator | N/A WC20005 12" 200PSI ALUM BRZ EPDM WITH | N/A Quarter-Turn |
| NLS100D | N/A 039923254870 | N/A 2 | N/A Lever-Lock Handle | N/A WC20003 2" 200PSI CI ALUM BRZ EPDM LEVE | N/A Quarter-Turn |
| NLS100E | N/A 039923254887 | N/A 2 1/2 | N/A Lever-Lock Handle | N/A WC20003 21/2" 200PSI CI ALUM BRZ EPDM L | N/A Quarter-Turn |
| NLS100F | N/A 039923254894 | N/A 3 | N/A Lever-Lock Handle | N/A WC20003 3" 200PSI CI ALUM BRZ EPDM LEVE | N/A Quarter-Turn |
| NLS100H | N/A 039923254900 | N/A 4 | N/A Lever-Lock Handle | N/A WC20003 4" 200PSI CI ALUM BRZ EPDM LEVE | N/A Quarter-Turn |
| NLS100J | N/A 039923254917 | N/A 5 | N/A Lever-Lock Handle | N/A WC20003 5" 200PSI CI ALUM BRZ EPDM LEVE | N/A Quarter-Turn |
| NLS100K | N/A 039923254924 | N/A 6 | N/A Lever-Lock Handle | N/A WC20003 6" 200PSI CI ALUM BRZ EPDM LEVER | N/A Quarter-Turn |
| NLS100L | N/A 039923254931 | N/A 8 | N/A Lever-Lock Handle | N/A WC20003 8" 200PSI CI ALUM BRZ EPDM LEVER | N/A Quarter-Turn |