-
Products
-
Systems
-
Brands
- Resources
-
Join Our Team
-
Products
-
Systems
-
Brands
-
Resources
-
Join Our Team
- Contact Us
- Build-A-Submittal
Products
Systems
Brands
Resources
CAD/BIM Solutions
eServices
Valves
System Management
Fittings
Tools, Pipe & Accessories
NIBCO
Webstone®
Join Our Team
Core Values
Life at NIBCO
Locations
System Control
System Quality
Temperature Control
Metal Fittings
Plastic Fittings
Industrial Plastic Fittings
585HP
NIBCO Press Systems
Wrot Racer Push Fittings
- Ball Valves
- Ball Valves - Combination
- Boiler Drains
- Butterfly Valves
- Check Valves
- Gate Valves
- Globe & Angle Valves
- High Performance Butterfly Valves
- Hose Bibbs & Sillcocks
- Stop and Waste Valves
- Supply Stops
- Industrial Plastic Valves
- Underplaster Valves
- Press Tools & Accessories
- PEX Tools & Accessories
- Push Tools & Accessories
- Fittings Accessories (Poland)
- Webstone Tools & Accessories
- Chemtrol Tools & Accessories
- Valve Accessories
- Pipe (Poland)
-
Isolator Ball Valve®
-
Pro-Pal®
-
Hydro-Core®
-
E-X-P®
-
Connections for Every Job
-
System Quality
- Ball Valves
- Fittings
- Low Pressure
- Blytheville, Arkansas
- Buena Vista, Virginia
- Elkhart, Indiana
- Goshen, Indiana
- Greensboro, Georgia
- Łódź, Poland
- McAllen, Texas
- Nacogdoches, Texas
- Reynosa, Mexico
- Stuarts Draft, Virginia
- Worcester, Massachusetts
- Balancing Valves
- Differential Pressure By-Pass
- Electric Actuators & Accessories
- Pneumatic Actuators & Accessories
- Pressure Relief Valves
- Sampling Valves
- Ball Valves
- Ball Valves - Combination
- Boiler Drains
- Butterfly Valves
- Check Valves
- Gate Valves
- Globe & Angle Valves
- High Performance Butterfly Valves
- Hose Bibbs & Sillcocks
- Stop and Waste Valves
- Supply Stops
- Industrial Plastic Valves
- Underplaster Valves
- Press Tools & Accessories
- PEX Tools & Accessories
- Push Tools & Accessories
- Fittings Accessories (Poland)
- Webstone Tools & Accessories
- Chemtrol Tools & Accessories
- Valve Accessories
- Pipe (Poland)
- Balancing Valves
- Differential Pressure By-Pass
- Electric Actuators & Accessories
- Pneumatic Actuators & Accessories
- Pressure Relief Valves
- Sampling Valves
- ABS DWV Fittings
- PVC DWV Fittings
- CPVC-CTS Fittings
- PVC Schedule 40 Fittings
- Polypropylene Insert Fittings
-
Isolator Ball Valve®
-
Pro-Pal®
-
Hydro-Core®
-
E-X-P®
-
Connections for Every Job
-
System Quality
- Ball Valves
- Fittings
- Low Pressure
- Isolator® w/ Rotating Flange
- Isolator® w/ Fixed Flange
- Isolator® w/ Round Flange for Variable Speed Pumps
- Isolator® Select™
- Double-Flanged Check
- Ball Drain Solutions
- Dielectric Solutions
- Hydronic Solutions
- Tee & Elbow Valves
- Valves & Accessories
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
LD-2000 Large Diameter - Butterfly Valve - Ductile Iron, 200 PSI, EPDM Seat
Butterfly Valves
The NIBCO® ductile iron butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. The EPDM cartridge liner with aluminum bronze disc is recommended for most water applications. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
Material Number |
UPC Code |
Valve Size |
Valve Operator |
Description |
Turns/Operation |
|---|---|---|---|---|---|
| NLG090T | UPC Code N/A 039923255280 | Valve Size N/A 14 | Valve Operator N/A Bare Stem / Bare Shaft | Description N/A LD20000 14 200PSI/EPDM/ALUM BRZ/BS | Turns/Operation N/A Quarter-Turn |
| NLG090U | UPC Code N/A 039923255297 | Valve Size N/A 16 | Valve Operator N/A Bare Stem / Bare Shaft | Description N/A LD20000 16 200PSI/EPDM/ALUM BRZ/BS | Turns/Operation N/A Quarter-Turn |
| NLG090V | UPC Code N/A 039923255303 | Valve Size N/A 18 | Valve Operator N/A Bare Stem / Bare Shaft | Description N/A LD20000 18 200PSI/EPDM/ALUM BRZ/BS | Turns/Operation N/A Quarter-Turn |
| NLG090W | UPC Code N/A 039923255310 | Valve Size N/A 20 | Valve Operator N/A Bare Stem / Bare Shaft | Description N/A LD20000 20 200PSI/EPDM/ALUM BRZ/BS | Turns/Operation N/A Quarter-Turn |
| NLG090X | UPC Code N/A 039923255327 | Valve Size N/A 24 | Valve Operator N/A Bare Stem / Bare Shaft | Description N/A LD20000 24 200PSI/EPDM/ALUM BRZ/BS | Turns/Operation N/A Quarter-Turn |
| NLG110T | UPC Code N/A 039923255334 | Valve Size N/A 14 | Valve Operator N/A Gear Operator | Description N/A LD20005 14 200PSI/EPDM/ALUM BRZ W/GO | Turns/Operation N/A Quarter-Turn |
| NLG110U | UPC Code N/A 039923255341 | Valve Size N/A 16 | Valve Operator N/A Gear Operator | Description N/A LD20005 16 200PSI/EPDM/ALUM BRZ W/GO | Turns/Operation N/A Quarter-Turn |
| NLG110V | UPC Code N/A 039923255358 | Valve Size N/A 18 | Valve Operator N/A Gear Operator | Description N/A LD20005 18 200PSI/EPDM/ALUM BRZ W/GO | Turns/Operation N/A Quarter-Turn |
| NLG110W | UPC Code N/A 039923255365 | Valve Size N/A 20 | Valve Operator N/A Gear Operator | Description N/A LD20005 20 200PSI/EPDM/ALUM BRZ W/GO | Turns/Operation N/A Quarter-Turn |
| NLG110X | UPC Code N/A 039923255372 | Valve Size N/A 24 | Valve Operator N/A Gear Operator | Description N/A LD20005 24 200PSI/EPDM/ALUM BRZ W/GO | Turns/Operation N/A Quarter-Turn |

