CAD/BIM eCatalog
Batch CAD Cart (0)
▾
The NIBCO® ductile iron butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. The unique molded-in Buna-N seat liner with stainless steel disc is recommended for chemical applications the liner compatibility will permit. With the internal stem/disc geometric drive design there is no need for pins or bolts that may create leak paths or turbulence in the waterway. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
1 2
Material Number |
UPC Code |
Connection Type |
Valve Size |
Description |
Turns/Operation |
|---|---|---|---|---|---|
| NLG340D | N/A 039923728050 | N/A L - Lug | N/A 2 | N/A LD31220 2 LUG BFV BARE STEM DUCT IRON | N/A Quarter-Turn |
| NLG340E | N/A 039923728067 | N/A L - Lug | N/A 2 1/2 | N/A LD31220 2 1/2 LUG BFV BARE STEM DUCT IRON | N/A Quarter-Turn |
| NLG340F | N/A 039923728074 | N/A L - Lug | N/A 3 | N/A LD31220 3 LUG BFV BARE STEM DUCT IRON | N/A Quarter-Turn |
| NLG340H | N/A 039923728081 | N/A L - Lug | N/A 4 | N/A LD31220 4 LUG BFV BARE STEM DUCT IRON | N/A Quarter-Turn |
| NLG340J | N/A 039923728098 | N/A L - Lug | N/A 5 | N/A LD31220 5 LUG BFV BARE STEM DUCT IRON | N/A Quarter-Turn |
| NLG340K | N/A 039923728104 | N/A L - Lug | N/A 6 | N/A LD31220 6 LUG BFV BARE STEM DUCT IRON | N/A Quarter-Turn |
| NLG340L | N/A 039923728111 | N/A L - Lug | N/A 8 | N/A LD31220 8 LUG BFV BARE STEM DUCT IRON | N/A Quarter-Turn |
| NLG340M | N/A 039923728128 | N/A L - Lug | N/A 10 | N/A LD31220 10 LUG BFV BARE STEM DUCT IRON | N/A Quarter-Turn |
| NLG340N | N/A 039923728135 | N/A L - Lug | N/A 12 | N/A LD31220 12 LUG BFV BARE STEM DUCT IRON | N/A Quarter-Turn |
| NLG34LD | N/A 039923777850 | N/A L - Lug | N/A 2 | N/A LD31220 2 DI ASSEMBLE DRY/NO TEST | N/A Quarter-Turn |
| NLG34LE | N/A 039923777867 | N/A L - Lug | N/A 2 1/2 | N/A LD31220 2 1/2 DI ASSEMBLE DRY/NO TEST | N/A Quarter-Turn |
| NLG34LF | N/A 039923777874 | N/A L - Lug | N/A 3 | N/A LD31220 3 DI ASSEMBLE DRY/NO TEST | N/A Quarter-Turn |
| NLG34LH | N/A 039923777881 | N/A L - Lug | N/A 4 | N/A LD31220 4 DI ASSEMBLE DRY/NO TEST | N/A Quarter-Turn |
| NLG360D | N/A 039923728654 | N/A L - Lug | N/A 2 | N/A LD31225 2 LUG BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
| NLG360E | N/A 039923728661 | N/A L - Lug | N/A 2 1/2 | N/A LD31225 21/2 LUG BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
| NLG360F | N/A 039923728678 | N/A L - Lug | N/A 3 | N/A LD31225 3 LUG BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
| NLG360H | N/A 039923728685 | N/A L - Lug | N/A 4 | N/A LD31225 4 LUG BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
| NLG360J | N/A 039923728692 | N/A L - Lug | N/A 5 | N/A LD31225 5 LUG BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
| NLG360K | N/A 039923728708 | N/A L - Lug | N/A 6 | N/A LD31225 6 LUG BFV GEAR OP DUCTILE IRON | N/A Quarter-Turn |
| NLG360L | N/A 039923728715 | N/A L - Lug | N/A 8 | N/A LD31225 8 LUG BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
| NLG360M | N/A 039923728722 | N/A L - Lug | N/A 10 | N/A LD31225 10 LUG BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
| NLG360N | N/A 039923728739 | N/A L - Lug | N/A 12 | N/A LD31225 12 LUG BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
| NLG350D | N/A 039923728258 | N/A L - Lug | N/A 2 | N/A LD31223 2 LUG BFV L/LK HNDL DUCT IRON | N/A Quarter-Turn |
| NLG350E | N/A 039923728265 | N/A L - Lug | N/A 2 1/2 | N/A LD31223 2 1/2 LUG BFV L/LK HNDL DUCT IRON | N/A Quarter-Turn |
| NLG350F | N/A 039923728272 | N/A L - Lug | N/A 3 | N/A LD31223 3 LUG BFV L/LK HNDL DUCT IRON | N/A Quarter-Turn |
1 2