CAD/BIM eCatalog
Batch CAD Cart (0)
▾
The NIBCO® ductile iron butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. The unique molded-in Buna-N seat liner with ductile iron disc provides good abrasion resistance properties and compatibility with solvents, oil, water and hydraulic fluid for compressed air and vacuum applications. With the internal stem/disc geometric drive design there is no need for pins or bolts that may create leak paths or turbulence in the waterway. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
Material Number |
UPC Code |
Connection Type |
Valve Size |
Description |
Turns/Operation |
|---|---|---|---|---|---|
| NLG24TD | N/A 039923609670 | N/A L - Lug | N/A 2 | N/A LD31100 2 LUG BFV BARE STEM D I | N/A Quarter-Turn |
| NLG24TE | N/A 039923726766 | N/A L - Lug | N/A 2 1/2 | N/A LD31100 2 1/2 LUG BFV BARE STEM DUCT IRON | N/A Quarter-Turn |
| NLG24TF | N/A 039923726773 | N/A L - Lug | N/A 3 | N/A LD31100 3 LUG BFV BARE STEM DUCT IRON | N/A Quarter-Turn |
| NLG24TH | N/A 039923726780 | N/A L - Lug | N/A 4 | N/A LD31100 4 LUG BFV BARE STEM DUCT IRON | N/A Quarter-Turn |
| NLG24TJ | N/A 039923241016 | N/A L - Lug | N/A 5 | N/A LD31100 5 LUG BFV BARE STEM D I | N/A Quarter-Turn |
| NLG24TK | N/A 039923726797 | N/A L - Lug | N/A 6 | N/A LD31100 6 LUG BFV BARE STEM D I | N/A Quarter-Turn |
| NLG24TL | N/A 039923726810 | N/A L - Lug | N/A 8 | N/A LD31100 8 LUG BFV BARE STEM DUCT IRON | N/A Quarter-Turn |
| NLG24TM | N/A 039923726827 | N/A L - Lug | N/A 10 | N/A LD31100 10 LUG BFV BARE STEM DUCT IRON | N/A Quarter-Turn |
| NLG24TN | N/A 039923726834 | N/A L - Lug | N/A 12 | N/A LD31100 12 LUG BFV BARE STEM DUCT IRON | N/A Quarter-Turn |
| NLG260D | N/A 039923727152 | N/A L - Lug | N/A 2 | N/A LD31105 2 LUG BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
| NLG260E | N/A 039923727169 | N/A L - Lug | N/A 2 1/2 | N/A LD31105 21/2 LUG BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
| NLG260F | N/A 039923727176 | N/A L - Lug | N/A 3 | N/A LD31105 3 LUG BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
| NLG260H | N/A 039923727183 | N/A L - Lug | N/A 4 | N/A LD31105 4 LUG BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
| NLG260J | N/A 039923727190 | N/A L - Lug | N/A 5 | N/A LD31105 5 LUG BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
| NLG260K | N/A 039923727206 | N/A L - Lug | N/A 6 | N/A LD31105 6 LUG BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
| NLG260L | N/A 039923727213 | N/A L - Lug | N/A 8 | N/A LD31105 8 LUG BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
| NLG260M | N/A 039923727220 | N/A L - Lug | N/A 10 | N/A LD31105 10 LUG BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
| NLG260N | N/A 039923727237 | N/A L - Lug | N/A 12 | N/A LD31105 12 LUG BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
| NLG250D | N/A 039923726957 | N/A L - Lug | N/A 2 | N/A LD31103 2 LUG BFV L/LK HNDL DUCT IRON | N/A Quarter-Turn |
| NLG250E | N/A 039923726964 | N/A L - Lug | N/A 2 1/2 | N/A LD31103 2 1/2 LUG BFV L/LK HNDL DUCT IRON | N/A Quarter-Turn |
| NLG250F | N/A 039923726971 | N/A L - Lug | N/A 3 | N/A LD31103 3 LUG BFV L/LK HNDL DUCT IRON | N/A Quarter-Turn |
| NLG250H | N/A 039923726988 | N/A L - Lug | N/A 4 | N/A LD31103 4 LUG BFV L/LK HNDL DUCT IRON | N/A Quarter-Turn |
| NLG250J | N/A 039923726995 | N/A L - Lug | N/A 5 | N/A LD31103 5 LUG BFV L/LK HNDL DUCT IRON | N/A Quarter-Turn |
| NLG250K | N/A 039923727008 | N/A L - Lug | N/A 6 | N/A LD31103 6 LUG BFV L/LK HNDL DUCT IRON | N/A Quarter-Turn |
| NLG250L | N/A 039923727015 | N/A L - Lug | N/A 8 | N/A LD31103 8 LUG BFV L/LK HNDL DUCT IRON | N/A Quarter-Turn |