CAD/BIM eCatalog
Batch CAD Cart (0)
▾
NIBCO® ductile iron butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. The unique molded-in Buna-N seat liner with aluminum bronze disc provides good abrasion resistance properties and compatibility with solvents, oil, water and hydraulic fluid for compressed air and vacuum applications. With the internal stem/disc geometric drive design there is no need for pins or bolts that may create leak paths or turbulence in the waterway. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® ductile iron butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
Material Number |
UPC Code |
Connection Type |
Valve Size |
Description |
Turns/Operation |
|---|---|---|---|---|---|
| NLG730D | N/A 039923237149 | N/A L - Lug | N/A 2 | N/A LD31000 2 250PSI ALUM BRZ BUNA BARE STE | N/A Quarter-Turn |
| NLG730E | N/A 039923237156 | N/A L - Lug | N/A 2 1/2 | N/A LD31000 2 1/2 250PSI ALUM BRZ BUNA BARE | N/A Quarter-Turn |
| NLG730F | N/A 039923237163 | N/A L - Lug | N/A 3 | N/A LD31000 3 250PSI ALUM BRZ BUNA BARE STEM | N/A Quarter-Turn |
| NLG730H | N/A 039923237170 | N/A L - Lug | N/A 4 | N/A LD31000 4 250PSI ALUM BRZ BUNA BARE STEM | N/A Quarter-Turn |
| NLG730J | N/A 039923237187 | N/A L - Lug | N/A 5 | N/A LD31000 5 250PSI ALUM BRZ BUNA BARE STEM | N/A Quarter-Turn |
| NLG730K | N/A 039923237194 | N/A L - Lug | N/A 6 | N/A LD31000 6 250PSI ALUM BRZ BUNA BARE STEM | N/A Quarter-Turn |
| NLG730L | N/A 039923237200 | N/A L - Lug | N/A 8 | N/A LD31000 8 250PSI ALUM BRZ BUNA BARE STEM | N/A Quarter-Turn |
| NLG730M | N/A 039923237217 | N/A L - Lug | N/A 10 | N/A LD31000 10 250PSI ALUM BRZ BUNA BARE STE | N/A Quarter-Turn |
| NLG730N | N/A 039923237224 | N/A L - Lug | N/A 12 | N/A LD31000 12 250PSI ALUM BRZ BUNA BARE ST | N/A Quarter-Turn |
| NLG750E | N/A 039923358523 | N/A L - Lug | N/A 2 1/2 | N/A LD31005 21/2 250PSI ALUM BRZ BUNA W GO | N/A Quarter-Turn |
| NLG750F | N/A 039923394125 | N/A L - Lug | N/A 3 | N/A LD31005 3 250PSI ALUM BRZ BUNA W GO | N/A Quarter-Turn |
| NLG750H | N/A 039923237309 | N/A L - Lug | N/A 4 | N/A LD31005 4 250PSI ALUM BRZ BUNA GEAR OP | N/A Quarter-Turn |
| NLG750J | N/A 039923237316 | N/A L - Lug | N/A 5 | N/A LD31005 5 250PSI ALUM BRZ BUNA GEAR OP | N/A Quarter-Turn |
| NLG750K | N/A 039923237323 | N/A L - Lug | N/A 6 | N/A LD31005 6 250PSI ALUM BRZ BUNA GEAR OP | N/A Quarter-Turn |
| NLG750L | N/A 039923237330 | N/A L - Lug | N/A 8 | N/A LD31005 8 250PSI ALUM BRZ BUNA GEAR OP | N/A Quarter-Turn |
| NLG750M | N/A 039923237347 | N/A L - Lug | N/A 10 | N/A LD31005 10 250PSI ALUM BRZ BUNA GEAR OP | N/A Quarter-Turn |
| NLG750N | N/A 039923237354 | N/A L - Lug | N/A 12 | N/A LD31005 12 250PSI ALUM BRZ BUNA GEAR OP | N/A Quarter-Turn |
| NLG740D | N/A 039923237231 | N/A L - Lug | N/A 2 | N/A LD31003 2 250PSI ALUM BRZ BUNA LEVER HDL | N/A Quarter-Turn |
| NLG740E | N/A 039923237248 | N/A L - Lug | N/A 2 1/2 | N/A LD31003 2 1/2 250PSI ALUM BRZ BUNA LEVER | N/A Quarter-Turn |
| NLG740F | N/A 039923237255 | N/A L - Lug | N/A 3 | N/A LD31003 3 250PSI ALUM BRZ BUNA LEVER HDL | N/A Quarter-Turn |
| NLG740H | N/A 039923237262 | N/A L - Lug | N/A 4 | N/A LD31003 4 250PSI ALUM BRZ BUNA LEVER HDL | N/A Quarter-Turn |
| NLG740J | N/A 039923237279 | N/A L - Lug | N/A 5 | N/A LD31003 5 250PSI ALUM BRZ BUNA LEVER HDL | N/A Quarter-Turn |
| NLG740K | N/A 039923237286 | N/A L - Lug | N/A 6 | N/A LD31003 6 250PSI ALUM BRZ BUNA LEVER HDL | N/A Quarter-Turn |
| NLG740L | N/A 039923237293 | N/A L - Lug | N/A 8 | N/A LD31003 8 250PSI ALUM BRZ BUNA LEVER HDL | N/A Quarter-Turn |