CAD/BIM eCatalog
Batch CAD Cart (0)
▾
The NIBCO® ductile iron butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. The unique molded-in EPDM seat liner with ductile iron disc is recommended for most water applications. With the internal stem/disc geometric drive design there is no need for pins or bolts that may create leak paths or turbulence in the waterway. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
1 2
Material Number |
UPC Code |
Connection Type |
Valve Size |
Description |
Turns/Operation |
|---|---|---|---|---|---|
| NLG190D | N/A 039923722355 | N/A L - Lug | N/A 2 | N/A LD30100 2 LUG BFV BARE STEM DUCT IRON | N/A Quarter-Turn |
| NLG190E | N/A 039923722362 | N/A L - Lug | N/A 2 1/2 | N/A LD30100 2 1/2 LUG BFV BARE STEM DUCT IRON | N/A Quarter-Turn |
| NLG190F | N/A 039923722379 | N/A L - Lug | N/A 3 | N/A LD30100 3 LUG BFV BARE STEM DUCT IRON | N/A Quarter-Turn |
| NLG190H | N/A 039923722386 | N/A L - Lug | N/A 4 | N/A LD30100 4 LUG BFV BARE STEM DUCT IRON | N/A Quarter-Turn |
| NLG190J | N/A 039923722393 | N/A L - Lug | N/A 5 | N/A LD30100 5 LUG BFV BARE STEM DUCT IRON | N/A Quarter-Turn |
| NLG190K | N/A 039923722409 | N/A L - Lug | N/A 6 | N/A LD30100 6 LUG BFV BARE STEM DUCT IRON | N/A Quarter-Turn |
| NLG190L | N/A 039923722416 | N/A L - Lug | N/A 8 | N/A LD30100 8 LUG BFV BARE STEM DUCT IRON | N/A Quarter-Turn |
| NLG190M | N/A 039923722423 | N/A L - Lug | N/A 10 | N/A LD30100 10 LUG BFV BARE STEM DUCT IRON | N/A Quarter-Turn |
| NLG190N | N/A 039923722430 | N/A L - Lug | N/A 12 | N/A LD30100 12 LUG BFV BARE STEM DUCT IRON | N/A Quarter-Turn |
| NLG210D | N/A 039923723253 | N/A L - Lug | N/A 2 | N/A LD30105 2 LUG BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
| NLG210E | N/A 039923723260 | N/A L - Lug | N/A 2 1/2 | N/A LD30105 21/2 LUG BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
| NLG210F | N/A 039923723277 | N/A L - Lug | N/A 3 | N/A LD30105 3 LUG BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
| NLG210H | N/A 039923723284 | N/A L - Lug | N/A 4 | N/A LD30105 4 LUG BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
| NLG210J | N/A 039923723291 | N/A L - Lug | N/A 5 | N/A LD30105 5 LUG BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
| NLG210K | N/A 039923723307 | N/A L - Lug | N/A 6 | N/A LD30105 6 LUG BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
| NLG210L | N/A 039923723314 | N/A L - Lug | N/A 8 | N/A LD30105 8 LUG BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
| NLG210M | N/A 039923723321 | N/A L - Lug | N/A 10 | N/A LD30105 10 LUG BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
| NLG210N | N/A 039923723338 | N/A L - Lug | N/A 12 | N/A LD30105 12 LUG BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
| NLG200D | N/A 039923722652 | N/A L - Lug | N/A 2 | N/A LD30103 2 LUG BFV L/LK HNDL DUCT IRON | N/A Quarter-Turn |
| NLG200E | N/A 039923722669 | N/A L - Lug | N/A 2 1/2 | N/A LD30103 2 1/2 LUG BFV L/LK HNDL DUCT IRON | N/A Quarter-Turn |
| NLG200F | N/A 039923722676 | N/A L - Lug | N/A 3 | N/A LD30103 3 LUG BFV L/LK HNDL DUCT IRON | N/A Quarter-Turn |
| NLG200H | N/A 039923722683 | N/A L - Lug | N/A 4 | N/A LD30103 4 LUG BFV L/LK HNDL DUCT IRON | N/A Quarter-Turn |
| NLG200J | N/A 039923722690 | N/A L - Lug | N/A 5 | N/A LD30103 5 LUG BFV L/LK HNDL DUCT IRON | N/A Quarter-Turn |
| NLG200K | N/A 039923722706 | N/A L - Lug | N/A 6 | N/A LD30103 6 LUG BFV L/LK HNDL DUCT IRON | N/A Quarter-Turn |
| NLG200L | N/A 039923722713 | N/A L - Lug | N/A 8 | N/A LD30103 8 LUG BFV L/LK HNDL DUCT IRON | N/A Quarter-Turn |
1 2