CAD/BIM eCatalog
Batch CAD Cart (0)
▾
The NIBCO® ductile iron butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. The unique molded-in Buna-N seat liner with aluminum bronze disc provides good abrasion resistance properties and compatibility with solvents, oil, water and hydraulic fluid for compressed air and vacuum applications. With the internal stem/disc geometric drive design there is no need for pins or bolts that may create leak paths or turbulence in the waterway. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
Material Number |
UPC Code |
Connection Type |
Valve Size |
Description |
Turns/Operation |
|---|---|---|---|---|---|
| NLG140D | N/A 039923720153 | N/A L - Lug | N/A 2 | N/A LD21000 2 LUG BFV BARE STEM DUCT IRON | N/A Quarter-Turn |
| NLG140E | N/A 039923720160 | N/A L - Lug | N/A 2 1/2 | N/A LD21000 2 1/2 LUG BFV BARE STEM DUCT IRON | N/A Quarter-Turn |
| NLG140F | N/A 039923720177 | N/A L - Lug | N/A 3 | N/A LD21000 3 LUG BFV BARE STEM DUCT IRON | N/A Quarter-Turn |
| NLG140H | N/A 039923720184 | N/A L - Lug | N/A 4 | N/A LD21000 4 LUG BFV BARE STEM DUCT IRON | N/A Quarter-Turn |
| NLG140J | N/A 039923720191 | N/A L - Lug | N/A 5 | N/A LD21000 5 LUG BFV BARE STEM DUCT IRON | N/A Quarter-Turn |
| NLG140K | N/A 039923720207 | N/A L - Lug | N/A 6 | N/A LD21000 6 LUG BFV BARE STEM DUCT IRON | N/A Quarter-Turn |
| NLG140L | N/A 039923720214 | N/A L - Lug | N/A 8 | N/A LD21000 8 LUG BFV BARE STEM DUCT IRON | N/A Quarter-Turn |
| NLG140M | N/A 039923720221 | N/A L - Lug | N/A 10 | N/A LD2100-0 10 LUG BFV BARE STEM DUCT IRON | N/A Quarter-Turn |
| NLG140N | N/A 039923720238 | N/A L - Lug | N/A 12 | N/A LD21000 12 LUG BFV BARE STEM DUCT IRON | N/A Quarter-Turn |
| NLG160D | N/A 039923720757 | N/A L - Lug | N/A 2 | N/A LD21005 2 LUG BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
| NLG160E | N/A 039923720764 | N/A L - Lug | N/A 2 1/2 | N/A LD21005 21/2 LUG BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
| NLG160F | N/A 039923720771 | N/A L - Lug | N/A 3 | N/A LD21005 3 LUG BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
| NLG160H | N/A 039923720788 | N/A L - Lug | N/A 4 | N/A LD21005 4 LUG BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
| NLG160J | N/A 039923720795 | N/A L - Lug | N/A 5 | N/A LD21005 5 LUG BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
| NLG160K | N/A 039923720801 | N/A L - Lug | N/A 6 | N/A LD21005 6 LUG BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
| NLG160L | N/A 039923720818 | N/A L - Lug | N/A 8 | N/A LD21005 8 LUG BFV GEAR OP DUCTILE IRON | N/A Quarter-Turn |
| NLG160M | N/A 039923720825 | N/A L - Lug | N/A 10 | N/A LD21005 10 LUG BFV GEAR OP DUCTILE IRON | N/A Quarter-Turn |
| NLG160N | N/A 039923720832 | N/A L - Lug | N/A 12 | N/A LD21005 12 LUG BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
| NLG150D | N/A 039923720351 | N/A L - Lug | N/A 2 | N/A LD21003 2 LUG BFV L/LK HNDL DUCTILE IRON | N/A Quarter-Turn |
| NLG150E | N/A 039923720368 | N/A L - Lug | N/A 2 1/2 | N/A LD21003 2 1/2 LUG BFV L/LK HNDL DUCT IRON | N/A Quarter-Turn |
| NLG150F | N/A 039923720375 | N/A L - Lug | N/A 3 | N/A LD21003 3 LUG BFV L/LK HNDL DUCT IRON | N/A Quarter-Turn |
| NLG150H | N/A 039923720382 | N/A L - Lug | N/A 4 | N/A LD21003 4 LUG BFV L/LK HNDL DUCT IRON | N/A Quarter-Turn |
| NLG150J | N/A 039923720399 | N/A L - Lug | N/A 5 | N/A LD21003 5 LUG BFV L/LK HNDL DUCT IRON | N/A Quarter-Turn |
| NLG150K | N/A 039923720405 | N/A L - Lug | N/A 6 | N/A LD21003 6 LUG BFV L/LK HNDL DUCT IRON | N/A Quarter-Turn |
| NLG150L | N/A 039923720412 | N/A L - Lug | N/A 8 | N/A LD21003 8 LUG BFV L/LK HNDL DUCT IRON | N/A Quarter-Turn |