CAD/BIM eCatalog
Batch CAD Cart (0)
▾
NIBCO® ductile iron butterfly valves provide ease of operation with quarter-turn (90 degrees) open to close. The unique FKM fluoroelastomer molded-in seat liner with stainless steel disc is recommended for chemical applications the liner compatibility will permit. With the internal stem/disc geometric drive design there is no need for pins or bolts that may create leak paths or turbulence in the waterway. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
Material Number |
UPC Code |
Connection Type |
Valve Size |
Description |
Turns/Operation |
|---|---|---|---|---|---|
| NLG430D | N/A 039923729552 | N/A L - Lug | N/A 2 | N/A LD32220 2 LUG BFV BARE STEM DUCTILE IRON | N/A Quarter-Turn |
| NLG430E | N/A 039923729569 | N/A L - Lug | N/A 2 1/2 | N/A LD32220 2 1/2 LUG BFV BARE STEM DUCT IRON | N/A Quarter-Turn |
| NLG430F | N/A 039923729576 | N/A L - Lug | N/A 3 | N/A LD32220 3 LUG BFV BARE STEM DUCT IRON | N/A Quarter-Turn |
| NLG430H | N/A 039923729583 | N/A L - Lug | N/A 4 | N/A LD32220 4 LUG BFV BARE STEM DUCT IRON | N/A Quarter-Turn |
| NLG430J | N/A 039923729590 | N/A L - Lug | N/A 5 | N/A LD32220 5 LUG BFV BARE STEM DUCT IRON | N/A Quarter-Turn |
| NLG430K | N/A 039923729606 | N/A L - Lug | N/A 6 | N/A LD32220 6 LUG BFV BARE STEM DUCT IRON | N/A Quarter-Turn |
| NLG430L | N/A 039923729613 | N/A L - Lug | N/A 8 | N/A LD32220 8 LUG BFV BARE STEM DUCT IRON | N/A Quarter-Turn |
| NLG430M | N/A 039923729620 | N/A L - Lug | N/A 10 | N/A LD32220 10 LUG BFV BARE STEM DUCT IRON | N/A Quarter-Turn |
| NLG430N | N/A 039923729637 | N/A L - Lug | N/A 12 | N/A LD32220 12 LUG BFV BARE STEM DUCT IRON | N/A Quarter-Turn |
| NLG450D | N/A 039923729958 | N/A L - Lug | N/A 2 | N/A LD32225 2 LUG BFV GEAR OP DUCTILE IRON | N/A Quarter-Turn |
| NLG450E | N/A 039923729965 | N/A L - Lug | N/A 2 1/2 | N/A LD32225 21/2 LUG BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
| NLG450F | N/A 039923729972 | N/A L - Lug | N/A 3 | N/A LD32225 3 LUG BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
| NLG450H | N/A 039923729989 | N/A L - Lug | N/A 4 | N/A LD32225 4 LUG BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
| NLG450J | N/A 039923729996 | N/A L - Lug | N/A 5 | N/A LD32225 5 LUG BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
| NLG450K | N/A 039923730008 | N/A L - Lug | N/A 6 | N/A LD32225 6 LUG BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
| NLG450L | N/A 039923730015 | N/A L - Lug | N/A 8 | N/A LD32225 8 LUG BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
| NLG450M | N/A 039923730022 | N/A L - Lug | N/A 10 | N/A LD32225 10 LUG BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
| NLG450N | N/A 039923730039 | N/A L - Lug | N/A 12 | N/A LD32225 12 LUG BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
| NLG440D | N/A 039923729750 | N/A L - Lug | N/A 2 | N/A LD32223 2 LUG BFV L/LK HNDL DUCT IRON | N/A Quarter-Turn |
| NLG440E | N/A 039923729767 | N/A L - Lug | N/A 2 1/2 | N/A LD32223 2 1/2 LUG BFV L/LK HNDL DUCT IRON | N/A Quarter-Turn |
| NLG440F | N/A 039923729774 | N/A L - Lug | N/A 3 | N/A LD32223 3 LUG BFV L/LK HNDL DUCT IRON | N/A Quarter-Turn |
| NLG440H | N/A 039923729781 | N/A L - Lug | N/A 4 | N/A LD32223 4 LUG BFV L/LK HNDL DUCT IRON | N/A Quarter-Turn |
| NLG440J | N/A 039923729798 | N/A L - Lug | N/A 5 | N/A LD32223 5 LUG BFV L/LK HNDL DUCT IRON | N/A Quarter-Turn |
| NLG440K | N/A 039923729804 | N/A L - Lug | N/A 6 | N/A LD32223 6 LUG BFV L/LK HNDL DUCT IRON | N/A Quarter-Turn |
| NLG440L | N/A 039923729811 | N/A L - Lug | N/A 8 | N/A LD32223 8 LUG BFV L/LK HNDL DUCT IRON | N/A Quarter-Turn |