CAD/BIM eCatalog
Batch CAD Cart (0)
▾
The NIBCO® ductile iron butterfly valves provide ease of operation with quarter-turn (90 degrees) open to close. The unique molded-in Buna-N seat liner with aluminum bronze disc provides good abrasion resistance properties and compatibility with solvents, oil, water and hydraulic fluid for compressed air and vacuum applications. With the internal stem/disc geometric drive design there is no need for pins or bolts that may create leak paths or turbulence in the waterway. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
Material Number |
UPC Code |
Valve Size |
Valve Operator |
Description |
Turns/Operation |
|---|---|---|---|---|---|
| NLH730D | N/A 039923237620 | N/A 2 | N/A Bare Stem / Bare Shaft | N/A WD31000 2 250PSI ALUM BRZ BUNA BARE STE | N/A Quarter-Turn |
| NLH730E | N/A 039923237637 | N/A 2 1/2 | N/A Bare Stem / Bare Shaft | N/A WD31000 21/2 250PSI ALUM BRZ BUNA BARE | N/A Quarter-Turn |
| NLH730F | N/A 039923237644 | N/A 3 | N/A Bare Stem / Bare Shaft | N/A WD31000 3 250PSI ALUM BRZ BUNA BARE STEM | N/A Quarter-Turn |
| NLH730H | N/A 039923237651 | N/A 4 | N/A Bare Stem / Bare Shaft | N/A WD31000 4 250PSI ALUM BRZ BUNA BARE STE | N/A Quarter-Turn |
| NLH730J | N/A 039923237668 | N/A 5 | N/A Bare Stem / Bare Shaft | N/A WD31000 5 250PSI ALUM BRZ BUNA BARE STEM | N/A Quarter-Turn |
| NLH730K | N/A 039923237675 | N/A 6 | N/A Bare Stem / Bare Shaft | N/A WD31000 6 250PSI ALUM BRZ BUNA BARE STEM | N/A Quarter-Turn |
| NLH730L | N/A 039923237682 | N/A 8 | N/A Bare Stem / Bare Shaft | N/A WD31000 8 250PSI ALUM BRZ BUNA BARE STEM | N/A Quarter-Turn |
| NLH730M | N/A 039923237699 | N/A 10 | N/A Bare Stem / Bare Shaft | N/A WD31000 10 250PSI ALUM BRZ BUNA BARE STE | N/A Quarter-Turn |
| NLH730N | N/A 039923237705 | N/A 12 | N/A Bare Stem / Bare Shaft | N/A WD31000 12 250PSI ALUM BRZ BUNA BARE ST | N/A Quarter-Turn |
| NLH750H | N/A 039923237781 | N/A 4 | N/A Gear Operator | N/A WD31005 4 250PSI ALUM BRZ BUNA GEAR OP | N/A Quarter-Turn |
| NLH750J | N/A 039923237798 | N/A 5 | N/A Gear Operator | N/A WD31005 5 250PSI ALUM BRZ BUNA GEAR OP | N/A Quarter-Turn |
| NLH750K | N/A 039923237804 | N/A 6 | N/A Gear Operator | N/A WD31005 6 250PSI ALUM BRZ BUNA GEAR OP | N/A Quarter-Turn |
| NLH750L | N/A 039923237811 | N/A 8 | N/A Gear Operator | N/A WD31005 8 250PSI ALUM BRZ BUNA GEAR OP | N/A Quarter-Turn |
| NLH750M | N/A 039923237828 | N/A 10 | N/A Gear Operator | N/A WD31005 10 250PSI ALUM BRZ BUNA GEAR OP | N/A Quarter-Turn |
| NLH750N | N/A 039923237835 | N/A 12 | N/A Gear Operator | N/A WD31005 12 250PSI ALUM BRZ BUNA GEAR OP | N/A Quarter-Turn |
| NLH740D | N/A 039923237712 | N/A 2 | N/A Lever-Lock Handle | N/A WD31003 2 250PSI ALUM BRZ BUNA LEVER HDL | N/A Quarter-Turn |
| NLH740E | N/A 039923237729 | N/A 2 1/2 | N/A Lever-Lock Handle | N/A WD31003 21/2 250PSI ALUM BRZ BUNA LEVER | N/A Quarter-Turn |
| NLH740F | N/A 039923237736 | N/A 3 | N/A Lever-Lock Handle | N/A WD31003 3 250PSI ALUM BRZ BUNA LEVER HDL | N/A Quarter-Turn |
| NLH740H | N/A 039923237743 | N/A 4 | N/A Lever-Lock Handle | N/A WD31003 4 250PSI ALUM BRZ BUNA LEVER HDL | N/A Quarter-Turn |
| NLH740J | N/A 039923237750 | N/A 5 | N/A Lever-Lock Handle | N/A WD31003 5 250PSI ALUM BRZ BUNA LEVER HDL | N/A Quarter-Turn |
| NLH740K | N/A 039923237767 | N/A 6 | N/A Lever-Lock Handle | N/A WD31003 6 250PSI ALUM BRZ BUNA LEVER HDL | N/A Quarter-Turn |
| NLH740L | N/A 039923237774 | N/A 8 | N/A Lever-Lock Handle | N/A WD31003 8 250PSI ALUM BRZ BUNA LEVER HDL | N/A Quarter-Turn |