CAD/BIM eCatalog
Batch CAD Cart (0)
▾
NIBCO® ductile iron butterfly valves provide ease of operation with quarter-turn (90 degrees) open to close. The unique molded-in EPDM seat liner with ductile iron disc is recommended for most water applications. With the internal stem/disc geometric drive design there is no need for pins or bolts that may create leak paths or turbulence in the waterway. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
Material Number |
UPC Code |
Valve Size |
Valve Operator |
Description |
Turns/Operation |
|---|---|---|---|---|---|
| NLH190D | N/A 039923722454 | N/A 2 | N/A Bare Stem / Bare Shaft | N/A WD30100 2 WAFER BFV BARE STEM DUCT IRON | N/A Quarter-Turn |
| NLH190E | N/A 039923722461 | N/A 2 1/2 | N/A Bare Stem / Bare Shaft | N/A WD30100 21/2 WAFER BFV BARE STEM D I | N/A Quarter-Turn |
| NLH190F | N/A 039923722478 | N/A 3 | N/A Bare Stem / Bare Shaft | N/A WD30100 3 WAFER BFV BARE STEM DUCT IRON | N/A Quarter-Turn |
| NLH190H | N/A 039923722485 | N/A 4 | N/A Bare Stem / Bare Shaft | N/A WD30100 4 WAFER BFV BARE STEM DUCT IRON | N/A Quarter-Turn |
| NLH190J | N/A 039923722492 | N/A 5 | N/A Bare Stem / Bare Shaft | N/A WD30100 5 WAFER BFV BARE STEM DUCT IRON | N/A Quarter-Turn |
| NLH190K | N/A 039923722508 | N/A 6 | N/A Bare Stem / Bare Shaft | N/A WD30100 6 WAFER BFV BARE STEM DUCT IRON | N/A Quarter-Turn |
| NLH190L | N/A 039923722515 | N/A 8 | N/A Bare Stem / Bare Shaft | N/A WD30100 8 WAFER BFV BARE STEM DUCT IRON | N/A Quarter-Turn |
| NLH190M | N/A 039923722522 | N/A 10 | N/A Bare Stem / Bare Shaft | N/A WD30100 10 WAFER BFV BARE STEM DUCT IRON | N/A Quarter-Turn |
| NLH190N | N/A 039923722539 | N/A 12 | N/A Bare Stem / Bare Shaft | N/A WD30100 12 WAFER BFV BARE STEM DUCT IRON | N/A Quarter-Turn |
| NLH210D | N/A 039923723451 | N/A 2 | N/A Gear Operator | N/A WD30105 2 WAFER BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
| NLH210E | N/A 039923723468 | N/A 2 1/2 | N/A Gear Operator | N/A WD30105 21/2 WAFER BFV GEAR OP D I | N/A Quarter-Turn |
| NLH210F | N/A 039923723475 | N/A 3 | N/A Gear Operator | N/A WD30105 3 WAFER BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
| NLH210H | N/A 039923723482 | N/A 4 | N/A Gear Operator | N/A WD30105 4 WAFER BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
| NLH210J | N/A 039923723499 | N/A 5 | N/A Gear Operator | N/A WD30105 5 WAFER BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
| NLH210K | N/A 039923723505 | N/A 6 | N/A Gear Operator | N/A WD30105 6 WAFER BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
| NLH210L | N/A 039923723512 | N/A 8 | N/A Gear Operator | N/A WD30105 8 WAFER BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
| NLH210M | N/A 039923723529 | N/A 10 | N/A Gear Operator | N/A WD30105 10 WAFER BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
| NLH210N | N/A 039923723536 | N/A 12 | N/A Gear Operator | N/A WD30105 12 WAFER BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
| NLH200D | N/A 039923722959 | N/A 2 | N/A Lever-Lock Handle | N/A WD30103 2 WAFER BFV L/LK HNDL DUCT IRON | N/A Quarter-Turn |
| NLH200E | N/A 039923722966 | N/A 2 1/2 | N/A Lever-Lock Handle | N/A WD30103 21/2 WAFER BFV L/LK HNDL D I | N/A Quarter-Turn |
| NLH200F | N/A 039923722973 | N/A 3 | N/A Lever-Lock Handle | N/A WD30103 3 WAFER BFV L/LK HNDL DUCT IRON | N/A Quarter-Turn |
| NLH200H | N/A 039923722980 | N/A 4 | N/A Lever-Lock Handle | N/A WD30103 4 WAFER BFV L/LK HNDL DUCT IRON | N/A Quarter-Turn |
| NLH200J | N/A 039923722997 | N/A 5 | N/A Lever-Lock Handle | N/A WD30103 5 WAFER BFV L/LK HNDL DUCT IRON | N/A Quarter-Turn |
| NLH200K | N/A 039923723000 | N/A 6 | N/A Lever-Lock Handle | N/A WD30103 6 WAFER BFV L/LK HNDL DUCT IRON | N/A Quarter-Turn |
| NLH200L | N/A 039923723017 | N/A 8 | N/A Lever-Lock Handle | N/A WD30103 8 WAFER BFV L/LK HNDL DUCT IRON | N/A Quarter-Turn |