CAD/BIM eCatalog
Batch CAD Cart (0)
▾
The NIBCO® ductile iron butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. The unique molded-in Buna-N seat liner with aluminum bronze disc provides good abrasion resistance properties and compatibility with solvents, oil, water and hydraulic fluid for compressed air and vacuum applications. With the internal stem/disc geometric drive design there is no need for pins or bolts that may create leak paths or turbulence in the waterway. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
1 2
Material Number |
UPC Code |
Valve Size |
Valve Operator |
Description |
Turns/Operation |
|---|---|---|---|---|---|
| NLH140F | N/A 039923720276 | N/A 3 | N/A Bare Stem / Bare Shaft | N/A WD21000 3 WAFER BFV BARE STEM DUCT IRON | N/A Quarter-Turn |
| NLH140H | N/A 039923720283 | N/A 4 | N/A Bare Stem / Bare Shaft | N/A WD21000 4 WAFER BFV BARE STEM DUCT IRON | N/A Quarter-Turn |
| NLH140J | N/A 039923720290 | N/A 5 | N/A Bare Stem / Bare Shaft | N/A WD21000 5 WAFER BFV BARE STEM DUCT IRON | N/A Quarter-Turn |
| NLH140K | N/A 039923720306 | N/A 6 | N/A Bare Stem / Bare Shaft | N/A WD21000 6 WAFER BFV BARE STEM DUCT IRON | N/A Quarter-Turn |
| NLH140L | N/A 039923720313 | N/A 8 | N/A Bare Stem / Bare Shaft | N/A WD21000 8 WAFER BFV BARE STEM DUCT IRON | N/A Quarter-Turn |
| NLH140M | N/A 039923720320 | N/A 10 | N/A Bare Stem / Bare Shaft | N/A WD21000 10 WAFER BFV BARE STEM DUCT IRON | N/A Quarter-Turn |
| NLH140N | N/A 039923720337 | N/A 12 | N/A Bare Stem / Bare Shaft | N/A WD21000 12 WAFER BFV BARE STEM DUCT IRON | N/A Quarter-Turn |
| NLH140D | N/A 039923345844 | N/A 2 | N/A Bare Stem / Bare Shaft | N/A WD21000 2 WAFER BFV BARE STEM D I | N/A Quarter-Turn |
| NLH140E | N/A 039923345851 | N/A 2 1/2 | N/A Bare Stem / Bare Shaft | N/A WD21000 21/2 WAFER BFV BARE STEM D I | N/A Quarter-Turn |
| NLH160D | N/A 039923721051 | N/A 2 | N/A Gear Operator | N/A WD21005 2 WAFER BFV GEAR OP DUCTILE IRON | N/A Quarter-Turn |
| NLH160E | N/A 039923721068 | N/A 2 1/2 | N/A Gear Operator | N/A WD21005 21/2 WAFER BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
| NLH160F | N/A 039923721075 | N/A 3 | N/A Gear Operator | N/A WD21005 3 WAFER BFV GEAR OP DUCTILE IRON | N/A Quarter-Turn |
| NLH160H | N/A 039923721082 | N/A 4 | N/A Gear Operator | N/A WD21005 4 WAFER BFV GEAR OP DUCTILE IRON | N/A Quarter-Turn |
| NLH160J | N/A 039923721099 | N/A 5 | N/A Gear Operator | N/A WD21005 5 WAFER BFV GEAR OP DUCTILE IRON | N/A Quarter-Turn |
| NLH160K | N/A 039923721105 | N/A 6 | N/A Gear Operator | N/A WD21005 6 WAFER BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
| NLH160L | N/A 039923721112 | N/A 8 | N/A Gear Operator | N/A WD21005 8 WAFER BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
| NLH160M | N/A 039923721129 | N/A 10 | N/A Gear Operator | N/A WD21005 10 WAFER BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
| NLH160N | N/A 039923721136 | N/A 12 | N/A Gear Operator | N/A WD21005 12 WAFER BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
| NLH145D | N/A | N/A 2 | N/A Infinite Position Plate and Lock | N/A WD21001 2 WAFER BFV OLD STY TOP WORKS DI | N/A Quarter-Turn |
| NLH145E | N/A | N/A 2 1/2 | N/A Infinite Position Plate and Lock | N/A WD21001 21/2 WAFER BFV OLD STY WORKS DI | N/A Quarter-Turn |
| NLH145F | N/A | N/A 3 | N/A Infinite Position Plate and Lock | N/A WD21001 3 WAFER BFV OLD STY TOP WORKS DI | N/A Quarter-Turn |
| NLH145H | N/A 039923251244 | N/A 4 | N/A Infinite Position Plate and Lock | N/A WD21001 4 WAFER BFV OLD STY TOP WORKS DI | N/A Quarter-Turn |
| NLH145J | N/A | N/A 5 | N/A Infinite Position Plate and Lock | N/A WD21001 5 WAFER BFV OLD STY TOP WORKS DI | N/A Quarter-Turn |
| NLH145K | N/A | N/A 6 | N/A Infinite Position Plate and Lock | N/A WD21001 6 WAFER BFV OLD STY TOP WORKS DI | N/A Quarter-Turn |
| NLH145L | N/A | N/A 8 | N/A Infinite Position Plate and Lock | N/A WD21001 8 WAFER BFV OLD STY TOP WORKS DI | N/A Quarter-Turn |
1 2