CAD/BIM eCatalog
Batch CAD Cart (0)
▾
The NIBCO® cast iron butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. The EPDM cartridge seat liner with aluminum bronze disc is recommended for most water applications. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® international cast iron butterfly valves for versatile and economical applications in commercial systems. These valves are backed by the NIBCO 5-year125% limited warranty.
Material Number |
UPC Code |
Connection Type |
Valve Size |
Valve Operator |
Description |
|---|---|---|---|---|---|
| NLJ300D | N/A 039923269348 | N/A L - Lug | N/A 2 | N/A Lever-Lock Handle with Throttling Plate | N/A N200235LH 2 LUG/EPDM/AL BRZ W/LH DE |
| NLJ305D | N/A 039923317315 | N/A L - Lug | N/A 2 | N/A Bare Stem / Bare Shaft | N/A N200235-0 2 LUG/EPDM/AL BRZ BARE STEM |
| NLJ300E | N/A 039923269355 | N/A L - Lug | N/A 2 1/2 | N/A Lever-Lock Handle with Throttling Plate | N/A N200235LH 2-1/2 LUG/EPDM/AL BRZ W/LH DE |
| NLJ305E | N/A 039923317339 | N/A L - Lug | N/A 2 1/2 | N/A Bare Stem / Bare Shaft | N/A N200235-0 2 1/2 LUG/EPDM/AL BRZ BARE STM |
| NLJ300F | N/A 039923269362 | N/A L - Lug | N/A 3 | N/A Lever-Lock Handle with Throttling Plate | N/A N200235LH 3 LUG/EPDM/AL BRZ W/LH DE |
| NLJ305F | N/A 039923317353 | N/A L - Lug | N/A 3 | N/A Bare Stem / Bare Shaft | N/A N200235-0 3 LUG/EPDM/AL BRZ BARE STEM |
| NLJ310F | N/A 039923269423 | N/A L - Lug | N/A 3 | N/A Gear | N/A N200235GO 3 LUG/EPDM/AL BRZ W/GO DE |
| NLJ300H | N/A 039923269379 | N/A L - Lug | N/A 4 | N/A Lever-Lock Handle with Throttling Plate | N/A N200235LH 4 LUG/EPDM/AL BRZ W/LH DE |
| NLJ305H | N/A 039923317377 | N/A L - Lug | N/A 4 | N/A Bare Stem / Bare Shaft | N/A N200235-0 4 LUG/EPDM/AL BRZ BARE STEM |
| NLJ310H | N/A 039923269430 | N/A L - Lug | N/A 4 | N/A Gear | N/A N200235GO 4 LUG/EPDM/AL BRZ W/GO DE |
| NLJ300J | N/A 039923269386 | N/A L - Lug | N/A 5 | N/A Lever-Lock Handle with Throttling Plate | N/A N200235LH 5 LUG/EPDM/AL BRZ W/LH DE |
| NLJ305J | N/A 039923317384 | N/A L - Lug | N/A 5 | N/A Bare Stem / Bare Shaft | N/A N200235-0 5 LUG/EPDM/AL BRZ BARE STEM |
| NLJ310J | N/A 039923269447 | N/A L - Lug | N/A 5 | N/A Gear | N/A N200235GO 5 LUG/EPDM/AL BRZ W/GO DE |
| NLJ300K | N/A 039923269393 | N/A L - Lug | N/A 6 | N/A Lever-Lock Handle with Throttling Plate | N/A N200235LH 6 LUG/EPDM/AL BRZ W/LH DE |
| NLJ305K | N/A 039923317391 | N/A L - Lug | N/A 6 | N/A Bare Stem / Bare Shaft | N/A N200235-0 6 LUG/EPDM/AL BRZ BARE STEM |
| NLJ310K | N/A 039923269454 | N/A L - Lug | N/A 6 | N/A Gear | N/A N200235GO 6 LUG/EPDM/AL BRZ W/GO DE |
| NLJ300L | N/A 039923269409 | N/A L - Lug | N/A 8 | N/A Lever-Lock Handle with Throttling Plate | N/A N200235LH 8 LUG/EPDM/AL BRZ W/LH DE |
| NLJ305L | N/A 039923317414 | N/A L - Lug | N/A 8 | N/A Bare Stem / Bare Shaft | N/A N200235-0 8 LUG/EPDM/AL BRZ BARE STEM |
| NLJ310L | N/A 039923269461 | N/A L - Lug | N/A 8 | N/A Gear | N/A N200235GO 8 LUG/EPDM/AL BRZ W/GO DE |
| NLJ305M | N/A 039923317421 | N/A L - Lug | N/A 10 | N/A Bare Stem / Bare Shaft | N/A N200235-0 10 LUG/EPDM/AL BRZ BARE STEM |
| NLJ310M | N/A 039923269478 | N/A L - Lug | N/A 10 | N/A Gear | N/A N200235GO 10 LUG/EPDM/AL BRZ W/GO DE |
| NLJ305N | N/A 039923317438 | N/A L - Lug | N/A 12 | N/A Bare Stem / Bare Shaft | N/A N200235-0 12 LUG/EPDM/AL BRZ BARE STEM |
| NLJ310N | N/A 039923269485 | N/A L - Lug | N/A 12 | N/A Gear | N/A N200235GO 12 LUG/EPMD/AL BRZ W/GO DE |