-
Products
-
Systems
-
Brands
- Resources
-
Join Our Team
-
Products
-
Systems
-
Brands
-
Resources
-
Join Our Team
- Contact Us
- Build-A-Submittal
Products
Systems
Brands
Resources
CAD/BIM Solutions
eServices
Valves
System Management
Fittings
Tools, Pipe & Accessories
NIBCO
Webstone®
Join Our Team
Core Values
Life at NIBCO
Locations
System Control
System Quality
Temperature Control
Metal Fittings
Plastic Fittings
Industrial Plastic Fittings
585HP
NIBCO Press Systems
Wrot Racer Push Fittings
- Ball Valves
- Ball Valves - Combination
- Boiler Drains
- Butterfly Valves
- Check Valves
- Gate Valves
- Globe & Angle Valves
- High Performance Butterfly Valves
- Hose Bibbs & Sillcocks
- Stop and Waste Valves
- Supply Stops
- Industrial Plastic Valves
- Underplaster Valves
- Press Tools & Accessories
- PEX Tools & Accessories
- Push Tools & Accessories
- Fittings Accessories (Poland)
- Webstone Tools & Accessories
- Chemtrol Tools & Accessories
- Valve Accessories
- Pipe (Poland)
-
Isolator Ball Valve®
-
Pro-Pal®
-
Hydro-Core®
-
E-X-P®
-
Connections for Every Job
-
System Quality
- Ball Valves
- Fittings
- Low Pressure
- Blytheville, Arkansas
- Buena Vista, Virginia
- Elkhart, Indiana
- Goshen, Indiana
- Greensboro, Georgia
- Łódź, Poland
- McAllen, Texas
- Nacogdoches, Texas
- Reynosa, Mexico
- Stuarts Draft, Virginia
- Worcester, Massachusetts
- Balancing Valves
- Differential Pressure By-Pass
- Electric Actuators & Accessories
- Pneumatic Actuators & Accessories
- Pressure Relief Valves
- Sampling Valves
- Ball Valves
- Ball Valves - Combination
- Boiler Drains
- Butterfly Valves
- Check Valves
- Gate Valves
- Globe & Angle Valves
- High Performance Butterfly Valves
- Hose Bibbs & Sillcocks
- Stop and Waste Valves
- Supply Stops
- Industrial Plastic Valves
- Underplaster Valves
- Press Tools & Accessories
- PEX Tools & Accessories
- Push Tools & Accessories
- Fittings Accessories (Poland)
- Webstone Tools & Accessories
- Chemtrol Tools & Accessories
- Valve Accessories
- Pipe (Poland)
- Balancing Valves
- Differential Pressure By-Pass
- Electric Actuators & Accessories
- Pneumatic Actuators & Accessories
- Pressure Relief Valves
- Sampling Valves
- ABS DWV Fittings
- PVC DWV Fittings
- CPVC-CTS Fittings
- PVC Schedule 40 Fittings
- Polypropylene Insert Fittings
-
Isolator Ball Valve®
-
Pro-Pal®
-
Hydro-Core®
-
E-X-P®
-
Connections for Every Job
-
System Quality
- Ball Valves
- Fittings
- Low Pressure
- Isolator® w/ Rotating Flange
- Isolator® w/ Fixed Flange
- Isolator® w/ Round Flange for Variable Speed Pumps
- Isolator® Select™
- Double-Flanged Check
- Ball Drain Solutions
- Dielectric Solutions
- Hydronic Solutions
- Tee & Elbow Valves
- Valves & Accessories
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
PFD-2000 - Press Butterfly Valve - Ductile Iron, Lug Type, 200 PSI
Butterfly Valves
The NIBCO® lug type butterfly valve is ideal for commercial and some light industrial process applications, including HVAC and vacuum services, in addition to hot and cold potable water. The ductile iron butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. With the internal stem/disc geometric drive design, there is no need for pins or bolts that may create leak paths or turbulence in the waterway. An extended neck allows for insulation up to 2 inches. The unique molded-in EPDM seat liner with aluminum bronze disc is recommended for most water applications. The NIBCO® Press System® is user friendly, quick and easy to install. When properly crimped a unique "N" witness mark is clearly visible. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO® Press System® applies the proven performance of press technology to NIBCO valves and fittings -- the most specified flow control products in the industry. The NIBCO® Press System® features a full range of precision engineered copper fittings, bronze valves, accessories, pressing tools, jaws and chains. NIBCO® Press System® valves are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Material Number |
UPC Code |
Size (Dimensions) |
Valve Operator |
Description |
Turns/Operation |
|---|---|---|---|---|---|
| NLR090E | UPC Code N/A 039923254177 | Size (Dimensions) N/A 2 1/2 | Valve Operator N/A Bare Stem / Bare Shaft | Description N/A PFD20000 21/2 PRESS BFV BARE STEM | Turns/Operation N/A Quarter-Turn |
| NLR100E | UPC Code N/A 039923242914 | Size (Dimensions) N/A 2 1/2 | Valve Operator N/A Lever-Lock Handle | Description N/A PFD20003 21/2 PRESS BFV L/LK HNDL | Turns/Operation N/A Quarter-Turn |
| NLR110E | UPC Code N/A 039923242945 | Size (Dimensions) N/A 2 1/2 | Valve Operator N/A Gear Operator | Description N/A PFD20005 21/2 PRESS BFV GEAR OP | Turns/Operation N/A Quarter-Turn |
| NLR090F | UPC Code N/A 039923254184 | Size (Dimensions) N/A 3 | Valve Operator N/A Bare Stem / Bare Shaft | Description N/A PFD20000 3 PRESS BFV BARE STEM | Turns/Operation N/A Quarter-Turn |
| NLR100F | UPC Code N/A 039923242921 | Size (Dimensions) N/A 3 | Valve Operator N/A Lever-Lock Handle | Description N/A PFD20003 3 PRESS BFV L/LK HNDL | Turns/Operation N/A Quarter-Turn |
| NLR110F | UPC Code N/A 039923242952 | Size (Dimensions) N/A 3 | Valve Operator N/A Gear Operator | Description N/A PFD20005 3 PRESS BFV GEAR OP | Turns/Operation N/A Quarter-Turn |
| NLR090H | UPC Code N/A 039923254191 | Size (Dimensions) N/A 4 | Valve Operator N/A Bare Stem / Bare Shaft | Description N/A PFD20000 4 PRESS BFV BARE STEM | Turns/Operation N/A Quarter-Turn |
| NLR100H | UPC Code N/A 039923242938 | Size (Dimensions) N/A 4 | Valve Operator N/A Lever-Lock Handle | Description N/A PFD20003 4 PRESS BFV L/LK HNDL | Turns/Operation N/A Quarter-Turn |
| NLR110H | UPC Code N/A 039923242969 | Size (Dimensions) N/A 4 | Valve Operator N/A Gear Operator | Description N/A PFD20005 4 PRESS BFV GEAR OP | Turns/Operation N/A Quarter-Turn |

