CAD/BIM eCatalog
Batch CAD Cart (0)
▾
The NIBCO® cast iron butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. The EPDM cartridge seat liner with Nylon bonded ductile iron disc is recommended for most water applications, has good abrasion resistance properties and compatibility with solvents, oil, water and hydraulic fluid for compressed air. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® cast iron butterfly valves for versatile and economical applications in commercial systems. These valves are backed by the NIBCO 5-year125% limited warranty.
Material Number |
UPC Code |
Connection Type |
Valve Size |
Valve Operator |
Description |
|---|---|---|---|---|---|
| NLJ392D | N/A 039923410894 | N/A L - Lug | N/A 2 | N/A Handle with Throttling Plate | N/A N200248LH 2 LUG/BUN/NYL COAT DI DISC LH |
| NLJ392E | N/A 039923410931 | N/A L - Lug | N/A 2 1/2 | N/A Handle with Throttling Plate | N/A N200248LH 21/2 LG/BUN/NYL COT DI DIS LH |
| NLJ392F | N/A 039923410979 | N/A L - Lug | N/A 3 | N/A Handle with Throttling Plate | N/A N200248LH 3 LUG/BUN/NYL COAT DI DISC LH |
| NLJ392H | N/A 039923411013 | N/A L - Lug | N/A 4 | N/A Handle with Throttling Plate | N/A N200248LH 4 LUG/BUN/NYL COAT DI DISC LH |
| NLJ392J | N/A 039923411051 | N/A L - Lug | N/A 5 | N/A Handle with Throttling Plate | N/A N200248LH 5 LUG/BUN/NYL COAT DI DISC LH |
| NLJ392K | N/A 039923411099 | N/A L - Lug | N/A 6 | N/A Handle with Throttling Plate | N/A N200248LH 6 LUG/BUN/NYL COAT DI DISC LH |
| NLJ392L | N/A 039923411136 | N/A L - Lug | N/A 8 | N/A Handle with Throttling Plate | N/A N200248LH 8 LUG/BUN/NYL COAT DI DISC LH |
| NLJ391D | N/A 039923410887 | N/A L - Lug | N/A 2 | N/A Gear | N/A N200248GO 2 LUG/BUN/NYL COAT DI DISC GOP |
| NLJ391E | N/A 039923410924 | N/A L - Lug | N/A 2 1/2 | N/A Gear | N/A N200248GO 21/2 LG/BUN/NYL COT DI DIS GOP |
| NLJ391F | N/A 039923410962 | N/A L - Lug | N/A 3 | N/A Gear | N/A N200248GO 3 LUG/BUN/NYL COAT DI DISC GOP |
| NLJ391H | N/A 039923411006 | N/A L - Lug | N/A 4 | N/A Gear | N/A N200248GO 4 LUG/BUN/NYL COAT DI DISC GOP |
| NLJ391J | N/A 039923411044 | N/A L - Lug | N/A 5 | N/A Gear | N/A N200248GO 5 LUG/BUN/NYL COAT DI DISC GOP |
| NLJ391K | N/A 039923411082 | N/A L - Lug | N/A 6 | N/A Gear | N/A N200248GO 6 LUG/BUN/NYL COAT DI DISC GOP |
| NLJ391L | N/A 039923411129 | N/A L - Lug | N/A 8 | N/A Gear | N/A N200248GO 8 LUG/BUN/NYL COAT DI DISC GOP |
| NLJ391M | N/A 039923411150 | N/A L - Lug | N/A 10 | N/A Gear | N/A N200248GO 10 LUG/BUN/NYL COT DI DISC GOP |
| NLJ391N | N/A 039923411174 | N/A L - Lug | N/A 12 | N/A Gear | N/A N200248GO 12 LUG/BUN/NYL COT DI DISC GOP |