CAD/BIM eCatalog
Batch CAD Cart (0)
▾
The NIBCO® ductile iron butterfly valve features a unique molded-in EPDM seat with stainless steel disc, recommended for chemical applications the liner compatibility will permit. With the internal stem/disc geometric drive design there is no need for pins or bolts that may create leak paths or turbulence in the waterway. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
Material Number |
UPC Code |
Connection Type |
Valve Size |
Description |
Turns/Operation |
|---|---|---|---|---|---|
| NLG242D | N/A 039923725059 | N/A L - Lug | N/A 2 | N/A LD30220 2 LUG BFV BARE STEM DUCT IRON | N/A Quarter-Turn |
| NLG242E | N/A 039923725066 | N/A L - Lug | N/A 2 1/2 | N/A LD30220 2 1/2 LUG BFV BARE STEM DUCT IRON | N/A Quarter-Turn |
| NLG242F | N/A 039923725073 | N/A L - Lug | N/A 3 | N/A LD30220 3 LUG BFV BARE STEM DUCT IRON | N/A Quarter-Turn |
| NLG242H | N/A 039923725080 | N/A L - Lug | N/A 4 | N/A LD30220 4 LUG BFV BARE STEM DUCT IRON | N/A Quarter-Turn |
| NLG242J | N/A 039923725097 | N/A L - Lug | N/A 5 | N/A LD30220 5 LUG BFV BARE STEM DUCT IRON | N/A Quarter-Turn |
| NLG242K | N/A 039923725103 | N/A L - Lug | N/A 6 | N/A LD30220 6 LUG BFV BARE STEM DUCT IRON | N/A Quarter-Turn |
| NLG242L | N/A 039923725110 | N/A L - Lug | N/A 8 | N/A LD30220 8 LUG BFV BARE STEM DUCT IRON | N/A Quarter-Turn |
| NLG242M | N/A 039923725127 | N/A L - Lug | N/A 10 | N/A LD30220 10 LUG BFV BARE STEM DUCT IRON | N/A Quarter-Turn |
| NLG242N | N/A 039923725134 | N/A L - Lug | N/A 12 | N/A LD30220 12 LUG BFV BARE STEM DUCT IRON | N/A Quarter-Turn |
| NLG241D | N/A 039923712653 | N/A L - Lug | N/A 2 | N/A LDL0220 2 LUG BFV LOW TORQ BARE STEM | N/A Quarter-Turn |
| NLG241F | N/A 039923712677 | N/A L - Lug | N/A 3 | N/A LDL0220 3 LUG BFV LOW TORQ BARE STEM | N/A Quarter-Turn |
| NLG241H | N/A 039923037251 | N/A L - Lug | N/A 4 | N/A LDL0220 4 LUG BFV LOW TORQ BARE STEM | N/A Quarter-Turn |
| NLG241J | N/A 039923712691 | N/A L - Lug | N/A 5 | N/A LDL0220 5 LUG BFV LOW TORQ BARE STEM | N/A Quarter-Turn |
| NLG241K | N/A 039923712707 | N/A L - Lug | N/A 6 | N/A LDL0220 6 LUG BFV LOW TORQ BARE STEM | N/A Quarter-Turn |
| NLG241L | N/A 039923037411 | N/A L - Lug | N/A 8 | N/A LDL0220 8 LUG BFV LOW TORQ BARE STEM | N/A Quarter-Turn |
| NLG241M | N/A 039923712721 | N/A L - Lug | N/A 10 | N/A LDL0220 10 LUG BFV LOW TORQ BARE STEM | N/A Quarter-Turn |
| NLG241N | N/A 039923712738 | N/A L - Lug | N/A 12 | N/A LDL0220 12 LUG BFV LOW TORQ BARE STEM | N/A Quarter-Turn |
| NLG241E | N/A | N/A L - Lug | N/A 2 1/2 | N/A LDL0220 2 1/2 LUG BFV LOW TORQ BARE STEM | N/A Quarter-Turn |