CAD/BIM eCatalog
Batch CAD Cart (0)
▾
The NIBCO® ductile iron butterfly valve provides a unique molded-in EPDM seat liner with aluminum bronze disc, recommended for most water applications. With the internal stem/disc geometric drive design there is no need for pins or bolts that may create leak paths or turbulence in the waterway. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® ductile iron butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
1 2
Material Number |
UPC Code |
Connection Type |
Valve Size |
Description |
Turns/Operation |
|---|---|---|---|---|---|
| NLGA01D | N/A 039923270238 | N/A L - Lug | N/A 2 | N/A LDL0000 2 LUG BFV W/NDA2 ACT | N/A Quarter-Turn |
| NLGA01E | N/A 039923270245 | N/A L - Lug | N/A 2 1/2 | N/A LDL0000 21/2 LUG BFV W/NDA2 ACT | N/A Quarter-Turn |
| NLGA01F | N/A 039923270252 | N/A L - Lug | N/A 3 | N/A LDL0000 3 LUG BFV W/NDA2 ACT | N/A Quarter-Turn |
| NLGA01H | N/A 039923270269 | N/A L - Lug | N/A 4 | N/A LDL0000 4 LUG BFV W/NDA4 ACT | N/A Quarter-Turn |
| NLGA01J | N/A 039923270276 | N/A L - Lug | N/A 5 | N/A LDL0000 5 LUG BFV W/NDA4 ACT | N/A Quarter-Turn |
| NLGA01K | N/A 039923270283 | N/A L - Lug | N/A 6 | N/A LDL0000 6 LUG BFV W/NDA8-5 ACT | N/A Quarter-Turn |
| NLGA01L | N/A 039923270290 | N/A L - Lug | N/A 8 | N/A LDL0000 8 LUG BFV W/NDA12-7 ACT | N/A Quarter-Turn |
| NLGA01M | N/A 039923270306 | N/A L - Lug | N/A 10 | N/A LDL0000 10 LUG BFV W/NDA12-7 ACT | N/A Quarter-Turn |
| NLGA01N | N/A 039923270313 | N/A L - Lug | N/A 12 | N/A LDL0000 12 LUG BFV W/NDA20 ACT | N/A Quarter-Turn |
| NLGA02D | N/A 039923270320 | N/A L - Lug | N/A 2 | N/A LDL0000 2 LUG BFV W/NSR4 ACT | N/A Quarter-Turn |
| NLGA02E | N/A 039923270337 | N/A L - Lug | N/A 2 1/2 | N/A LDL0000 21/2 LUG BFV W/NSR4 ACT | N/A Quarter-Turn |
| NLGA02F | N/A 039923270344 | N/A L - Lug | N/A 3 | N/A LDL0000 3 LUG BFV W/NSR8-5 ACT | N/A Quarter-Turn |
| NLGA02H | N/A 039923270351 | N/A L - Lug | N/A 4 | N/A LDL0000 4 LUG BFV W/NSR8-5 ACT | N/A Quarter-Turn |
| NLGA02J | N/A 039923270368 | N/A L - Lug | N/A 5 | N/A LDL0000 5 LUG BFV W/NSR12-7 ACT | N/A Quarter-Turn |
| NLGA02K | N/A 039923270375 | N/A L - Lug | N/A 6 | N/A LDL0000 6 LUG BFV W/NSR20 ACT | N/A Quarter-Turn |
| NLGA02L | N/A 039923270382 | N/A L - Lug | N/A 8 | N/A LDL0000 8 LUG BFV W/NSR35 ACT | N/A Quarter-Turn |
| NLGA02M | N/A 039923270399 | N/A L - Lug | N/A 10 | N/A LDL0000 10 LUG BFV W/NSR35 ACT | N/A Quarter-Turn |
| NLGA02N | N/A 039923270405 | N/A L - Lug | N/A 12 | N/A LDL0000 12 LUG BFV W/NSR55-10 ACT | N/A Quarter-Turn |
| NLG045D | N/A 039923711359 | N/A L - Lug | N/A 2 | N/A LDL0000 2 LUG BFV LOW TORQ BARE STEM DI | N/A Quarter-Turn |
| NLG045E | N/A 039923711366 | N/A L - Lug | N/A 2 1/2 | N/A LDL0000 2 1/2 LUG BFV LOW TORQ BARE STEM | N/A Quarter-Turn |
| NLG045F | N/A 039923711373 | N/A L - Lug | N/A 3 | N/A LDL0000 3 LUG BFV LOW TORQ BARE STEM DI | N/A Quarter-Turn |
| NLG045H | N/A 039923711380 | N/A L - Lug | N/A 4 | N/A LDL0000 4 LUG BFV LOW TORQ BARE STEM DI | N/A Quarter-Turn |
| NLG045J | N/A 039923711397 | N/A L - Lug | N/A 5 | N/A LDL0000 5 LUG BFV LOW TORQ BARE STEM DI | N/A Quarter-Turn |
| NLG045K | N/A 039923711403 | N/A L - Lug | N/A 6 | N/A LDL0000 6 LUG BFV LOW TORQ BARE STEM DI | N/A Quarter-Turn |
| NLG045L | N/A 039923711410 | N/A L - Lug | N/A 8 | N/A LDL0000 8 LUG BFV LOW TORQ BARE STEM DI | N/A Quarter-Turn |
1 2