CAD/BIM eCatalog
Batch CAD Cart (0)
▾
The NIBCO® ductile iron butterfly valve is designed specifically to meet the rigorous requirements of automatic sprinkler systems. The unique EPDM molded-in seat liner with ductile iron disc provides bubble-tight shutoff at rated pressure. With the internal stem/disc geometric drive design there is no need for pins or bolts that may create leak paths or turbulence in the waterway. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and fire protection systems. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
1 2
Material Number |
UPC Code |
Valve Size |
Connection Type |
Description |
Turns/Operation |
|---|---|---|---|---|---|
| NLH800D | N/A 039923731852 | N/A 2 | N/A W -- Wafer | N/A WD35104 2 UL/FM BFV W/GO | N/A Quarter-Turn |
| NLH800E | N/A 039923731869 | N/A 2 1/2 | N/A W -- Wafer | N/A WD35104 2-1/2 UL/FM BFV W/GO | N/A Quarter-Turn |
| NLH800F | N/A 039923731876 | N/A 3 | N/A W -- Wafer | N/A WD35104 3 UL/FM BFV W/GO | N/A Quarter-Turn |
| NLH800H | N/A 039923731883 | N/A 4 | N/A W -- Wafer | N/A WD35104 4 UL/FM BFV W/GO | N/A Quarter-Turn |
| NLH800J | N/A 039923731890 | N/A 5 | N/A W -- Wafer | N/A WD35104 5 UL/FM BFV W/GO | N/A Quarter-Turn |
| NLH800K | N/A 039923731906 | N/A 6 | N/A W -- Wafer | N/A WD35104 6 UL/FM BFV W/GO | N/A Quarter-Turn |
| NLH800L | N/A 039923731913 | N/A 8 | N/A W -- Wafer | N/A WD35104 8 UL/FM BFV W/GO | N/A Quarter-Turn |
| NLH800M | N/A 039923731920 | N/A 10 | N/A W -- Wafer | N/A WD35104 10 UL/FM BFV W/GO | N/A Quarter-Turn |
| NLH800N | N/A 039923731937 | N/A 12 | N/A W -- Wafer | N/A WD35104 12 UL/FM BFV W/GO | N/A Quarter-Turn |
| NLH801D | N/A 039923732750 | N/A 2 | N/A W -- Wafer | N/A WD35108 2 UL/FM BFV W/GO & SW | N/A Quarter-Turn |
| NLH801E | N/A 039923732767 | N/A 2 1/2 | N/A W -- Wafer | N/A WD35108 2-1/2 UL/FM BFV W/GO & SW | N/A Quarter-Turn |
| NLH801F | N/A 039923732774 | N/A 3 | N/A W -- Wafer | N/A WD35108 3 UL/FM BFV W/GO & SW | N/A Quarter-Turn |
| NLH801H | N/A 039923732781 | N/A 4 | N/A W -- Wafer | N/A WD35108 4 UL/FM BFV W/GO & SW | N/A Quarter-Turn |
| NLH801J | N/A 039923732798 | N/A 5 | N/A W -- Wafer | N/A WD35108 5 UL/FM BFV W/GO & SW | N/A Quarter-Turn |
| NLH801K | N/A 039923732804 | N/A 6 | N/A W -- Wafer | N/A WD35108 6 UL/FM BFV W/GO & SW | N/A Quarter-Turn |
| NLH801L | N/A 039923732811 | N/A 8 | N/A W -- Wafer | N/A WD35108 8 UL/FM BFV W/GO & SW | N/A Quarter-Turn |
| NLH801M | N/A 039923732828 | N/A 10 | N/A W -- Wafer | N/A WD35108 10 UL/FM BFV W/GO & SW | N/A Quarter-Turn |
| NLH801N | N/A 039923732835 | N/A 12 | N/A W -- Wafer | N/A WD35108 12 UL/FM BFV W/GO & SW | N/A Quarter-Turn |
| NLH802D | N/A 039923732958 | N/A 2 | N/A W -- Wafer | N/A WD35108WP 2 UL/FM BFV W/WALL POST W/SW | N/A Quarter-Turn |
| NLH802E | N/A 039923732965 | N/A 2 1/2 | N/A W -- Wafer | N/A WD35108WP 2-1/2 UL/FM BFV WALL POST W/SW | N/A Quarter-Turn |
| NLH802F | N/A 039923732972 | N/A 3 | N/A W -- Wafer | N/A WD35108WP 3 UL/FM BFV W/WALL POST W/SW | N/A Quarter-Turn |
| NLH802H | N/A 039923732989 | N/A 4 | N/A W -- Wafer | N/A WD35108WP 4 UL/FM BFV W/WALL POST W/SW | N/A Quarter-Turn |
| NLH802K | N/A 039923733009 | N/A 6 | N/A W -- Wafer | N/A WD35108WP 6 UL/FM BFV W/WALL POST W/SW | N/A Quarter-Turn |
| NLH802L | N/A 039923733016 | N/A 8 | N/A W -- Wafer | N/A WD35108WP 8 UL/FM BFV W/WALL POST W/SW | N/A Quarter-Turn |
| NLH802M | N/A 039923733023 | N/A 10 | N/A W -- Wafer | N/A WD35108WP 10 UL/FM BFV W/WALL POST W/SW | N/A Quarter-Turn |
1 2