CAD/BIM eCatalog
Batch CAD Cart (0)
▾
The NIBCO® ductile iron butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. The unique molded-in EPDM seat liner with aluminum bronze disc is recommended for most water applications. With the internal stem/disc geometric drive design there is no need for pins or bolts that may create leak paths or turbulence in the waterway. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
Material Number |
UPC Code |
Connection Type |
Valve Size |
Description |
Turns/Operation |
|---|---|---|---|---|---|
| NLG700D | N/A 039923236920 | N/A L - Lug | N/A 2 | N/A LD30000 2 250PSI ALUM BRZ EPDM BARE STEM | N/A Quarter-Turn |
| NLG710D | N/A 039923237019 | N/A L - Lug | N/A 2 | N/A LD30003 2 250PSI ALUM BRZ EPDM LEVER HDL | N/A Quarter-Turn |
| NLG720D | N/A 039923317629 | N/A L - Lug | N/A 2 | N/A LD30005 2 250PSI ALUM BRZ EPDM GEAR OP | N/A Quarter-Turn |
| NLG700E | N/A 039923236937 | N/A L - Lug | N/A 2 1/2 | N/A LD30000 2 1/2 250PSI ALUM BRZ EPDM BARE | N/A Quarter-Turn |
| NLG710E | N/A 039923237026 | N/A L - Lug | N/A 2 1/2 | N/A LD30003 2 1/2 250PSI ALUM BRZ EPDM LEVER | N/A Quarter-Turn |
| NLG720E | N/A 039923317643 | N/A L - Lug | N/A 2 1/2 | N/A LD30005 21/2 250PSI ALUM BRZ EPDM G/OP | N/A Quarter-Turn |
| NLG700F | N/A 039923236944 | N/A L - Lug | N/A 3 | N/A LD30000 3 250PSI ALUM BRZ EPDM BARE STEM | N/A Quarter-Turn |
| NLG710F | N/A 039923237033 | N/A L - Lug | N/A 3 | N/A LD30003 3 250PSI ALUM BRZ EPDM LEVER HDL | N/A Quarter-Turn |
| NLG720F | N/A 039923317667 | N/A L - Lug | N/A 3 | N/A LD30005 3 250PSI ALUM BRZ EPDM GEAR OP | N/A Quarter-Turn |
| NLG700H | N/A 039923236951 | N/A L - Lug | N/A 4 | N/A LD30000 4 250PSI ALUM BRZ EPDM BARE STEM | N/A Quarter-Turn |
| NLG710H | N/A 039923237040 | N/A L - Lug | N/A 4 | N/A LD30003 4 250PSI ALUM BRZ EPDM LEVER HDL | N/A Quarter-Turn |
| NLG720H | N/A 039923237088 | N/A L - Lug | N/A 4 | N/A LD30005 4 250PSI ALUM BRZ EPDM GEAR OP | N/A Quarter-Turn |
| NLG700J | N/A 039923236968 | N/A L - Lug | N/A 5 | N/A LD30000 5 250PSI ALUM BRZ EPDM BARE STEM | N/A Quarter-Turn |
| NLG710J | N/A 039923237057 | N/A L - Lug | N/A 5 | N/A LD30003 5 250PSI ALUM BRZ EPDM LEVER HDL | N/A Quarter-Turn |
| NLG720J | N/A 039923237095 | N/A L - Lug | N/A 5 | N/A LD30005 5 250PSI ALUM BRZ EPDM GEAR OP | N/A Quarter-Turn |
| NLG720K | N/A 039923237101 | N/A L - Lug | N/A 6 | N/A LD30005 6 250PSI ALUM BRZ EPDM GEAR OP | N/A Quarter-Turn |
| NLG700K | N/A 039923236975 | N/A L - Lug | N/A 6 | N/A LD30000 6 250PSI ALUM BRZ EPDM BARE STEM | N/A Quarter-Turn |
| NLG710K | N/A 039923237064 | N/A L - Lug | N/A 6 | N/A LD30003 6 250PSI ALUM BRZ EPDM LEVER HDL | N/A Quarter-Turn |
| NLG710L | N/A 039923237071 | N/A L - Lug | N/A 8 | N/A LD30003 8 250PSI ALUM BRZ EPDM LEVER HDL | N/A Quarter-Turn |
| NLG720L | N/A 039923237118 | N/A L - Lug | N/A 8 | N/A LD30005 8 250PSI ALUM BRZ EPDM GEAR OP | N/A Quarter-Turn |
| NLG700L | N/A 039923236982 | N/A L - Lug | N/A 8 | N/A LD30000 8 250PSI ALUM BRZ EPDM BARE STEM | N/A Quarter-Turn |
| NLG700M | N/A 039923236999 | N/A L - Lug | N/A 10 | N/A LD30000 10 250PSI ALUM BRZ EPDM BARE STE | N/A Quarter-Turn |
| NLG720M | N/A 039923237125 | N/A L - Lug | N/A 10 | N/A LD30005 10 250PSI ALUM BRZ EPDM GEAR OP | N/A Quarter-Turn |
| NLG700N | N/A 039923237002 | N/A L - Lug | N/A 12 | N/A LD30000 12 250PSI ALUM BRZ EPDM BARE STE | N/A Quarter-Turn |
| NLG720N | N/A 039923237132 | N/A L - Lug | N/A 12 | N/A LD30005 12 250PSI ALUM BRZ EPDM GEAR OP | N/A Quarter-Turn |