CAD/BIM eCatalog
Batch CAD Cart (0)
▾
The NIBCO® ductile iron lug butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. With the internal stem/disc geometric drive design, there is no need for pins or bolts that may create leak paths or turbulence in the waterway. An extended neck allows for insulation up to 2 inches. The unique molded-in EPDM seat liner with aluminum bronze disc is recommended for most water applications. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
1 2
Material Number |
UPC Code |
Connection Type |
Valve Size |
Description |
Turns/Operation |
|---|---|---|---|---|---|
| NLG110M | N/A 039923718525 | N/A L - Lug | N/A 10 | N/A LD20005 10 LUG BFV GEAR OP DUCTILE IRON | N/A Quarter-Turn |
| NLG114M | N/A 039923719249 | N/A L - Lug | N/A 10 | N/A LD20005 10 LUG BFV FLG IND GEAR OP D I | N/A Quarter-Turn |
| NLG115M | N/A 039923719720 | N/A L - Lug | N/A 10 | N/A LD20005 10 LUG BFV SQ NUT GEAR OP D I | N/A Quarter-Turn |
| NLG117M | N/A 039923719829 | N/A L - Lug | N/A 10 | N/A LD20005 10 LUG BFV G/O 17-4PH STEM D I | N/A Quarter-Turn |
| NLG11AM | N/A 039923719324 | N/A L - Lug | N/A 10 | N/A LD20005 10 LUG BFV MEM STOP GEAR OP DI | N/A Quarter-Turn |
| NLG090M | N/A 039923717528 | N/A L - Lug | N/A 10 | N/A LD20000 10 LUG BFV BARE STEM DUCT IRON | N/A Quarter-Turn |
| NLG110N | N/A 039923718532 | N/A L - Lug | N/A 12 | N/A LD20005 12 LUG BFV GEAR OP DUCTILE IRON | N/A Quarter-Turn |
| NLG115N | N/A 039923719737 | N/A L - Lug | N/A 12 | N/A LD20005 12 LUG BFV SQ NUT GEAR OP D I | N/A Quarter-Turn |
| NLG117N | N/A 039923719836 | N/A L - Lug | N/A 12 | N/A LD20005 12 LUG BFV G/O 17-4PH STEM D I | N/A Quarter-Turn |
| NLG11AN | N/A 039923719331 | N/A L - Lug | N/A 12 | N/A LD20005 12 LUG BFV MEM STOP GEAR OP D I | N/A Quarter-Turn |
| NLG090N | N/A 039923717535 | N/A L - Lug | N/A 12 | N/A LD20000 12 LUG BFV BARE STEM DUCT IRON | N/A Quarter-Turn |
| NLG100D | N/A 039923717757 | N/A L - Lug | N/A 2 | N/A LD20003 2 LUG BFV L/LK HNDL DUCTILE IRON | N/A Quarter-Turn |
| NLG110D | N/A 039923718457 | N/A L - Lug | N/A 2 | N/A LD20005 2 LUG BFV GEAR OP DUCTILE IRON | N/A Quarter-Turn |
| NLG115D | N/A 039923719652 | N/A L - Lug | N/A 2 | N/A LD20005 2 LUG BFV SQ NUT GEAR OP D I | N/A Quarter-Turn |
| NLG11AD | N/A 039923719256 | N/A L - Lug | N/A 2 | N/A LD20005 2 LUG BFV MEM STOP G/O DUCT IRON | N/A Quarter-Turn |
| NLG090D | N/A 039923717450 | N/A L - Lug | N/A 2 | N/A LD20000 2 LUG BFV BARE STEM DUCTILE IRON | N/A Quarter-Turn |
| NLG100E | N/A 039923717764 | N/A L - Lug | N/A 2 1/2 | N/A LD20003 2 1/2 LUG BFV L/LK HNDL DUCT IRON | N/A Quarter-Turn |
| NLG107E | N/A 039923718150 | N/A L - Lug | N/A 2 1/2 | N/A LD20003 2 1/2 LUG BFV L/LK HNDL 17-4PH ST | N/A Quarter-Turn |
| NLG110E | N/A 039923718464 | N/A L - Lug | N/A 2 1/2 | N/A LD20005 2 1/2 LUG BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
| NLG11AE | N/A 039923719263 | N/A L - Lug | N/A 2 1/2 | N/A LD20005 2 1/2 LUG BFV MEM STOP G/O D I | N/A Quarter-Turn |
| NLG090E | N/A 039923717467 | N/A L - Lug | N/A 2 1/2 | N/A LD20000 2 1/2 LUG BFV BARE STEM DUCT IRON | N/A Quarter-Turn |
| NLG100F | N/A 039923717771 | N/A L - Lug | N/A 3 | N/A LD20003 3 LUG BFV L/LK HNDL DUCT IRON | N/A Quarter-Turn |
| NLG107F | N/A 039923718167 | N/A L - Lug | N/A 3 | N/A LD20003 3 LUG BFV L/LK HNDL 17-4PH STEM | N/A Quarter-Turn |
| NLG110F | N/A 039923718471 | N/A L - Lug | N/A 3 | N/A LD20005 3 LUG BFV GEAR OP DUCTILE IRON | N/A Quarter-Turn |
| NLG11AF | N/A 039923719270 | N/A L - Lug | N/A 3 | N/A LD20005 3 LUG BFV MEM STOP G/O DUCT IRON | N/A Quarter-Turn |
1 2