-
Products
-
Systems
-
Brands
- Resources
-
Join Our Team
-
Products
-
Systems
-
Brands
-
Resources
-
Join Our Team
- Contact Us
- Build-A-Submittal
Products
Systems
Brands
Resources
CAD/BIM Solutions
eServices
Valves
System Management
Fittings
Tools, Pipe & Accessories
NIBCO
Webstone®
Join Our Team
Core Values
Life at NIBCO
Locations
System Control
System Quality
Temperature Control
Metal Fittings
Plastic Fittings
Industrial Plastic Fittings
585HP
NIBCO Press Systems
Wrot Racer Push Fittings
- Ball Valves
- Ball Valves - Combination
- Boiler Drains
- Butterfly Valves
- Check Valves
- Gate Valves
- Globe & Angle Valves
- High Performance Butterfly Valves
- Hose Bibbs & Sillcocks
- Stop and Waste Valves
- Supply Stops
- Industrial Plastic Valves
- Underplaster Valves
- Press Tools & Accessories
- PEX Tools & Accessories
- Push Tools & Accessories
- Fittings Accessories (Poland)
- Webstone Tools & Accessories
- Chemtrol Tools & Accessories
- Valve Accessories
- Pipe (Poland)
-
Isolator Ball Valve®
-
Pro-Pal®
-
Hydro-Core®
-
E-X-P®
-
Connections for Every Job
-
System Quality
- Ball Valves
- Fittings
- Low Pressure
- Blytheville, Arkansas
- Buena Vista, Virginia
- Elkhart, Indiana
- Goshen, Indiana
- Greensboro, Georgia
- Łódź, Poland
- McAllen, Texas
- Nacogdoches, Texas
- Reynosa, Mexico
- Stuarts Draft, Virginia
- Worcester, Massachusetts
- Balancing Valves
- Differential Pressure By-Pass
- Electric Actuators & Accessories
- Pneumatic Actuators & Accessories
- Pressure Relief Valves
- Sampling Valves
- Ball Valves
- Ball Valves - Combination
- Boiler Drains
- Butterfly Valves
- Check Valves
- Gate Valves
- Globe & Angle Valves
- High Performance Butterfly Valves
- Hose Bibbs & Sillcocks
- Stop and Waste Valves
- Supply Stops
- Industrial Plastic Valves
- Underplaster Valves
- Press Tools & Accessories
- PEX Tools & Accessories
- Push Tools & Accessories
- Fittings Accessories (Poland)
- Webstone Tools & Accessories
- Chemtrol Tools & Accessories
- Valve Accessories
- Pipe (Poland)
- Balancing Valves
- Differential Pressure By-Pass
- Electric Actuators & Accessories
- Pneumatic Actuators & Accessories
- Pressure Relief Valves
- Sampling Valves
- ABS DWV Fittings
- PVC DWV Fittings
- CPVC-CTS Fittings
- PVC Schedule 40 Fittings
- Polypropylene Insert Fittings
-
Isolator Ball Valve®
-
Pro-Pal®
-
Hydro-Core®
-
E-X-P®
-
Connections for Every Job
-
System Quality
- Ball Valves
- Fittings
- Low Pressure
- Isolator® w/ Rotating Flange
- Isolator® w/ Fixed Flange
- Isolator® w/ Round Flange for Variable Speed Pumps
- Isolator® Select™
- Double-Flanged Check
- Ball Drain Solutions
- Dielectric Solutions
- Hydronic Solutions
- Tee & Elbow Valves
- Valves & Accessories
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
GD-4865-C-8N - Butterfly Valve - Ductile Iron, Fire Protection, Normally Closed, UL Listed, Grooved Style
Butterfly Valves
The NIBCO® ductile iron butterfly valve is designed specifically to meet the rigorous requirements of automatic sprinkler systems. The EPDM encapsulated ductile iron disc provides bubble-tight shutoff at rated pressure. These valves are installed and monitored in fire protection applications where they remain in the normally closed position. A typical application would be fire pump test bypass lines. With the internal splined stem/disc drive design there is no need for pins or bolts that may create leak paths or turbulence in the waterway Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® ductile iron butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and fire protection systems. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
Material Number |
UPC Code |
Valve Size |
Connection Type |
Description |
Turns/Operation |
|---|---|---|---|---|---|
| NLK862FF | UPC Code N/A 039923397911 | Valve Size N/A 76 | Connection Type N/A G - Grooved | Description N/A GD4865C8N 76MM GRV UL/FM 300 NC SW | Turns/Operation N/A Quarter-Turn |
| NLK862KK | UPC Code N/A 039923397935 | Valve Size N/A 165 | Connection Type N/A G - Grooved | Description N/A GD4865C8N 165MM GRV UL/FM 300 NC SW | Turns/Operation N/A Quarter-Turn |
| NLK862E | UPC Code N/A 039923373533 | Valve Size N/A 2 1/2 | Connection Type N/A G - Grooved | Description N/A GD4865C8N 21/2 GRV 300 BFV SIGNAL CLOSED | Turns/Operation N/A Quarter-Turn |
| NLK862F | UPC Code N/A 039923373540 | Valve Size N/A 3 | Connection Type N/A G - Grooved | Description N/A GD4865C8N 3 GRV 300 BFV SIGNAL CLOSED | Turns/Operation N/A Quarter-Turn |
| NLK862H | UPC Code N/A 039923373557 | Valve Size N/A 4 | Connection Type N/A G - Grooved | Description N/A GD4865C8N 4 GRV 300 BFV SIGNAL CLOSED | Turns/Operation N/A Quarter-Turn |
| NLK862K | UPC Code N/A 039923373564 | Valve Size N/A 6 | Connection Type N/A G - Grooved | Description N/A GD4865C8N 6 GRV 300 BFV SIGNAL CLOSED | Turns/Operation N/A Quarter-Turn |
| NLK862L | UPC Code N/A 039923373571 | Valve Size N/A 8 | Connection Type N/A G - Grooved | Description N/A GD4865C8N 8 GRV 300 BFV SIGNAL CLOSED | Turns/Operation N/A Quarter-Turn |
| NLK862M | UPC Code N/A 039923379979 | Valve Size N/A 10 | Connection Type N/A G - Grooved | Description N/A GD4865C8N 10 GRV 300 BFV SIGNAL CLOSED | Turns/Operation N/A Quarter-Turn |
| NLK863E | UPC Code N/A 039923394262 | Valve Size N/A 2 1/2 | Connection Type N/A G - Grooved | Description N/A GD4865C8NWP 21/2 GRV UL 300 W/WP SIG CLS | Turns/Operation N/A Quarter-Turn |
| NLK863F | UPC Code N/A 039923394279 | Valve Size N/A 3 | Connection Type N/A G - Grooved | Description N/A GD4865C8NWP 3 GRV UL 300 W/WP SIG CLOSE | Turns/Operation N/A Quarter-Turn |
| NLK863H | UPC Code N/A 039923394286 | Valve Size N/A 4 | Connection Type N/A G - Grooved | Description N/A GD4865C8NWP 4 GRV UL 300 W/WP SIG CLOSE | Turns/Operation N/A Quarter-Turn |
| NLK863K | UPC Code N/A 039923394293 | Valve Size N/A 6 | Connection Type N/A G - Grooved | Description N/A GD4865C8NWP 6 GRV UL 300 W/WP SIG CLOSE | Turns/Operation N/A Quarter-Turn |
| NLK863L | UPC Code N/A 039923394309 | Valve Size N/A 8 | Connection Type N/A G - Grooved | Description N/A GD4865C8NWP 8 GRV UL 300 W/WP SIG CLOSE | Turns/Operation N/A Quarter-Turn |