-
Products
-
Systems
-
Brands
- Resources
-
Join Our Team
-
Products
-
Systems
-
Brands
-
Resources
-
Join Our Team
- Contact Us
- Build-A-Submittal
Products
Systems
Brands
Resources
CAD/BIM Solutions
eServices
Valves
System Management
Fittings
Tools, Pipe & Accessories
NIBCO
Webstone®
Join Our Team
Core Values
Life at NIBCO
Locations
System Control
System Quality
Temperature Control
Metal Fittings
Plastic Fittings
Industrial Plastic Fittings
585HP
NIBCO Press Systems
Wrot Racer Push Fittings
- Ball Valves
- Ball Valves - Combination
- Boiler Drains
- Butterfly Valves
- Check Valves
- Gate Valves
- Globe & Angle Valves
- High Performance Butterfly Valves
- Hose Bibbs & Sillcocks
- Stop and Waste Valves
- Supply Stops
- Industrial Plastic Valves
- Underplaster Valves
- Press Tools & Accessories
- PEX Tools & Accessories
- Push Tools & Accessories
- Fittings Accessories (Poland)
- Webstone Tools & Accessories
- Chemtrol Tools & Accessories
- Valve Accessories
- Pipe (Poland)
-
Isolator Ball Valve®
-
Pro-Pal®
-
Hydro-Core®
-
E-X-P®
-
Connections for Every Job
-
System Quality
- Ball Valves
- Fittings
- Low Pressure
- Blytheville, Arkansas
- Buena Vista, Virginia
- Elkhart, Indiana
- Goshen, Indiana
- Greensboro, Georgia
- Łódź, Poland
- McAllen, Texas
- Nacogdoches, Texas
- Reynosa, Mexico
- Stuarts Draft, Virginia
- Worcester, Massachusetts
- Balancing Valves
- Differential Pressure By-Pass
- Electric Actuators & Accessories
- Pneumatic Actuators & Accessories
- Pressure Relief Valves
- Sampling Valves
- Ball Valves
- Ball Valves - Combination
- Boiler Drains
- Butterfly Valves
- Check Valves
- Gate Valves
- Globe & Angle Valves
- High Performance Butterfly Valves
- Hose Bibbs & Sillcocks
- Stop and Waste Valves
- Supply Stops
- Industrial Plastic Valves
- Underplaster Valves
- Press Tools & Accessories
- PEX Tools & Accessories
- Push Tools & Accessories
- Fittings Accessories (Poland)
- Webstone Tools & Accessories
- Chemtrol Tools & Accessories
- Valve Accessories
- Pipe (Poland)
- Balancing Valves
- Differential Pressure By-Pass
- Electric Actuators & Accessories
- Pneumatic Actuators & Accessories
- Pressure Relief Valves
- Sampling Valves
- ABS DWV Fittings
- PVC DWV Fittings
- CPVC-CTS Fittings
- PVC Schedule 40 Fittings
- Polypropylene Insert Fittings
-
Isolator Ball Valve®
-
Pro-Pal®
-
Hydro-Core®
-
E-X-P®
-
Connections for Every Job
-
System Quality
- Ball Valves
- Fittings
- Low Pressure
- Isolator® w/ Rotating Flange
- Isolator® w/ Fixed Flange
- Isolator® w/ Round Flange for Variable Speed Pumps
- Isolator® Select™
- Double-Flanged Check
- Ball Drain Solutions
- Dielectric Solutions
- Hydronic Solutions
- Tee & Elbow Valves
- Valves & Accessories
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
GD-4865-4N/8N - Butterfly Valve - Ductile Iron, Grooved, UL Listed
Butterfly Valves
The NIBCO® ductile iron butterfly valve is designed specifically to meet the rigorous requirements of automatic sprinkler systems. The EPDM encapsulated ductile iron disc provides bubble-tight shutoff at rated pressure. With the internal splined stem/disc drive design there is no need for pins or bolts that may create leak paths or turbulence in the waterway. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® ductile iron butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and fire protection systems. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
1 2
Material Number |
UPC Code |
Valve Size |
Connection Type |
Description |
Turns/Operation |
|---|---|---|---|---|---|
| NLK66LF | UPC Code N/A 039923360113 | Valve Size N/A 76 | Connection Type N/A G - Grooved | Description N/A GD48658N 76MM GRV UL/FM BFV W/SW DI | Turns/Operation N/A Quarter-Turn |
| NLK856K | UPC Code N/A 039923373281 | Valve Size N/A 165 | Connection Type N/A G - Grooved | Description N/A GD48654N 165MM GRV UL/FM 300 BFV W/O SW | Turns/Operation N/A Quarter-Turn |
| NLK856F | UPC Code N/A 039923373274 | Valve Size N/A 76 | Connection Type N/A G - Grooved | Description N/A GD48654N 76MM GRV UL/FM 300 BFV W/O SW | Turns/Operation N/A Quarter-Turn |
| NLK652E | UPC Code N/A 039923359988 | Valve Size N/A 2 1/2 | Connection Type N/A G - Grooved | Description N/A GD48654N 21/2 GRV UL/FM BFV W/O SWITCH | Turns/Operation N/A Quarter-Turn |
| NLK652F | UPC Code N/A 039923359995 | Valve Size N/A 3 | Connection Type N/A G - Grooved | Description N/A GD48654N 3 GRV UL/FM BFV W/O SWITCH D I | Turns/Operation N/A Quarter-Turn |
| NLK652H | UPC Code N/A 039923360007 | Valve Size N/A 4 | Connection Type N/A G - Grooved | Description N/A GD48654N 4 GRV UL/FM BFV W/O SWITCH D I | Turns/Operation N/A Quarter-Turn |
| NLK652K | UPC Code N/A 039923360021 | Valve Size N/A 6 | Connection Type N/A G - Grooved | Description N/A GD48654N 6 GRV UL/FM BFV W/O SWITCH D I | Turns/Operation N/A Quarter-Turn |
| NLK652L | UPC Code N/A 039923360038 | Valve Size N/A 8 | Connection Type N/A G - Grooved | Description N/A GD48654N 8 GRV UL/FM BFV W/O SWITCH D I | Turns/Operation N/A Quarter-Turn |
| NLK662M | UPC Code N/A 039923360144 | Valve Size N/A 10 | Connection Type N/A G - Grooved | Description N/A GD48658N 10 GRV UL/FM BFV W/2 SWITCH D I | Turns/Operation N/A Quarter-Turn |
| NLK662E | UPC Code N/A 039923360045 | Valve Size N/A 2 1/2 | Connection Type N/A G - Grooved | Description N/A GD48658N 21/2 GRV UL/FM BFV W/SW D I | Turns/Operation N/A Quarter-Turn |
| NLK662F | UPC Code N/A 039923360052 | Valve Size N/A 3 | Connection Type N/A G - Grooved | Description N/A GD48658N 3 GRV UL/FM BFV W/SW DUCT IRON | Turns/Operation N/A Quarter-Turn |
| NLK662H | UPC Code N/A 039923360069 | Valve Size N/A 4 | Connection Type N/A G - Grooved | Description N/A GD48658N 4 GRV UL/FM BFV W/SW DUCT IRON | Turns/Operation N/A Quarter-Turn |
| NLK662K | UPC Code N/A 039923360083 | Valve Size N/A 6 | Connection Type N/A G - Grooved | Description N/A GD48658N 6 GRV UL/FM BFV W/SWITCH D I | Turns/Operation N/A Quarter-Turn |
| NLK662L | UPC Code N/A 039923360106 | Valve Size N/A 8 | Connection Type N/A G - Grooved | Description N/A GD48658N 8 GRV UL/FM BFV W/SW DUCT IRON | Turns/Operation N/A Quarter-Turn |
| NLK857E | UPC Code N/A 039923373472 | Valve Size N/A 2 1/2 | Connection Type N/A G - Grooved | Description N/A GD48658NGP 21/2 GRV UL 300 BFV W/GP | Turns/Operation N/A Quarter-Turn |
| NLK857F | UPC Code N/A 039923373489 | Valve Size N/A 3 | Connection Type N/A G - Grooved | Description N/A GD48658NGP 3 GRV UL 300 BFV W/GP | Turns/Operation N/A Quarter-Turn |
| NLK857H | UPC Code N/A 039923373496 | Valve Size N/A 4 | Connection Type N/A G - Grooved | Description N/A GD48658NGP 4 GRV UL 300 BFV W/GP | Turns/Operation N/A Quarter-Turn |
| NLK857K | UPC Code N/A 039923373519 | Valve Size N/A 6 | Connection Type N/A G - Grooved | Description N/A GD48658NGP 6 GRV UL 300 BFV W/GP | Turns/Operation N/A Quarter-Turn |
| NLK857L | UPC Code N/A 039923373526 | Valve Size N/A 8 | Connection Type N/A G - Grooved | Description N/A GD48658NGP 8 GRV UL 300 BFV W/GP | Turns/Operation N/A Quarter-Turn |
| NLK864E | UPC Code N/A 039923373298 | Valve Size N/A 2 1/2 | Connection Type N/A G - Grooved | Description N/A GD48654NWP 21/2 GRV UL 300 BFV W/WP | Turns/Operation N/A Quarter-Turn |
| NLK864F | UPC Code N/A 039923373304 | Valve Size N/A 3 | Connection Type N/A G - Grooved | Description N/A GD48654NWP 3 GRV UL 300 BFV W/WP | Turns/Operation N/A Quarter-Turn |
| NLK864H | UPC Code N/A 039923373311 | Valve Size N/A 4 | Connection Type N/A G - Grooved | Description N/A GD48654NWP 4 GRV UL 300 BFV W/WP | Turns/Operation N/A Quarter-Turn |
| NLK864K | UPC Code N/A 039923373335 | Valve Size N/A 6 | Connection Type N/A G - Grooved | Description N/A GD48654NWP 6 GRV UL 300 BFV W/WP | Turns/Operation N/A Quarter-Turn |
| NLK864L | UPC Code N/A 039923373342 | Valve Size N/A 8 | Connection Type N/A G - Grooved | Description N/A GD48654NWP 8 GRV UL 300 BFV W/WP | Turns/Operation N/A Quarter-Turn |
| NLK865E | UPC Code N/A 039923373359 | Valve Size N/A 2 1/2 | Connection Type N/A G - Grooved | Description N/A GD48654NGP 21/2 GRV UL 300 BFV W/GP | Turns/Operation N/A Quarter-Turn |
1 2