-
Products
-
Systems
-
Brands
- Resources
-
Join Our Team
-
Products
-
Systems
-
Brands
-
Resources
-
Join Our Team
- Contact Us
- Build-A-Submittal
Products
Systems
Brands
Resources
CAD/BIM Solutions
eServices
Valves
System Management
Fittings
Tools, Pipe & Accessories
NIBCO
Webstone®
Join Our Team
Core Values
Life at NIBCO
Locations
System Control
System Quality
Temperature Control
Metal Fittings
Plastic Fittings
Industrial Plastic Fittings
585HP
NIBCO Press Systems
Wrot Racer Push Fittings
- Ball Valves
- Ball Valves - Combination
- Boiler Drains
- Butterfly Valves
- Check Valves
- Gate Valves
- Globe & Angle Valves
- High Performance Butterfly Valves
- Hose Bibbs & Sillcocks
- Stop and Waste Valves
- Supply Stops
- Industrial Plastic Valves
- Underplaster Valves
- Press Tools & Accessories
- PEX Tools & Accessories
- Push Tools & Accessories
- Fittings Accessories (Poland)
- Webstone Tools & Accessories
- Chemtrol Tools & Accessories
- Valve Accessories
- Pipe (Poland)
-
Isolator Ball Valve®
-
Pro-Pal®
-
Hydro-Core®
-
E-X-P®
-
Connections for Every Job
-
System Quality
- Ball Valves
- Fittings
- Low Pressure
- Blytheville, Arkansas
- Buena Vista, Virginia
- Elkhart, Indiana
- Goshen, Indiana
- Greensboro, Georgia
- Łódź, Poland
- McAllen, Texas
- Nacogdoches, Texas
- Reynosa, Mexico
- Stuarts Draft, Virginia
- Worcester, Massachusetts
- Balancing Valves
- Differential Pressure By-Pass
- Electric Actuators & Accessories
- Pneumatic Actuators & Accessories
- Pressure Relief Valves
- Sampling Valves
- Ball Valves
- Ball Valves - Combination
- Boiler Drains
- Butterfly Valves
- Check Valves
- Gate Valves
- Globe & Angle Valves
- High Performance Butterfly Valves
- Hose Bibbs & Sillcocks
- Stop and Waste Valves
- Supply Stops
- Industrial Plastic Valves
- Underplaster Valves
- Press Tools & Accessories
- PEX Tools & Accessories
- Push Tools & Accessories
- Fittings Accessories (Poland)
- Webstone Tools & Accessories
- Chemtrol Tools & Accessories
- Valve Accessories
- Pipe (Poland)
- Balancing Valves
- Differential Pressure By-Pass
- Electric Actuators & Accessories
- Pneumatic Actuators & Accessories
- Pressure Relief Valves
- Sampling Valves
- ABS DWV Fittings
- PVC DWV Fittings
- CPVC-CTS Fittings
- PVC Schedule 40 Fittings
- Polypropylene Insert Fittings
-
Isolator Ball Valve®
-
Pro-Pal®
-
Hydro-Core®
-
E-X-P®
-
Connections for Every Job
-
System Quality
- Ball Valves
- Fittings
- Low Pressure
- Isolator® w/ Rotating Flange
- Isolator® w/ Fixed Flange
- Isolator® w/ Round Flange for Variable Speed Pumps
- Isolator® Select™
- Double-Flanged Check
- Ball Drain Solutions
- Dielectric Solutions
- Hydronic Solutions
- Tee & Elbow Valves
- Valves & Accessories
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
WD-L110 - Butterfly Valve - Ductile Iron, Wafer Type, 100 PSI, Actuated
Butterfly Valves
The NIBCO® wafer type butterfly valve is provided with undercut discs for actuation purposes only. The valve is specifically designed for low pressure (100 PSI bubble-tight) on/off or modulating applications to be used in conjunction with pneumatic or electric actuators. The NIBCO® ductile iron butterfly valve features a unique molded-in Buna-N seat liner with ductile iron, electro nickel plated disc, recommended for most water applications. The internal stem/disc geometric drive design eliminates the need for pins or bolts that may create leak paths or turbulence in the waterway. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information.
Material Number |
UPC Code |
Valve Size |
Valve Operator |
Description |
Turns/Operation |
|---|---|---|---|---|---|
| NLH24PD | UPC Code N/A 039923713650 | Valve Size N/A 2 | Valve Operator N/A Bare Stem / Bare Shaft | Description N/A WDL1100 2 WAFER BFV LOW TORQ BARE STEM | Turns/Operation N/A Quarter-Turn |
| NLH24PE | UPC Code N/A 039923713667 | Valve Size N/A 2 1/2 | Valve Operator N/A Bare Stem / Bare Shaft | Description N/A WDL1100 21/2 WAFER BFV LOW TORQ BARE STM | Turns/Operation N/A Quarter-Turn |
| NLH24PF | UPC Code N/A 039923713674 | Valve Size N/A 3 | Valve Operator N/A Bare Stem / Bare Shaft | Description N/A WDL1100 3 WAFER BFV LOW TORQ BARE STEM | Turns/Operation N/A Quarter-Turn |
| NLH24PH | UPC Code N/A 039923713681 | Valve Size N/A 4 | Valve Operator N/A Bare Stem / Bare Shaft | Description N/A WDL1100 4 WAFER BFV LOW TORQ BARE STEM | Turns/Operation N/A Quarter-Turn |
| NLH24PJ | UPC Code N/A 039923713698 | Valve Size N/A 5 | Valve Operator N/A Bare Stem / Bare Shaft | Description N/A WDL1100 5 WAFER BFV LOW TORQ BARE STEM | Turns/Operation N/A Quarter-Turn |
| NLH24PK | UPC Code N/A 039923713704 | Valve Size N/A 6 | Valve Operator N/A Bare Stem / Bare Shaft | Description N/A WDL1100 6 WAFER BFV LOW TORQ BARE STEM | Turns/Operation N/A Quarter-Turn |
| NLH24PL | UPC Code N/A 039923713711 | Valve Size N/A 8 | Valve Operator N/A Bare Stem / Bare Shaft | Description N/A WDL1100 8 WAFER BFV LOW TORQ BARE STEM | Turns/Operation N/A Quarter-Turn |
| NLH24PM | UPC Code N/A 039923713728 | Valve Size N/A 10 | Valve Operator N/A Bare Stem / Bare Shaft | Description N/A WDL1100 10 WAFER BFV LOW TORQ BARE STEM | Turns/Operation N/A Quarter-Turn |
| NLH24PN | UPC Code N/A 039923713735 | Valve Size N/A 12 | Valve Operator N/A Bare Stem / Bare Shaft | Description N/A WDL1100 12 WAFER BFV LOW TORQ BARE STEM | Turns/Operation N/A Quarter-Turn |
| NLH24SL | UPC Code N/A 039923714114 | Valve Size N/A 8 | Valve Operator N/A Gear Operator | Description N/A WDL1105 8 WAFER BFV LOW TORQ GEAR OP DI | Turns/Operation N/A Quarter-Turn |
| NLH24RL | UPC Code N/A 039923713919 | Valve Size N/A 8 | Valve Operator N/A Lever-Lock Handle | Description N/A WDL1103 8 WAFER BFV LOW TORQ L/LK HNDL | Turns/Operation N/A Quarter-Turn |

