-
Products
-
Systems
-
Brands
- Resources
-
Join Our Team
-
Products
-
Systems
-
Brands
-
Resources
-
Join Our Team
- Contact Us
- Build-A-Submittal
Products
Systems
Brands
Resources
CAD/BIM Solutions
eServices
Valves
System Management
Fittings
Tools, Pipe & Accessories
NIBCO
Webstone®
Join Our Team
Core Values
Life at NIBCO
Locations
System Control
System Quality
Temperature Control
Metal Fittings
Plastic Fittings
Industrial Plastic Fittings
585HP
NIBCO Press Systems
Wrot Racer Push Fittings
- Ball Valves
- Ball Valves - Combination
- Boiler Drains
- Butterfly Valves
- Check Valves
- Gate Valves
- Globe & Angle Valves
- High Performance Butterfly Valves
- Hose Bibbs & Sillcocks
- Stop and Waste Valves
- Supply Stops
- Industrial Plastic Valves
- Underplaster Valves
- Press Tools & Accessories
- PEX Tools & Accessories
- Push Tools & Accessories
- Fittings Accessories (Poland)
- Webstone Tools & Accessories
- Chemtrol Tools & Accessories
- Valve Accessories
- Pipe (Poland)
-
Isolator Ball Valve®
-
Pro-Pal®
-
Hydro-Core®
-
E-X-P®
-
Connections for Every Job
-
System Quality
- Ball Valves
- Fittings
- Low Pressure
- Blytheville, Arkansas
- Buena Vista, Virginia
- Elkhart, Indiana
- Goshen, Indiana
- Greensboro, Georgia
- Łódź, Poland
- McAllen, Texas
- Nacogdoches, Texas
- Reynosa, Mexico
- Stuarts Draft, Virginia
- Worcester, Massachusetts
- Balancing Valves
- Differential Pressure By-Pass
- Electric Actuators & Accessories
- Pneumatic Actuators & Accessories
- Pressure Relief Valves
- Sampling Valves
- Ball Valves
- Ball Valves - Combination
- Boiler Drains
- Butterfly Valves
- Check Valves
- Gate Valves
- Globe & Angle Valves
- High Performance Butterfly Valves
- Hose Bibbs & Sillcocks
- Stop and Waste Valves
- Supply Stops
- Industrial Plastic Valves
- Underplaster Valves
- Press Tools & Accessories
- PEX Tools & Accessories
- Push Tools & Accessories
- Fittings Accessories (Poland)
- Webstone Tools & Accessories
- Chemtrol Tools & Accessories
- Valve Accessories
- Pipe (Poland)
- Balancing Valves
- Differential Pressure By-Pass
- Electric Actuators & Accessories
- Pneumatic Actuators & Accessories
- Pressure Relief Valves
- Sampling Valves
- ABS DWV Fittings
- PVC DWV Fittings
- CPVC-CTS Fittings
- PVC Schedule 40 Fittings
- Polypropylene Insert Fittings
-
Isolator Ball Valve®
-
Pro-Pal®
-
Hydro-Core®
-
E-X-P®
-
Connections for Every Job
-
System Quality
- Ball Valves
- Fittings
- Low Pressure
- Isolator® w/ Rotating Flange
- Isolator® w/ Fixed Flange
- Isolator® w/ Round Flange for Variable Speed Pumps
- Isolator® Select™
- Double-Flanged Check
- Ball Drain Solutions
- Dielectric Solutions
- Hydronic Solutions
- Tee & Elbow Valves
- Valves & Accessories
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
WD-L100 - Butterfly Valve - Ductile Iron, Wafer Type, 100 PSI, Actuated
Butterfly Valves
The NIBCO® ductile iron butterfly valve features a unique molded-in Buna-N seat liner with aluminum bronze disc, recommended for most water applications. With the internal stem/disc geometric drive design there is no need for pins or bolts that may create leak paths or turbulence in the waterway. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
Material Number |
UPC Code |
Valve Size |
Valve Operator |
Description |
Turns/Operation |
|---|---|---|---|---|---|
| NLH129D | UPC Code N/A 039923713056 | Valve Size N/A 2 | Valve Operator N/A Bare Stem / Bare Shaft | Description N/A WDL1000 2 WAFER BFV LOW TORQ BARE STEM | Turns/Operation N/A Quarter-Turn |
| NLH129E | UPC Code N/A 039923713063 | Valve Size N/A 2 1/2 | Valve Operator N/A Bare Stem / Bare Shaft | Description N/A WDL1000 21/2 WAFER BFV LOW TORQ BARE STM | Turns/Operation N/A Quarter-Turn |
| NLH129F | UPC Code N/A 039923713070 | Valve Size N/A 3 | Valve Operator N/A Bare Stem / Bare Shaft | Description N/A WDL1000 3 WAFER BFV LOW TORQ BARE STEM | Turns/Operation N/A Quarter-Turn |
| NLH129H | UPC Code N/A 039923713087 | Valve Size N/A 4 | Valve Operator N/A Bare Stem / Bare Shaft | Description N/A WDL1000 4 WAFER BFV LOW TORQ BARE STEM | Turns/Operation N/A Quarter-Turn |
| NLH129J | UPC Code N/A 039923713094 | Valve Size N/A 5 | Valve Operator N/A Bare Stem / Bare Shaft | Description N/A WDL1000 5 WAFER BFV LOW TORQ BARE STEM | Turns/Operation N/A Quarter-Turn |
| NLH129K | UPC Code N/A 039923713100 | Valve Size N/A 6 | Valve Operator N/A Bare Stem / Bare Shaft | Description N/A WDL1000 6 WAFER BFV LOW TORQ BARE STEM | Turns/Operation N/A Quarter-Turn |
| NLH129L | UPC Code N/A 039923713117 | Valve Size N/A 8 | Valve Operator N/A Bare Stem / Bare Shaft | Description N/A WDL1000 8 WAFER BFV LOW TORQ BARE STEM | Turns/Operation N/A Quarter-Turn |
| NLH129M | UPC Code N/A 039923713124 | Valve Size N/A 10 | Valve Operator N/A Bare Stem / Bare Shaft | Description N/A WDL1000 10 WAFER BFV LOW TORQ BARE STEM | Turns/Operation N/A Quarter-Turn |
| NLH129N | UPC Code N/A 039923713131 | Valve Size N/A 12 | Valve Operator N/A Bare Stem / Bare Shaft | Description N/A WDL1000 12 WAFER BFV LOW TORQ BARE STEM | Turns/Operation N/A Quarter-Turn |

