CAD/BIM eCatalog
Batch CAD Cart (0)
▾
The NIBCO® ductile iron butterfly valve provides a unique molded-in EPDM seat liner with aluminum bronze disc, recommended for most water applications. With the internal stem/disc geometric drive design there is no need for pins or bolts that may create leak paths or turbulence in the waterway. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
1 2
Material Number |
UPC Code |
Valve Size |
Valve Operator |
Description |
Turns/Operation |
|---|---|---|---|---|---|
| NLH045D | N/A 039923711458 | N/A 2 | N/A Bare Stem / Bare Shaft | N/A WDL0000 2 WAFER BFV LOW TORQ BARE STEM | N/A Quarter-Turn |
| NLH045E | N/A 039923711465 | N/A 2 1/2 | N/A Bare Stem / Bare Shaft | N/A WDL0000 21/2 WAFER BFV LOW TORQ BARE STM | N/A Quarter-Turn |
| NLH045F | N/A 039923711472 | N/A 3 | N/A Bare Stem / Bare Shaft | N/A WDL0000 3 WAFER BFV LOW TORQ BARE STEM | N/A Quarter-Turn |
| NLH045H | N/A 039923711489 | N/A 4 | N/A Bare Stem / Bare Shaft | N/A WDL0000 4 WAFER BFV LOW TORQ BARE STEM | N/A Quarter-Turn |
| NLH045J | N/A 039923711496 | N/A 5 | N/A Bare Stem / Bare Shaft | N/A WDL0000 5 WAFER BFV LOW TORQ BARE STEM | N/A Quarter-Turn |
| NLH045K | N/A 039923711502 | N/A 6 | N/A Bare Stem / Bare Shaft | N/A WDL0000 6 WAFER BFV LOW TORQ BARE STEM | N/A Quarter-Turn |
| NLH045L | N/A 039923711519 | N/A 8 | N/A Bare Stem / Bare Shaft | N/A WDL0000 8 WAFER BFV LOW TORQ BARE STEM | N/A Quarter-Turn |
| NLH045M | N/A 039923711526 | N/A 10 | N/A Bare Stem / Bare Shaft | N/A WDL0000 10 WAFER BFV LOW TORQ BARE STEM | N/A Quarter-Turn |
| NLH045N | N/A 039923711533 | N/A 12 | N/A Bare Stem / Bare Shaft | N/A WDL0000 12 WAFER BFV LOW TORQ BARE STEM | N/A Quarter-Turn |
| NLH050D | N/A 039923711656 | N/A 2 | N/A Lever-Lock Handle | N/A WDL0003 2 WAFER BFV LOW TORQ W/LV LK HDL | N/A Quarter-Turn |
| NLH050M | N/A 039923711724 | N/A 10 | N/A Lever-Lock Handle | N/A WDL0003 10 WAFER BFV LOW TORQ W/L LK HDL | N/A Quarter-Turn |
| NLHA03D | N/A 039923270689 | N/A 2 | N/A Electric Actuator | N/A WDL0000 2 WAFER BFV W/NE300-4 ACT | N/A Quarter-Turn |
| NLHA03E | N/A 039923270696 | N/A 2 1/2 | N/A Electric Actuator | N/A WDL0000 21/2 WAFER BFV W/NE300-4 ACT | N/A Quarter-Turn |
| NLHA03F | N/A 039923270702 | N/A 3 | N/A Electric Actuator | N/A WDL0000 3 WAFER BFV W/NE300-4 ACT | N/A Quarter-Turn |
| NLHA03H | N/A 039923270719 | N/A 4 | N/A Electric Actuator | N/A WDL0000 4 WAFER BFV W/NE300-10 ACT | N/A Quarter-Turn |
| NLHA03J | N/A 039923270726 | N/A 5 | N/A Electric Actuator | N/A WDL0000 5 WAFER BFV W/NE300-10 ACT | N/A Quarter-Turn |
| NLHA03K | N/A 039923270733 | N/A 6 | N/A Electric Actuator | N/A WDL0000 6 WAFER BFV W/NE300-15 ACT | N/A Quarter-Turn |
| NLHA03L | N/A 039923270740 | N/A 8 | N/A Electric Actuator | N/A WDL0000 8 WAFER BFV W/NE500-10 ACT | N/A Quarter-Turn |
| NLHA03M | N/A 039923270757 | N/A 10 | N/A Electric Actuator | N/A WDL0000 10 WAFER BFV W/NE500-30 ACT | N/A Quarter-Turn |
| NLHA03N | N/A 039923270764 | N/A 12 | N/A Electric Actuator | N/A WDL0000 12 WAFER BFV W/NE500-30 ACT | N/A Quarter-Turn |
| NLHA01D | N/A 039923270504 | N/A 2 | N/A Pneumatic Actuator | N/A WDL0000 2 WAFER BFV W/NDA2 ACT | N/A Quarter-Turn |
| NLHA01E | N/A 039923270511 | N/A 2 1/2 | N/A Pneumatic Actuator | N/A WDL0000 21/2 WAFER BFV W/NDA2 ACT | N/A Quarter-Turn |
| NLHA01F | N/A 039923270528 | N/A 3 | N/A Pneumatic Actuator | N/A WDL0000 3 WAFER BFV W/NDA2 ACT | N/A Quarter-Turn |
| NLHA01H | N/A 039923270535 | N/A 4 | N/A Pneumatic Actuator | N/A WDL0000 4 WAFER BFV W/NDA4 ACT | N/A Quarter-Turn |
| NLHA01J | N/A 039923270542 | N/A 5 | N/A Pneumatic Actuator | N/A WDL0000 5 WAFER BFV W/NDA4 ACT | N/A Quarter-Turn |
1 2