CAD/BIM eCatalog
Batch CAD Cart (0)
▾
The NIBCO® ductile iron butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. With the internal stem/disc geometric drive design there is no need for pins or bolts that may create leak paths or turbulence in the waterway. An extended neck allows for insulation up to 2 inches. The unique molded-in EPDM seat liner with stainless steel disc is recommended for chemical applications the liner compatibility will permit. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
Material Number |
UPC Code |
Connection Type |
Valve Size |
Description |
Turns/Operation |
|---|---|---|---|---|---|
| NLG244D | N/A 039923725653 | N/A L - Lug | N/A 2 | N/A LD30225 2 LUG BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
| NLG243D | N/A 039923725257 | N/A L - Lug | N/A 2 | N/A LD30223 2 LUG BFV L/LK HNDL DUCT IRON | N/A Quarter-Turn |
| NLG24LD | N/A 039923777799 | N/A L - Lug | N/A 2 | N/A LD30220 2 DI ASSEMBLE DRY/NO TEST | N/A Quarter-Turn |
| NLG243E | N/A 039923725264 | N/A L - Lug | N/A 2 1/2 | N/A LD30223 2 1/2 LUG BFV L/LK HNDL DUCT IRON | N/A Quarter-Turn |
| NLG244E | N/A 039923725660 | N/A L - Lug | N/A 2 1/2 | N/A LD30225 21/2 LUG BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
| NLG24LE | N/A 039923777805 | N/A L - Lug | N/A 2 1/2 | N/A LD30220 21/2 DI ASSEMBLE DRY/NO TEST | N/A Quarter-Turn |
| NLG243F | N/A 039923725271 | N/A L - Lug | N/A 3 | N/A LD30223 3 LUG BFV L/LK HNDL DUCT IRON | N/A Quarter-Turn |
| NLG24LF | N/A 039923777812 | N/A L - Lug | N/A 3 | N/A LD30220 3 DI ASSEMBLE DRY/NO TEST | N/A Quarter-Turn |
| NLG244F | N/A 039923725677 | N/A L - Lug | N/A 3 | N/A LD30225 3 LUG BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
| NLG243H | N/A 039923725288 | N/A L - Lug | N/A 4 | N/A LD30223 4 LUG BFV L/LK HNDL DUCT IRON | N/A Quarter-Turn |
| NLG244H | N/A 039923725684 | N/A L - Lug | N/A 4 | N/A LD30225 4 LUG BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
| NLG24LH | N/A 039923777829 | N/A L - Lug | N/A 4 | N/A LD30220 4 DI ASSEMBLE DRY/NO TEST | N/A Quarter-Turn |
| NLG244J | N/A 039923725691 | N/A L - Lug | N/A 5 | N/A LD30225 5 LUG BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
| NLG243J | N/A 039923725295 | N/A L - Lug | N/A 5 | N/A LD30223 5 LUG BFV L/LK HNDL DUCT IRON | N/A Quarter-Turn |
| NLG243K | N/A 039923725301 | N/A L - Lug | N/A 6 | N/A LD30223 6 LUG BFV L/LK HNDL DUCT IRON | N/A Quarter-Turn |
| NLG244K | N/A 039923725707 | N/A L - Lug | N/A 6 | N/A LD30225 6 LUG BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
| NLG243L | N/A 039923725318 | N/A L - Lug | N/A 8 | N/A LD30223 8 LUG BFV L/LK HNDL DUCT IRON | N/A Quarter-Turn |
| NLG244L | N/A 039923725714 | N/A L - Lug | N/A 8 | N/A LD30225 8 LUG BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
| NLG244M | N/A 039923725721 | N/A L - Lug | N/A 10 | N/A LD30225 10 LUG BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
| NLG244N | N/A 039923725738 | N/A L - Lug | N/A 12 | N/A LD30225 12 LUG BFV GEAR OP DUCT IRON | N/A Quarter-Turn |