CAD/BIM eCatalog
Batch CAD Cart (0)
▾
The NIBCO® ductile iron butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. The unique molded-in FKM fluoroelastomer seat liner with stainless steel disc is recommended for chemical applications the liner compatibility will permit. With the internal stem/disc geometric drive design there is no need for pins or bolts that may create leak paths or turbulence in the waterway. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
Material Number |
UPC Code |
Valve Size |
Valve Operator |
Description |
Turns/Operation |
|---|---|---|---|---|---|
| NLH430D | N/A 039923729651 | N/A 2 | N/A Bare Stem / Bare Shaft | N/A WD32220 2 WAFER BFV BARE STEM DUCT IRON | N/A Quarter-Turn |
| NLH430E | N/A 039923729668 | N/A 2 1/2 | N/A Bare Stem / Bare Shaft | N/A WD32220 21/2 WAFER BFV BARE STEM D I | N/A Quarter-Turn |
| NLH430F | N/A 039923729675 | N/A 3 | N/A Bare Stem / Bare Shaft | N/A WD32220 3 WAFER BFV BARE STEM DUCT IRON | N/A Quarter-Turn |
| NLH430H | N/A 039923729682 | N/A 4 | N/A Bare Stem / Bare Shaft | N/A WD32220 4 WAFER BFV BARE STEM DUCT IRON | N/A Quarter-Turn |
| NLH430J | N/A 039923729699 | N/A 5 | N/A Bare Stem / Bare Shaft | N/A WD32220 5 WAFER BFV BARE STEM DUCT IRON | N/A Quarter-Turn |
| NLH430K | N/A 039923729705 | N/A 6 | N/A Bare Stem / Bare Shaft | N/A WD32220 6 WAFER BFV BARE STEM DUCT IRON | N/A Quarter-Turn |
| NLH430L | N/A 039923729712 | N/A 8 | N/A Bare Stem / Bare Shaft | N/A WD32220 8 WAFER BFV BARE STEM DUCT IRON | N/A Quarter-Turn |
| NLH430M | N/A 039923729729 | N/A 10 | N/A Bare Stem / Bare Shaft | N/A WD32220 10 WAFER BFV BARE STEM DUCT IRON | N/A Quarter-Turn |
| NLH430N | N/A 039923729736 | N/A 12 | N/A Bare Stem / Bare Shaft | N/A WD32220 12 WAFER BFV BARE STEM DUCT IRON | N/A Quarter-Turn |
| NLH450F | N/A 039923098474 | N/A 3 | N/A Gear Operator | N/A WD32225 3 WAFER BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
| NLH450H | N/A 039923730084 | N/A 4 | N/A Gear Operator | N/A WD32225 4 WAFER BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
| NLH450J | N/A 039923730091 | N/A 5 | N/A Gear Operator | N/A WD32225 5 WAFER BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
| NLH450K | N/A 039923730107 | N/A 6 | N/A Gear Operator | N/A WD32225 6 WAFER BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
| NLH450L | N/A 039923730114 | N/A 8 | N/A Gear Operator | N/A WD32225 8 WAFER BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
| NLH450M | N/A 039923730121 | N/A 10 | N/A Gear Operator | N/A WD32225 10 WAFER BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
| NLH450N | N/A 039923730138 | N/A 12 | N/A Gear Operator | N/A WD32225 12 WAFER BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
| NLH450D | N/A | N/A 2 | N/A Gear Operator | N/A WD32225 2 WAFER BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
| NLH450E | N/A 039923347015 | N/A 2 1/2 | N/A Gear Operator | N/A WD32225 21/2 WAFER BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
| NLH440D | N/A 039923729859 | N/A 2 | N/A Lever-Lock Handle | N/A WD32223 2 WAFER BFV L/LK HNDL DUCT IRON | N/A Quarter-Turn |
| NLH440E | N/A 039923729866 | N/A 2 1/2 | N/A Lever-Lock Handle | N/A WD32223 21/2 WAFER BFV L/LK HNDL D I | N/A Quarter-Turn |
| NLH440F | N/A 039923729873 | N/A 3 | N/A Lever-Lock Handle | N/A WD32223 3 WAFER BFV L/LK HNDL DUCT IRON | N/A Quarter-Turn |
| NLH440H | N/A 039923729880 | N/A 4 | N/A Lever-Lock Handle | N/A WD32223 4 WAFER BFV L/LK HNDL DUCT IRON | N/A Quarter-Turn |
| NLH440J | N/A 039923729897 | N/A 5 | N/A Lever-Lock Handle | N/A WD32223 5 WAFER BFV L/LK HNDL DUCT IRON | N/A Quarter-Turn |
| NLH440K | N/A 039923729903 | N/A 6 | N/A Lever-Lock Handle | N/A WD32223 6 WAFER BFV L/LK HNDL DUCT IRON | N/A Quarter-Turn |
| NLH440L | N/A 039923729910 | N/A 8 | N/A Lever-Lock Handle | N/A WD32223 8 WAFER BFV L/LK HNDL DUCT IRON | N/A Quarter-Turn |