-
Products
-
Systems
-
Brands
- Resources
-
Join Our Team
-
Products
-
Systems
-
Brands
-
Resources
-
Join Our Team
- Contact Us
- Build-A-Submittal
Products
Systems
Brands
Resources
CAD/BIM Solutions
eServices
Valves
System Management
Fittings
Tools, Pipe & Accessories
NIBCO
Webstone®
Join Our Team
Core Values
Life at NIBCO
Locations
System Control
System Quality
Temperature Control
Metal Fittings
Plastic Fittings
Industrial Plastic Fittings
585HP
NIBCO Press Systems
Wrot Racer Push Fittings
- Ball Valves
- Ball Valves - Combination
- Boiler Drains
- Butterfly Valves
- Check Valves
- Gate Valves
- Globe & Angle Valves
- High Performance Butterfly Valves
- Hose Bibbs & Sillcocks
- Stop and Waste Valves
- Supply Stops
- Industrial Plastic Valves
- Underplaster Valves
- Press Tools & Accessories
- PEX Tools & Accessories
- Push Tools & Accessories
- Fittings Accessories (Poland)
- Webstone Tools & Accessories
- Chemtrol Tools & Accessories
- Valve Accessories
- Pipe (Poland)
-
Isolator Ball Valve®
-
Pro-Pal®
-
Hydro-Core®
-
E-X-P®
-
Connections for Every Job
-
System Quality
- Ball Valves
- Fittings
- Low Pressure
- Blytheville, Arkansas
- Buena Vista, Virginia
- Elkhart, Indiana
- Goshen, Indiana
- Greensboro, Georgia
- Łódź, Poland
- McAllen, Texas
- Nacogdoches, Texas
- Reynosa, Mexico
- Stuarts Draft, Virginia
- Worcester, Massachusetts
- Balancing Valves
- Differential Pressure By-Pass
- Electric Actuators & Accessories
- Pneumatic Actuators & Accessories
- Pressure Relief Valves
- Sampling Valves
- Ball Valves
- Ball Valves - Combination
- Boiler Drains
- Butterfly Valves
- Check Valves
- Gate Valves
- Globe & Angle Valves
- High Performance Butterfly Valves
- Hose Bibbs & Sillcocks
- Stop and Waste Valves
- Supply Stops
- Industrial Plastic Valves
- Underplaster Valves
- Press Tools & Accessories
- PEX Tools & Accessories
- Push Tools & Accessories
- Fittings Accessories (Poland)
- Webstone Tools & Accessories
- Chemtrol Tools & Accessories
- Valve Accessories
- Pipe (Poland)
- Balancing Valves
- Differential Pressure By-Pass
- Electric Actuators & Accessories
- Pneumatic Actuators & Accessories
- Pressure Relief Valves
- Sampling Valves
- ABS DWV Fittings
- PVC DWV Fittings
- CPVC-CTS Fittings
- PVC Schedule 40 Fittings
- Polypropylene Insert Fittings
-
Isolator Ball Valve®
-
Pro-Pal®
-
Hydro-Core®
-
E-X-P®
-
Connections for Every Job
-
System Quality
- Ball Valves
- Fittings
- Low Pressure
- Isolator® w/ Rotating Flange
- Isolator® w/ Fixed Flange
- Isolator® w/ Round Flange for Variable Speed Pumps
- Isolator® Select™
- Double-Flanged Check
- Ball Drain Solutions
- Dielectric Solutions
- Hydronic Solutions
- Tee & Elbow Valves
- Valves & Accessories
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
LD-1000 Large Diameter - Butterfly Valve - Ductile Iron, Lug Type, 150 PSI
Butterfly Valves
The NIBCO® ductile iron butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. The EPDM cartridge liner with aluminum bronze disc is recommended for most water applications. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® ductile iron butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
Material Number |
UPC Code |
Connection Type |
Valve Size |
Valve Operator |
Description |
|---|---|---|---|---|---|
| NLGL10Y | UPC Code N/A 039923777959 | Connection Type N/A L - Lug | Valve Size N/A 30 | Valve Operator N/A Bare Stem / Bare Shaft | Description N/A LD10000 30 DI BODY, EPDM LINER, AL BRZ. |
| NLGL15Y | UPC Code N/A 039923778024 | Connection Type N/A L - Lug | Valve Size N/A 30 | Valve Operator N/A Gear Operator | Description N/A LD10005 30 DI BODY, EPDM LINER, AL BRZ. |
| NLGL152 | UPC Code N/A 039923293763 | Connection Type N/A L - Lug | Valve Size N/A 32 | Valve Operator N/A Gear Operator | Description N/A LD10005 32 DI BODY, EPDM LINER, AL BRZ. |
| NLGL10Z | UPC Code N/A 039923777966 | Connection Type N/A L - Lug | Valve Size N/A 36 | Valve Operator N/A Bare Stem / Bare Shaft | Description N/A LD10000 36 DI BODY, EPDM LINER, AL BRZ. |
| NLGL15Z | UPC Code N/A 039923778031 | Connection Type N/A L - Lug | Valve Size N/A 36 | Valve Operator N/A Gear Operator | Description N/A LD10005 36 DI BODY, EPDM LINER, AL BRZ. |
| NLGL100 | UPC Code N/A 039923781017 | Connection Type N/A L - Lug | Valve Size N/A 42 | Valve Operator N/A Gear Operator | Description N/A LD10005 42 DI BODY, EPDM LINER, AL BRNZ. |
| NLGL101 | UPC Code N/A 039923781024 | Connection Type N/A L - Lug | Valve Size N/A 48 | Valve Operator N/A Gear Operator | Description N/A LD10005 48 DI BODY, EPDM LINER, AL BRNZ. |