CAD/BIM eCatalog
Batch CAD Cart (0)
▾
The NIBCO® cast iron butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. The valve features a Buna-N encapsulated ductile iron disc. The internal stem/disc splined drive design eliminates the need for pins or bolts that may create leak paths or turbulence in the waterway. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® butterfly valves for the most specified, versatile and economical valves option in commercial, mechanical and industrial applications. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
Material Number |
UPC Code |
Connection Type |
Valve Size |
Description |
Turns/Operation |
|---|---|---|---|---|---|
| NLFF05D | N/A 039923778758 | N/A F -- Flanged | N/A 2 | N/A FC27750 2 FBFV (BARE STEM/FLAT FLG) | N/A Quarter-Turn |
| NLFF05E | N/A 039923778765 | N/A F -- Flanged | N/A 2 1/2 | N/A FC27750 2 1/2 FBFV (BARE STEM/FLAT FLG) | N/A Quarter-Turn |
| NLFF05F | N/A 039923778772 | N/A F -- Flanged | N/A 3 | N/A FC27750 3 FBFV (BARE STEM/FLAT FLG) | N/A Quarter-Turn |
| NLFF05H | N/A 039923778789 | N/A F -- Flanged | N/A 4 | N/A FC27750 4 FBFV (BARE STEM/FLAT FLG) | N/A Quarter-Turn |
| NLFF05J | N/A 039923778796 | N/A F -- Flanged | N/A 5 | N/A FC27750 5 FBFV (BARE STEM/FLAT FLG) | N/A Quarter-Turn |
| NLFF05K | N/A 039923778802 | N/A F -- Flanged | N/A 6 | N/A FC27750 6 FBFV (BARE STEM/FLAT FLG) | N/A Quarter-Turn |
| NLFF05L | N/A 039923778819 | N/A F -- Flanged | N/A 8 | N/A FC27750 8 FBFV (BARE STEM/FLAT FLG) | N/A Quarter-Turn |
| NLFF05M | N/A 039923778826 | N/A F -- Flanged | N/A 10 | N/A FC27750 10 FBFV (BARE STEM/FLAT FLG) | N/A Quarter-Turn |
| NLFF55D | N/A 039923778925 | N/A F -- Flanged | N/A 2 | N/A FC27755 2 FBFV (GEAR OP/FLAT FLG) | N/A Quarter-Turn |
| NLFF55E | N/A 039923778932 | N/A F -- Flanged | N/A 2 1/2 | N/A FC27755 2 1/2 FBFV (GEAR OP/FLAT FLG) | N/A Quarter-Turn |
| NLFF55F | N/A 039923778949 | N/A F -- Flanged | N/A 3 | N/A FC27755 3 FBFV (GEAR OP/FLAT FLG) | N/A Quarter-Turn |
| NLFF55H | N/A 039923778956 | N/A F -- Flanged | N/A 4 | N/A FC27755 4 FBFV (GEAR OP/FLAT FLG) | N/A Quarter-Turn |
| NLFF55J | N/A 039923778963 | N/A F -- Flanged | N/A 5 | N/A FC27755 5 FBFV (GEAR OP/FLAT FLG) | N/A Quarter-Turn |
| NLFF55K | N/A 039923778970 | N/A F -- Flanged | N/A 6 | N/A FC27755 6 FBFV (GEAR OP/FLAT FLG) | N/A Quarter-Turn |
| NLFF55L | N/A 039923778987 | N/A F -- Flanged | N/A 8 | N/A FC27755 8 FBFV (GEAR OP/FLAT FLG) | N/A Quarter-Turn |
| NLFF55M | N/A 039923778994 | N/A F -- Flanged | N/A 10 | N/A FC27755 10 FBFV (GEAR OP/FLAT FLG) | N/A Quarter-Turn |
| NLFF35D | N/A 039923778857 | N/A F -- Flanged | N/A 2 | N/A FC27753 2 FBFV (L/LOCK HDL/FLAT FLG) | N/A Quarter-Turn |
| NLFF35E | N/A 039923778864 | N/A F -- Flanged | N/A 2 1/2 | N/A FC27753 2 1/2 FBFV (L/LOCK HDL/FLAT FLG) | N/A Quarter-Turn |
| NLFF35F | N/A 039923778871 | N/A F -- Flanged | N/A 3 | N/A FC27753 3 FBFV (L/LOCK HDL/FLAT FLG) | N/A Quarter-Turn |
| NLFF35H | N/A 039923778888 | N/A F -- Flanged | N/A 4 | N/A FC27753 4 FBFV (L/LOCK HDL/FLAT FLG) | N/A Quarter-Turn |
| NLFF35J | N/A 039923778895 | N/A F -- Flanged | N/A 5 | N/A FC27753 5 FBFV (L/LOCK HDL/FLAT FLG) | N/A Quarter-Turn |
| NLFF35K | N/A 039923778901 | N/A F -- Flanged | N/A 6 | N/A FC27753 6 FBFV (L/LOCK HDL/FLAT FLG) | N/A Quarter-Turn |
| NLFF35L | N/A 039923778918 | N/A F -- Flanged | N/A 8 | N/A FC27753 8 FBFV (L/LOCK HDL/FLAT FLG) | N/A Quarter-Turn |