CAD/BIM eCatalog
Batch CAD Cart (0)
▾
The NIBCO® cast iron butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. The internal stem/disc splined drive design eliminates the need for pins or bolts that may create leak paths or turbulence in the waterway. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® ductile and cast iron butterfly valves for the most specified, versatile and economical valves option in commercial, mechanical and industrial applications. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
Material Number |
UPC Code |
Connection Type |
Valve Size |
Description |
Turns/Operation |
|---|---|---|---|---|---|
| NLFF00D | N/A 039923778482 | N/A F -- Flanged | N/A 2 | N/A FC27650 2 FBFV (BARE STEM/FLAT FLG) | N/A Quarter-Turn |
| NLFF00E | N/A 039923778499 | N/A F -- Flanged | N/A 2 1/2 | N/A FC27650 2 1/2 FBFV (BARE STEM/FLAT FLG) | N/A Quarter-Turn |
| NLFF00F | N/A 039923778505 | N/A F -- Flanged | N/A 3 | N/A FC27650 3 FBFV (BARE STEM/FLAT FLG) | N/A Quarter-Turn |
| NLFF00H | N/A 039923778512 | N/A F -- Flanged | N/A 4 | N/A FC27650 4 FBFV (BARE STEM/FLAT FLG) | N/A Quarter-Turn |
| NLFF00J | N/A 039923778529 | N/A F -- Flanged | N/A 5 | N/A FC27650 5 FBFV (BARE STEM/FLAT FLG) | N/A Quarter-Turn |
| NLFF00K | N/A 039923778536 | N/A F -- Flanged | N/A 6 | N/A FC27650 6 FBFV (BARE STEM/FLAT FLG) | N/A Quarter-Turn |
| NLFF00L | N/A 039923778543 | N/A F -- Flanged | N/A 8 | N/A FC27650 8 FBFV (BARE STEM/FLAT FLG) | N/A Quarter-Turn |
| NLFF00M | N/A 039923778550 | N/A F -- Flanged | N/A 10 | N/A FC27650 10 FBFV (BARE STEM/FLAT FLG) | N/A Quarter-Turn |
| NLFF50D | N/A 039923778659 | N/A F -- Flanged | N/A 2 | N/A FC27655 2 FBFV (GEAR OP/FLAT FLG) | N/A Quarter-Turn |
| NLFF50E | N/A 039923778666 | N/A F -- Flanged | N/A 2 1/2 | N/A FC27655 2 1/2 FBFV (GEAR OP/FLAT FLG) | N/A Quarter-Turn |
| NLFF50F | N/A 039923778673 | N/A F -- Flanged | N/A 3 | N/A FC27655 3 FBFV (GEAR OP/FLAT FLG) | N/A Quarter-Turn |
| NLFF50H | N/A 039923778680 | N/A F -- Flanged | N/A 4 | N/A FC27655 4 FBFV (GEAR OP/FLAT FLG) | N/A Quarter-Turn |
| NLFF50J | N/A 039923778697 | N/A F -- Flanged | N/A 5 | N/A FC27655 5 FBFV (GEAR OP/FLAT FLG) | N/A Quarter-Turn |
| NLFF50K | N/A 039923778703 | N/A F -- Flanged | N/A 6 | N/A FC27655 6 FBFV (GEAR OP/FLAT FLG) | N/A Quarter-Turn |
| NLFF50L | N/A 039923778710 | N/A F -- Flanged | N/A 8 | N/A FC27655 8 FBFV (GEAR OP/FLAT FLG) | N/A Quarter-Turn |
| NLFF50M | N/A 039923778727 | N/A F -- Flanged | N/A 10 | N/A FC27655 10 FBFV (GEAR OP/FLAT FLG) | N/A Quarter-Turn |
| NLFF30D | N/A 039923778581 | N/A F -- Flanged | N/A 2 | N/A FC27653 2 FBFV (L/LOCK HDL/FLAT FLG) | N/A Quarter-Turn |
| NLFF30E | N/A 039923778598 | N/A F -- Flanged | N/A 2 1/2 | N/A FC27653 2 1/2 FBFV (L/LOCK HDL/FLAT FLG) | N/A Quarter-Turn |
| NLFF30F | N/A 039923778604 | N/A F -- Flanged | N/A 3 | N/A FC27653 3 FBFV (L/LOCK HDL/FLAT FLG) | N/A Quarter-Turn |
| NLFF30H | N/A 039923778611 | N/A F -- Flanged | N/A 4 | N/A FC27653 4 FBFV (L/LOCK HDL/FLAT FLG) | N/A Quarter-Turn |
| NLFF30J | N/A 039923778628 | N/A F -- Flanged | N/A 5 | N/A FC27653 5 FBFV (L/LOCK HDL/FLAT FLG) | N/A Quarter-Turn |
| NLFF30K | N/A 039923778635 | N/A F -- Flanged | N/A 6 | N/A FC27653 6 FBFV (L/LOCK HDL/FLAT FLG) | N/A Quarter-Turn |
| NLFF30L | N/A 039923778642 | N/A F -- Flanged | N/A 8 | N/A FC27653 8 FBFV (L/LOCK HDL/FLAT FLG) | N/A Quarter-Turn |