CAD/BIM eCatalog
Batch CAD Cart (0)
▾
The NIBCO® ductile iron lug butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. With the internal stem/disc geometric drive design, there is no need for pins or bolts that may create leak paths or turbulence in the waterway. An extended neck allows for insulation up to 2 inches. The unique molded-in Buna-N seat liner with CF8M stainless steel disc & stem for non-water applications. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
1 2
Material Number |
UPC Code |
Connection Type |
Valve Size |
Description |
Turns/Operation |
|---|---|---|---|---|---|
| NLG775D | N/A 039923396433 | N/A L - Lug | N/A 2 | N/A LD21220 2 LUG BFV 200PSI SS DSC BUNA BS | N/A Quarter-Turn |
| NLG775E | N/A 039923396440 | N/A L - Lug | N/A 2 1/2 | N/A LD21220 2 1/2 LUG BFV200PSI SSDSC BUNA BS | N/A Quarter-Turn |
| NLG775F | N/A 039923396457 | N/A L - Lug | N/A 3 | N/A LD21220 3 LUG BFV 200PSI SS DSC BUNA BS | N/A Quarter-Turn |
| NLG775H | N/A 039923396464 | N/A L - Lug | N/A 4 | N/A LD21220 4 LUG BFV 200PSI SS DSC BUNA BS | N/A Quarter-Turn |
| NLG775J | N/A 039923396471 | N/A L - Lug | N/A 5 | N/A LD21220 5 LUG BFV 200PSI SS DSC BUNA BS | N/A Quarter-Turn |
| NLG775K | N/A 039923396488 | N/A L - Lug | N/A 6 | N/A LD21220 6 LUG BFV 200PSI SS DSC BUNA BS | N/A Quarter-Turn |
| NLG775L | N/A 039923396495 | N/A L - Lug | N/A 8 | N/A LD21220 8 LUG BFV 200PSI SS DSC BUNA BS | N/A Quarter-Turn |
| NLG775M | N/A 039923396501 | N/A L - Lug | N/A 10 | N/A LD21220 10 LUG BFV 200PSI SS DSC BUNA BS | N/A Quarter-Turn |
| NLG775N | N/A 039923396518 | N/A L - Lug | N/A 12 | N/A LD21220 12 LUG BFV 200PSI SS DSC BUNA BS | N/A Quarter-Turn |
| NLG165D | N/A 039923396600 | N/A L - Lug | N/A 2 | N/A LD21225 2 LUG BFV 200PSI SS DSC BUNAGOP | N/A Quarter-Turn |
| NLG165E | N/A 039923396617 | N/A L - Lug | N/A 2 1/2 | N/A LD21225 21/2 LUG BFV200PSI SSDSC BUNAGOP | N/A Quarter-Turn |
| NLG165F | N/A 039923396624 | N/A L - Lug | N/A 3 | N/A LD21225 3 LUG BFV 200PSI SS DSC BUNAGOP | N/A Quarter-Turn |
| NLG165H | N/A 039923396631 | N/A L - Lug | N/A 4 | N/A LD21225 4 LUG BFV 200PSI SS DSC BUNAGOP | N/A Quarter-Turn |
| NLG165J | N/A 039923396648 | N/A L - Lug | N/A 5 | N/A LD21225 5 LUG BFV 200PSI SS DSC BUNAGOP | N/A Quarter-Turn |
| NLG165K | N/A 039923396655 | N/A L - Lug | N/A 6 | N/A LD21225 6 LUG BFV 200PSI SS DSC BUNAGOP | N/A Quarter-Turn |
| NLG165L | N/A 039923396662 | N/A L - Lug | N/A 8 | N/A LD21225 8 LUG BFV 200PSI SS DSC BUNAGOP | N/A Quarter-Turn |
| NLG165M | N/A 039923396679 | N/A L - Lug | N/A 10 | N/A LD21225 10 LUG BFV 200PSI SS DSC BUNAGOP | N/A Quarter-Turn |
| NLG165N | N/A 039923396686 | N/A L - Lug | N/A 12 | N/A LD21225 12 LUG BFV 200PSI SS DSC BUNAGOP | N/A Quarter-Turn |
| NLG155D | N/A 039923396525 | N/A L - Lug | N/A 2 | N/A LD21223 2 LUG BFV 200PSI SS DSC BUNA LH | N/A Quarter-Turn |
| NLG155E | N/A 039923396532 | N/A L - Lug | N/A 2 1/2 | N/A LD21223 2 1/2 LUG BFV200PSI SSDSC BUNA LH | N/A Quarter-Turn |
| NLG155F | N/A 039923396549 | N/A L - Lug | N/A 3 | N/A LD21223 3 LUG BFV 200PSI SS DSC BUNA LH | N/A Quarter-Turn |
| NLG155H | N/A 039923396556 | N/A L - Lug | N/A 4 | N/A LD21223 4 LUG BFV 200PSI SS DSC BUNA LH | N/A Quarter-Turn |
| NLG155J | N/A 039923396563 | N/A L - Lug | N/A 5 | N/A LD21223 5 LUG BFV 200PSI SS DSC BUNA LH | N/A Quarter-Turn |
| NLG155K | N/A 039923396570 | N/A L - Lug | N/A 6 | N/A LD21223 6 LUG BFV 200PSI SS DSC BUNA LH | N/A Quarter-Turn |
| NLG155L | N/A 039923396587 | N/A L - Lug | N/A 8 | N/A LD21223 8 LUG BFV 200PSI SS DSC BUNA LH | N/A Quarter-Turn |
1 2