CAD/BIM eCatalog
Batch CAD Cart (0)
▾
The NIBCO® ductile iron lug butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. With the internal stem/disc geometric drive design, there is no need for pins or bolts that may create leak paths or turbulence in the waterway. An extended neck allows for insulation up to 2 inches. The unique molded-in EPDM seat liner with CF8M stainless steel disc & stem is recommended for most water applications. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
Material Number |
UPC Code |
Connection Type |
Valve Size |
Description |
Turns/Operation |
|---|---|---|---|---|---|
| NLG780D | N/A 039923395917 | N/A L - Lug | N/A 2 | N/A LD20220 2 LUG BFV 200PSI SS DSC EPDM BS | N/A Quarter-Turn |
| NLG780E | N/A 039923395924 | N/A L - Lug | N/A 2 1/2 | N/A LD20220 21/2 LUG BFV200PSI SSDSC EPDM BS | N/A Quarter-Turn |
| NLG780F | N/A 039923395931 | N/A L - Lug | N/A 3 | N/A LD20220 3 LUG BFV 200PSI SS DSC EPDM BS | N/A Quarter-Turn |
| NLG780H | N/A 039923395948 | N/A L - Lug | N/A 4 | N/A LD20220 4 LUG BFV 200PSI SS DSC EPDM BS | N/A Quarter-Turn |
| NLG780J | N/A 039923395955 | N/A L - Lug | N/A 5 | N/A LD20220 5 LUG BFV 200PSI SS DSC EPDM BS | N/A Quarter-Turn |
| NLG780K | N/A 039923395962 | N/A L - Lug | N/A 6 | N/A LD20220 6 LUG BFV 200PSI SS DSC EPDM BS | N/A Quarter-Turn |
| NLG780L | N/A 039923395979 | N/A L - Lug | N/A 8 | N/A LD20220 8 LUG BFV 200PSI SS DSC EPDM BS | N/A Quarter-Turn |
| NLG780M | N/A 039923395986 | N/A L - Lug | N/A 10 | N/A LD20220 10 LUG BFV 200PSI SS DSC EPDM BS | N/A Quarter-Turn |
| NLG780N | N/A 039923396082 | N/A L - Lug | N/A 12 | N/A LD20220 12 LUG BFV 200PSI SS DSC EPDM BS | N/A Quarter-Turn |
| NLG830D | N/A 039923396099 | N/A L - Lug | N/A 2 | N/A LD20225 2 LUG BFV 200PSI SS DSC EPDMGOP | N/A Quarter-Turn |
| NLG830E | N/A 039923396105 | N/A L - Lug | N/A 2 1/2 | N/A LD20225 21/2 LUG BFV200PSI SSDSC EPDMGOP | N/A Quarter-Turn |
| NLG830F | N/A 039923396112 | N/A L - Lug | N/A 3 | N/A LD20225 3 LUG BFV 200PSI SS DSC EPDMGOP | N/A Quarter-Turn |
| NLG830H | N/A 039923396129 | N/A L - Lug | N/A 4 | N/A LD20225 4 LUG BFV 200PSI SS DSC EPDMGOP | N/A Quarter-Turn |
| NLG830J | N/A 039923396136 | N/A L - Lug | N/A 5 | N/A LD20225 5 LUG BFV 200PSI SS DSC EPDMGOP | N/A Quarter-Turn |
| NLG830K | N/A 039923396143 | N/A L - Lug | N/A 6 | N/A LD20225 6 LUG BFV 200PSI SS DSC EPDMGOP | N/A Quarter-Turn |
| NLG830L | N/A 039923396150 | N/A L - Lug | N/A 8 | N/A LD20225 8 LUG BFV 200PSI SS DSC EPDMGOP | N/A Quarter-Turn |
| NLG830M | N/A 039923396167 | N/A L - Lug | N/A 10 | N/A LD20225 10 LUG BFV 200PSI SS DSC EPDMGOP | N/A Quarter-Turn |
| NLG830N | N/A 039923396174 | N/A L - Lug | N/A 12 | N/A LD20225 12 LUG BFV 200PSI SS DSC EPDMGOP | N/A Quarter-Turn |
| NLG781D | N/A 039923396006 | N/A L - Lug | N/A 2 | N/A LD20223 2 LUG BFV 200PSI SS DSC EPDM LH | N/A Quarter-Turn |
| NLG781E | N/A 039923396013 | N/A L - Lug | N/A 2 1/2 | N/A LD20223 2 1/2 LUG BFV200PSI SSDSC EPDM LH | N/A Quarter-Turn |
| NLG781F | N/A 039923396020 | N/A L - Lug | N/A 3 | N/A LD20223 3 LUG BFV 200PSI SS DSC EPDM LH | N/A Quarter-Turn |
| NLG781H | N/A 039923396037 | N/A L - Lug | N/A 4 | N/A LD20223 4 LUG BFV 200PSI SS DSC EPDM LH | N/A Quarter-Turn |
| NLG781J | N/A 039923396044 | N/A L - Lug | N/A 5 | N/A LD20223 5 LUG BFV 200PSI SS DSC EPDM LH | N/A Quarter-Turn |
| NLG781K | N/A 039923396051 | N/A L - Lug | N/A 6 | N/A LD20223 6 LUG BFV 200PSI SS DSC EPDM LH | N/A Quarter-Turn |
| NLG781L | N/A 039923396068 | N/A L - Lug | N/A 8 | N/A LD20223 8 LUG BFV 200PSI SS DSC EPDM LH | N/A Quarter-Turn |