CAD/BIM eCatalog
Batch CAD Cart (0)
▾
The NIBCO® ductile iron butterfly valves provide ease of operation with quarter-turn (90 degrees) open to close. The unique molded-in Buna-N seat liner with ductile iron disc provides good abrasion resistance properties and compatibility with solvents, oil, water and hydraulic fluid for compressed air and vacuum applications. With the internal stem/disc geometric drive design there is no need for pins or bolts that may create leak paths or turbulence in the waterway. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
1 2
Material Number |
UPC Code |
Valve Size |
Valve Operator |
Description |
Turns/Operation |
|---|---|---|---|---|---|
| NLH24TD | N/A 039923726858 | N/A 2 | N/A Bare Stem / Bare Shaft | N/A WD31100 2 WAFER BFV BARE STEM DUCT IRON | N/A Quarter-Turn |
| NLH24TE | N/A 039923726865 | N/A 2 1/2 | N/A Bare Stem / Bare Shaft | N/A WD31100 21/2 WAFER BFV BARE STEM D I | N/A Quarter-Turn |
| NLH24TF | N/A 039923726872 | N/A 3 | N/A Bare Stem / Bare Shaft | N/A WD31100 3 WAFER BFV BARE STEM DUCT IRON | N/A Quarter-Turn |
| NLH24TH | N/A 039923726889 | N/A 4 | N/A Bare Stem / Bare Shaft | N/A WD31100 4 WAFER BFV BARE STEM DUCT IRON | N/A Quarter-Turn |
| NLH24TJ | N/A 039923726896 | N/A 5 | N/A Bare Stem / Bare Shaft | N/A WD31100 5 WAFER BFV BARE STEM DUCT IRON | N/A Quarter-Turn |
| NLH24TK | N/A 039923726902 | N/A 6 | N/A Bare Stem / Bare Shaft | N/A WD31100 6 WAFER BFV BARE STEM DUCT IRON | N/A Quarter-Turn |
| NLH24TL | N/A 039923726919 | N/A 8 | N/A Bare Stem / Bare Shaft | N/A WD31100 8 WAFER BFV BARE STEM DUCT IRON | N/A Quarter-Turn |
| NLH24TM | N/A 039923726926 | N/A 10 | N/A Bare Stem / Bare Shaft | N/A WD31100 10 WAFER BFV BARE STEM DUCT IRON | N/A Quarter-Turn |
| NLH24TN | N/A 039923726933 | N/A 12 | N/A Bare Stem / Bare Shaft | N/A WD31100 12 WAFER BFV BARE STEM DUCT IRON | N/A Quarter-Turn |
| NLH250D | N/A 039923727053 | N/A 2 | N/A Lever-Lock Handle | N/A WD31103 2 WAFER BFV L/LK HNDL DUCT IRON | N/A Quarter-Turn |
| NLH250E | N/A 039923727060 | N/A 2 1/2 | N/A Lever-Lock Handle | N/A WD31103 2 1/2 WAFER BFV L/LK HNDL D I | N/A Quarter-Turn |
| NLH250F | N/A 039923727077 | N/A 3 | N/A Lever-Lock Handle | N/A WD31103 3 WAFER BFV L/LK HNDL DUCT IRON | N/A Quarter-Turn |
| NLH250H | N/A 039923727084 | N/A 4 | N/A Lever-Lock Handle | N/A WD31103 4 WAFER BFV L/LK HNDL DUCT IRON | N/A Quarter-Turn |
| NLH250J | N/A 039923727091 | N/A 5 | N/A Lever-Lock Handle | N/A WD31103 5 WAFER BFV L/LK HNDL DUCT IRON | N/A Quarter-Turn |
| NLH250K | N/A 039923727107 | N/A 6 | N/A Lever-Lock Handle | N/A WD31103 6 WAFER BFV L/LK HNDL DUCT IRON | N/A Quarter-Turn |
| NLH250L | N/A 039923727114 | N/A 8 | N/A Lever-Lock Handle | N/A WD31103 8 WAFER BFV L/LK HNDL DUCT IRON | N/A Quarter-Turn |
| NLH260D | N/A 039923727251 | N/A 2 | N/A Gear Operator | N/A WD31105 2 WAFER BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
| NLH260E | N/A 039923727268 | N/A 2 1/2 | N/A Gear Operator | N/A WD31105 21/2 WAFER BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
| NLH260F | N/A 039923727275 | N/A 3 | N/A Gear Operator | N/A WD31105 3 WAFER BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
| NLH260H | N/A 039923727282 | N/A 4 | N/A Gear Operator | N/A WD31105 4 WAFER BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
| NLH260J | N/A 039923727299 | N/A 5 | N/A Gear Operator | N/A WD31105 5 WAFER BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
| NLH260K | N/A 039923727305 | N/A 6 | N/A Gear Operator | N/A WD31105 6 WAFER BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
| NLH260L | N/A 039923727312 | N/A 8 | N/A Gear Operator | N/A WD31105 8 WAFER BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
| NLH260M | N/A 039923727329 | N/A 10 | N/A Gear Operator | N/A WD31105 10 WAFER BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
| NLH260N | N/A 039923727336 | N/A 12 | N/A Gear Operator | N/A WD31105 12 WAFER BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
1 2