CAD/BIM eCatalog
Batch CAD Cart (0)
▾
The NIBCO® ductile iron butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. With the internal stem/disc geometric drive design there is no need for pins or bolts that may create leak paths or turbulence in the waterway. An extended neck allows for insulation up to 2 inches. The unique molded-in EPDM seat liner with stainless steel disc is recommended for chemical applications the liner compatibility will permit. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
Material Number |
UPC Code |
Valve Size |
Valve Operator |
Description |
Turns/Operation |
|---|---|---|---|---|---|
| NLH242D | N/A 039923725158 | N/A 2 | N/A Bare Stem / Bare Shaft | N/A WD30220 2 WAFER BFV BARE STEM DUCT IRON | N/A Quarter-Turn |
| NLH242E | N/A 039923725165 | N/A 2 1/2 | N/A Bare Stem / Bare Shaft | N/A WD30220 21/2 WAFER BFV BARE STEM D I | N/A Quarter-Turn |
| NLH242F | N/A 039923725172 | N/A 3 | N/A Bare Stem / Bare Shaft | N/A WD30220 3 WAFER BFV BARE STEM DUCT IRON | N/A Quarter-Turn |
| NLH242H | N/A 039923725189 | N/A 4 | N/A Bare Stem / Bare Shaft | N/A WD30220 4 WAFER BFV BARE STEM DUCT IRON | N/A Quarter-Turn |
| NLH242J | N/A 039923725196 | N/A 5 | N/A Bare Stem / Bare Shaft | N/A WD30220 5 WAFER BFV BARE STEM DUCT IRON | N/A Quarter-Turn |
| NLH242K | N/A 039923725202 | N/A 6 | N/A Bare Stem / Bare Shaft | N/A WD30220 6 WAFER BFV BARE STEM DUCT IRON | N/A Quarter-Turn |
| NLH242L | N/A 039923725219 | N/A 8 | N/A Bare Stem / Bare Shaft | N/A WD30220 8 WAFER BFV BARE STEM DUCT IRON | N/A Quarter-Turn |
| NLH242M | N/A 039923725226 | N/A 10 | N/A Bare Stem / Bare Shaft | N/A WD30220 10 WAFER BFV BARE STEM DUCT IRON | N/A Quarter-Turn |
| NLH242N | N/A 039923725233 | N/A 12 | N/A Bare Stem / Bare Shaft | N/A WD30220 12 WAFER BFV BARE STEM DUCT IRON | N/A Quarter-Turn |
| NLH244D | N/A 039923368614 | N/A 2 | N/A Gear Operator | N/A WD30225 2 WAFER BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
| NLH244E | N/A | N/A 2 1/2 | N/A Gear Operator | N/A WD30225 21/2 WAFER BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
| NLH244F | N/A 039923725875 | N/A 3 | N/A Gear Operator | N/A WD30225 3 WAFER BFV W/GEAR OPER | N/A Quarter-Turn |
| NLH244H | N/A 039923725882 | N/A 4 | N/A Gear Operator | N/A WD30225 4 WAFER BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
| NLH244J | N/A 039923725899 | N/A 5 | N/A Gear Operator | N/A WD30225 5 WAFER BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
| NLH244K | N/A 039923725905 | N/A 6 | N/A Gear Operator | N/A WD30225 6 WAFER BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
| NLH244L | N/A 039923725912 | N/A 8 | N/A Gear Operator | N/A WD30225 8 WAFER BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
| NLH244M | N/A 039923725929 | N/A 10 | N/A Gear Operator | N/A WD30225 10 WAFER BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
| NLH244N | N/A 039923725936 | N/A 12 | N/A Gear Operator | N/A WD30225 12 WAFER BFV GEAR OP DUCT IRON | N/A Quarter-Turn |
| NLH243D | N/A 039923725356 | N/A 2 | N/A Lever-Lock Handle | N/A WD30223 2 WAFER BFV L/LK HNDL DUCT IRON | N/A Quarter-Turn |
| NLH243E | N/A 039923725363 | N/A 2 1/2 | N/A Lever-Lock Handle | N/A WD30223 21/2 WAFER BFV L/LK HNDL D I | N/A Quarter-Turn |
| NLH243F | N/A 039923725370 | N/A 3 | N/A Lever-Lock Handle | N/A WD30223 3 WAFER BFV L/LK HNDL DUCT IRON | N/A Quarter-Turn |
| NLH243H | N/A 039923725387 | N/A 4 | N/A Lever-Lock Handle | N/A WD30223 4 WAFER BFV L/LK HNDL DUCT IRON | N/A Quarter-Turn |
| NLH243J | N/A 039923725394 | N/A 5 | N/A Lever-Lock Handle | N/A WD30223 5 WAFER BFV L/LK HNDL DUCT IRON | N/A Quarter-Turn |
| NLH243K | N/A 039923725400 | N/A 6 | N/A Lever-Lock Handle | N/A WD30223 6 WAFER BFV L/LK HNDL DUCT IRON | N/A Quarter-Turn |
| NLH243L | N/A 039923725417 | N/A 8 | N/A Lever-Lock Handle | N/A WD30223 8 WAFER BFV L/LK HNDL DUCT IRON | N/A Quarter-Turn |