CAD/BIM eCatalog
Batch CAD Cart (0)
▾
The bronze ball valve features press-to-connect end connections with an inboard bead and EPDM O-rings for quick and easy joinery to the piping system. The NIBCO® Press System® is user friendly, quick and easy to install. Simply applying pressure from a press-fit tool tightens the O-ring onto the tube, ensuring a clean, permanent, watertight seal in seconds, with no flame, solder or flux. When properly crimped a unique "N" witness mark is clearly visible. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO® Press System® applies the proven performance of press technology to NIBCO valves and fittings -- the most specified flow control products in the industry. The NIBCO® Press System® features a full range of precision engineered copper fittings, bronze valves, accessories, pressing tools, jaws and chains. NIBCO® Press System® valves are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Material Number |
UPC Code |
Valve Size |
Description |
Weight |
|---|---|---|---|---|
| NF84HC6 | N/A 039923348340 | N/A 1/2 | N/A PC5857066 1/2 PRS BALL VALVE PXP W/316SS | N/A 0.771 lb |
| NF84HC8 | N/A 039923348357 | N/A 3/4 | N/A PC5857066 3/4 PRS BALL VALVE PXP W/316SS | N/A 1.552 lb |
| NF84HCA | N/A 039923348364 | N/A 1 | N/A PC5857066 1 PRS BALL VALVE PXP W/316SS | N/A 2.287 lb |
| NF84HCB | N/A 039923348371 | N/A 1 1/4 | N/A PC5857066 1 1/4 PRS BALL VALVE PXP 316SS | N/A 3.797 lb |
| NF84HCC | N/A 039923348388 | N/A 1 1/2 | N/A PC5857066 1 1/2 PRS BALL VALVE PXP 316SS | N/A 5.596 lb |
| NF84HCD | N/A 039923348395 | N/A 2 | N/A PC5857066 2 PRS BALL VALVE PXP W/316SS | N/A 8.685 lb |
| NF84HE6 | N/A 039923405364 | N/A 1/2 | N/A PC5857066EL 1/2 PRS BALL VLV PXP 316 EL | N/A 1.018 lb |
| NF84HE8 | N/A 039923405371 | N/A 3/4 | N/A PC5857066EL 3/4 PRS BALL VLV PXP 316 EL | N/A 1.803 lb |
| NF84HEA | N/A 039923405388 | N/A 1 | N/A PC5857066EL 1 PRS BALL VLV PXP 316 EL | N/A 2.56 lb |
| NF84HEB | N/A 039923405395 | N/A 1 1/4 | N/A PC5857066EL 1 1/4 PRS BALL VLV PXP 316 EL | N/A 4.095 lb |
| NF84HEC | N/A 039923405401 | N/A 1 1/2 | N/A PC5857066EL 1 1/2 PRS BALL VLV PXP 316 EL | N/A 6.034 lb |
| NF84HED | N/A 039923405418 | N/A 2 | N/A PC5857066EL 2 PRS BALL VLV PXP 316 EL | N/A 9.123 lb |
| NF84C36 | N/A 039923348432 | N/A 1/2 | N/A PC5857066LL 1/2 PRS BALL VLV PXP 316SS | N/A 0.808 lb |
| NF84C38 | N/A 039923348456 | N/A 3/4 | N/A PC5857066LL 3/4 PRS BALL VLV PXP 316SS | N/A 1.605 lb |
| NF84C3A | N/A 039923348463 | N/A 1 | N/A PC5857066LL 1 PRS BALL VALVE PXP 316SS | N/A 2.340 lb |
| NF84C3B | N/A 039923348487 | N/A 1 1/4 | N/A PC5857066LL 1 1/4 PRS BALL VLV PXP 316SS | N/A 3.637 lb |
| NF84C3C | N/A 039923348494 | N/A 1 1/2 | N/A PC5857066LL 1 1/2 PRS BALL VLV PXP 316SS | N/A 5.591 lb |
| NF84C3D | N/A 039923348500 | N/A 2 | N/A PC5857066LL 2 PRS BALL VALVE PXP 316SS | N/A 8.018 lb |
| NF84C56 | N/A 039923348517 | N/A 1/2 | N/A PC5857066NS 1/2 PRS BALL VLV PXP 316SS | N/A 0.895 lb |
| NF84C58 | N/A 039923348524 | N/A 3/4 | N/A PC5857066NS 3/4 PRS BALL VLV PXP 316SS | N/A 1.604 lb |
| NF84C5A | N/A 039923348531 | N/A 1 | N/A PC5857066NS 1 PRS BALL VALVE PXP 316SS | N/A 2.339 lb |
| NF84C5B | N/A 039923348555 | N/A 1 1/4 | N/A PC5857066NS 1 1/4 PRS BALL VLV PXP 316SS | N/A 3.877 lb |
| NF84C5C | N/A 039923348562 | N/A 1 1/2 | N/A PC5857066NS 1 1/2 PRS BALL VLV PXP 316SS | N/A 5.676 lb |
| NF84C5D | N/A 039923348579 | N/A 2 | N/A PC5857066NS 2 PRS BALL VALVE PXP 316SS | N/A 8.765 lb |