CAD/BIM eCatalog
Batch CAD Cart (0)
▾
The NIBCO® bronze ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The one-piece design eliminates leak paths and features NPT end connections for easy installation. Please refer to the NIBCO technical data sheets, valve selection guide and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial and industrial applications. NIBCO® ball valves are backed by the NIBCO INC. 5-year 125% limited warranty.
Material Number |
UPC Code |
Connection Type |
Valve Size |
Description |
Turns/Operation |
|---|---|---|---|---|---|
| NL940U6 | N/A 039923664884 | N/A T -- Female NPT Thread (FIPT) | N/A 1/2 | N/A T560BRY66 1/2W/SS EXTERNAL | N/A Quarter-Turn |
| NL94164 | N/A 039923664686 | N/A T -- Female NPT Thread (FIPT) | N/A 1/4 | N/A T560BRY66 1/4W/LEVER HDL | N/A Quarter-Turn |
| NL94165 | N/A 039923664693 | N/A T -- Female NPT Thread (FIPT) | N/A 3/8 | N/A T560BRY66 3/8W/LEVER HDL | N/A Quarter-Turn |
| NL94166 | N/A 039923664709 | N/A T -- Female NPT Thread (FIPT) | N/A 1/2 | N/A T560BRY66 1/2W/LEVER HDL | N/A Quarter-Turn |
| NL94168 | N/A 039923664716 | N/A T -- Female NPT Thread (FIPT) | N/A 3/4 | N/A T560BRY66 3/4W/LEVER HDL | N/A Quarter-Turn |
| NL9416A | N/A 039923664723 | N/A T -- Female NPT Thread (FIPT) | N/A 1 | N/A T560BRY66 1 W/LEVER HDL | N/A Quarter-Turn |
| NL9416B | N/A 039923664730 | N/A T -- Female NPT Thread (FIPT) | N/A 1 1/4 | N/A T560BRY66 1-1/4 W/LEVER HDL | N/A Quarter-Turn |
| NL9416C | N/A 039923664747 | N/A T -- Female NPT Thread (FIPT) | N/A 1 1/2 | N/A T560BRY66 1-1/2 W/LEVER HDL | N/A Quarter-Turn |
| NL9416D | N/A 039923664754 | N/A T -- Female NPT Thread (FIPT) | N/A 2 | N/A T560BRY66 2 W/LEVER HDL | N/A Quarter-Turn |
| NL941XA | N/A 039923358042 | N/A T -- Female NPT Thread (FIPT) | N/A 1 | N/A T560BRY66X 1 W/ LVR HANDLE CLEAN FOR OXY | N/A Quarter-Turn |
| NL94184 | N/A 039923665133 | N/A T -- Female NPT Thread (FIPT) | N/A 1/4 | N/A T560BRY66LL 1/4W/SS LOCK HW | N/A Quarter-Turn |
| NL94185 | N/A 039923665140 | N/A T -- Female NPT Thread (FIPT) | N/A 3/8 | N/A T560BRY66LL 3/8W/SS LOCK HW | N/A Quarter-Turn |
| NL94186 | N/A 039923665157 | N/A T -- Female NPT Thread (FIPT) | N/A 1/2 | N/A T560BRY66LL 1/2W/SS LOCK HW | N/A Quarter-Turn |
| NL94188 | N/A 039923665164 | N/A T -- Female NPT Thread (FIPT) | N/A 3/4 | N/A T560BRY66LL 3/4W/SS LOCK HW | N/A Quarter-Turn |
| NL9418A | N/A 039923665171 | N/A T -- Female NPT Thread (FIPT) | N/A 1 | N/A T560BRY66LL 1 W/SS LOCK HW | N/A Quarter-Turn |
| NL9418B | N/A 039923665188 | N/A T -- Female NPT Thread (FIPT) | N/A 1 1/4 | N/A T560BRY66LL 1-1/4 W/SS LOCK HW | N/A Quarter-Turn |
| NL9418C | N/A 039923665195 | N/A T -- Female NPT Thread (FIPT) | N/A 1 1/2 | N/A T560BRY66LL 1-1/2 W/SS LOCK HW | N/A Quarter-Turn |
| NL9418D | N/A 039923665201 | N/A T -- Female NPT Thread (FIPT) | N/A 2 | N/A T560BRY66LL 2 W/SS LOCK HW | N/A Quarter-Turn |