CAD/BIM eCatalog
Batch CAD Cart (0)
▾
The NIBCO® stainless steel ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The valve is equipped with mounting pad for actuation purposes. The reinforced PTFE seat ring, graphite and braided graphite stem packing and stainless steel ball and stem exhibits high chemical resistance properties. Please refer to NIBCO technical data sheets, valve selection guides, chemical resistance guide and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial and industrial applications. NIBCO® ball valves are backed by the exclusive NIBCO INC. 5-year 125% limited warranty.
Material Number |
UPC Code |
Valve Size |
Connection Type |
Valve Operator |
Description |
|---|---|---|---|---|---|
| NG1070L | N/A 039923650375 | N/A 8 | N/A F -- Flanged | N/A Bare Stem | N/A F510S6R66FS 8 REG PORT BARE STEM F/S SS |
| NG1070M | N/A 039923650382 | N/A 10 | N/A F -- Flanged | N/A Bare Stem | N/A F510S6R66FS 10 REG PORT BARE STEM F/S |
| NG1070N | N/A 039923650399 | N/A 12 | N/A F -- Flanged | N/A Bare Stem | N/A F510S6R66FS 12 REG PORT BARE STEM F/S SS |
| NG1076F | N/A 039923650580 | N/A 3 | N/A F -- Flanged | N/A Gear Operator | N/A F510S6R66FS 3 REG PORT GEAR OP F/S SS |
| NG1076H | N/A 039923650597 | N/A 4 | N/A F -- Flanged | N/A Gear Operator | N/A F510S6R66FS 4 REG PORT GEAR OP F/S SS |
| NG1076K | N/A 039923650603 | N/A 6 | N/A F -- Flanged | N/A Gear Operator | N/A F510S6R66FS 6 REG PORT GEAR OP F/S SS |
| NG1076L | N/A 039923650610 | N/A 8 | N/A F -- Flanged | N/A Gear Operator | N/A F510S6R66FS 8 REG PORT GEAR OP F/S SS |
| NG1076M | N/A 039923650627 | N/A 10 | N/A F -- Flanged | N/A Gear Operator | N/A F510S6R66FS 10 WITH GEAR OP F/S SS |
| NG1076N | N/A 039923650634 | N/A 12 | N/A F -- Flanged | N/A Gear Operator | N/A F510S6R66FS 12 REG PORT GEAR OP F/S SS |
| NG10706 | N/A 039923650290 | N/A 1/2 | N/A F -- Flanged | N/A CS Standard Lever Handle | N/A F510S6R66FS 1/2 REG PORT LEV HNDL F/S SS |
| NG10708 | N/A 039923650306 | N/A 3/4 | N/A F -- Flanged | N/A CS Standard Lever Handle | N/A F510S6R66FS 3/4 REG PORT LEV HNDL F/S SS |
| NG1070A | N/A 039923650313 | N/A 1 | N/A F -- Flanged | N/A CS Standard Lever Handle | N/A F510S6R66FS 1 REG PORT LEV HNDL F/S SS |
| NG1070C | N/A 039923650320 | N/A 1 1/2 | N/A F -- Flanged | N/A CS Standard Lever Handle | N/A F510S6R66FS 1 1/2 REG PORT LEV HNDL F/S |
| NG1070D | N/A 039923650337 | N/A 2 | N/A F -- Flanged | N/A CS Standard Lever Handle | N/A F510S6R66FS 2 REG PORT LEV HNDL F/S SS |
| NG1070F | N/A 039923650344 | N/A 3 | N/A F -- Flanged | N/A CS Standard Lever Handle | N/A F510S6R66FS 3 REG PORT LEV HNDL F/S SS |
| NG1070H | N/A 039923650351 | N/A 4 | N/A F -- Flanged | N/A CS Standard Lever Handle | N/A F510S6R66FS 4 REG PORT LEV HNDL F/S SS |
| NG1070K | N/A 039923650368 | N/A 6 | N/A F -- Flanged | N/A CS Standard Lever Handle | N/A F510S6R66FS 6 REG PORT LEV HNDL F/S SS |