-
Products
-
Systems
-
Brands
- Resources
-
Join Our Team
-
Products
-
Systems
-
Brands
-
Resources
-
Join Our Team
- Contact Us
- Build-A-Submittal
Products
Systems
Brands
Resources
CAD/BIM Solutions
eServices
Valves
System Management
Fittings
Tools, Pipe & Accessories
NIBCO
Webstone®
Join Our Team
Core Values
Life at NIBCO
Locations
System Control
System Quality
Temperature Control
Metal Fittings
Plastic Fittings
Industrial Plastic Fittings
585HP
NIBCO Press Systems
Wrot Racer Push Fittings
- Ball Valves
- Ball Valves - Combination
- Boiler Drains
- Butterfly Valves
- Check Valves
- Gate Valves
- Globe & Angle Valves
- High Performance Butterfly Valves
- Hose Bibbs & Sillcocks
- Stop and Waste Valves
- Supply Stops
- Industrial Plastic Valves
- Underplaster Valves
- Press Tools & Accessories
- PEX Tools & Accessories
- Push Tools & Accessories
- Fittings Accessories (Poland)
- Webstone Tools & Accessories
- Chemtrol Tools & Accessories
- Valve Accessories
- Pipe (Poland)
-
Isolator Ball Valve®
-
Pro-Pal®
-
Hydro-Core®
-
E-X-P®
-
Connections for Every Job
-
System Quality
- Ball Valves
- Fittings
- Low Pressure
- Blytheville, Arkansas
- Buena Vista, Virginia
- Elkhart, Indiana
- Goshen, Indiana
- Greensboro, Georgia
- Łódź, Poland
- McAllen, Texas
- Nacogdoches, Texas
- Reynosa, Mexico
- Stuarts Draft, Virginia
- Worcester, Massachusetts
- Balancing Valves
- Differential Pressure By-Pass
- Electric Actuators & Accessories
- Pneumatic Actuators & Accessories
- Pressure Relief Valves
- Sampling Valves
- Ball Valves
- Ball Valves - Combination
- Boiler Drains
- Butterfly Valves
- Check Valves
- Gate Valves
- Globe & Angle Valves
- High Performance Butterfly Valves
- Hose Bibbs & Sillcocks
- Stop and Waste Valves
- Supply Stops
- Industrial Plastic Valves
- Underplaster Valves
- Press Tools & Accessories
- PEX Tools & Accessories
- Push Tools & Accessories
- Fittings Accessories (Poland)
- Webstone Tools & Accessories
- Chemtrol Tools & Accessories
- Valve Accessories
- Pipe (Poland)
- Balancing Valves
- Differential Pressure By-Pass
- Electric Actuators & Accessories
- Pneumatic Actuators & Accessories
- Pressure Relief Valves
- Sampling Valves
- ABS DWV Fittings
- PVC DWV Fittings
- CPVC-CTS Fittings
- PVC Schedule 40 Fittings
- Polypropylene Insert Fittings
-
Isolator Ball Valve®
-
Pro-Pal®
-
Hydro-Core®
-
E-X-P®
-
Connections for Every Job
-
System Quality
- Ball Valves
- Fittings
- Low Pressure
- Isolator® w/ Rotating Flange
- Isolator® w/ Fixed Flange
- Isolator® w/ Round Flange for Variable Speed Pumps
- Isolator® Select™
- Double-Flanged Check
- Ball Drain Solutions
- Dielectric Solutions
- Hydronic Solutions
- Tee & Elbow Valves
- Valves & Accessories
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
TPC-585-80-LF - Ball Valve – Lead-Free, Full Port, Thread x Press Ends, 250 PSI
Ball Valves
The NIBCO® Press System® is user friendly, quick and easy to install. When properly crimped a unique "N" witness mark is clearly visible. The lead free HydraPure™ Performance Bronze™ ball valve is specifically designed for use in systems that deliver water for human consumption. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO® Press System® applies the proven performance of press technology to NIBCO valves and fittings -- the most specified flow control products in the industry. The NIBCO® Press System® features a full range of precision engineered copper fittings, bronze valves, accessories, pressing tools, jaws and chains. NIBCO® Press System® valves are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Material Number |
UPC Code |
Valve Size |
Description |
Valve Operator |
|---|---|---|---|---|
| NF851X6 | UPC Code N/A 039923367594 | Valve Size N/A 1/2 | Description N/A TPC585-80-LF-LL 1/2 PRS X THD LOCK LVR | Valve Operator N/A CS Locking Lever Handle |
| NF851X8 | UPC Code N/A 039923367600 | Valve Size N/A 3/4 | Description N/A TPC585-80-LF-LL 3/4 PRS X THD LOCK LVR | Valve Operator N/A CS Locking Lever Handle |
| NF851XA | UPC Code N/A 039923367617 | Valve Size N/A 1 | Description N/A TPC585-80-LF-LL 1 PRESS X THD LOCK LVR | Valve Operator N/A CS Locking Lever Handle |
| NF851XB | UPC Code N/A 039923367624 | Valve Size N/A 1 1/4 | Description N/A TPC585-80-LF-LL 1 1/4 PRS X THD LOCK LVR | Valve Operator N/A CS Locking Lever Handle |
| NF851XC | UPC Code N/A 039923367631 | Valve Size N/A 1 1/2 | Description N/A TPC585-80-LF-LL 1 1/2 PRS X THD LOCK LVR | Valve Operator N/A CS Locking Lever Handle |
| NF851XD | UPC Code N/A 039923367648 | Valve Size N/A 2 | Description N/A TPC585-80-LF-LL 2 PRESS X THD LOCK LVR | Valve Operator N/A CS Locking Lever Handle |
| NF852X6 | UPC Code N/A 039923367716 | Valve Size N/A 1/2 | Description N/A TPC585-80-LF-NS 1/2 PRESS X THD NIBSEAL | Valve Operator N/A NIB-SEAL® Handle |
| NF852X8 | UPC Code N/A 039923367723 | Valve Size N/A 3/4 | Description N/A TPC585-80-LF-NS 3/4 PRESS X THD NIBSEAL | Valve Operator N/A NIB-SEAL® Handle |
| NF852XA | UPC Code N/A 039923367730 | Valve Size N/A 1 | Description N/A TPC585-80-LF-NS 1 PRESS X THD NIBSEAL | Valve Operator N/A NIB-SEAL® Handle |
| NF852XB | UPC Code N/A 039923367747 | Valve Size N/A 1 1/4 | Description N/A TPC585-80-LF-NS 1 1/4 PRESS X THD NIBSL | Valve Operator N/A NIB-SEAL® Handle |
| NF852XC | UPC Code N/A 039923367754 | Valve Size N/A 1 1/2 | Description N/A TPC585-80-LF-NS 1 1/2 PRESS X THD NIBSL | Valve Operator N/A NIB-SEAL® Handle |
| NF852XD | UPC Code N/A 039923367761 | Valve Size N/A 2 | Description N/A TPC585-80-LF-NS 2 PRESS X THD NIBSEAL | Valve Operator N/A NIB-SEAL® Handle |
| NF850X6 | UPC Code N/A 039923367471 | Valve Size N/A 1/2 | Description N/A TPC585-80-LF 1/2 PRESS X THD BALL VALVE | Valve Operator N/A CS Standard Lever Handle |
| NF850X8 | UPC Code N/A 039923367488 | Valve Size N/A 3/4 | Description N/A TPC585-80-LF 3/4 PRESS X THD BALL VALVE | Valve Operator N/A CS Standard Lever Handle |
| NF850XA | UPC Code N/A 039923367495 | Valve Size N/A 1 | Description N/A TPC585-80-LF 1 PRESS X THD BALL VALVE | Valve Operator N/A CS Standard Lever Handle |
| NF850XB | UPC Code N/A 039923367501 | Valve Size N/A 1 1/4 | Description N/A TPC585-80-LF 1 1/4 PRESS X THD BALL VALV | Valve Operator N/A CS Standard Lever Handle |
| NF850XC | UPC Code N/A 039923367518 | Valve Size N/A 1 1/2 | Description N/A TPC585-80-LF 1 1/2 PRESS X THD BALL VALV | Valve Operator N/A CS Standard Lever Handle |
| NF850XD | UPC Code N/A 039923367525 | Valve Size N/A 2 | Description N/A TPC585-80-LF 2 PRESS X THD BALL VALVE | Valve Operator N/A CS Standard Lever Handle |

