-
Products
-
Systems
-
Brands
- Resources
-
Join Our Team
-
Products
-
Systems
-
Brands
-
Resources
-
Join Our Team
- Contact Us
- Build-A-Submittal
Products
Systems
Brands
Resources
CAD/BIM Solutions
eServices
Valves
System Management
Fittings
Tools, Pipe & Accessories
NIBCO
Webstone®
Join Our Team
Core Values
Life at NIBCO
Locations
System Control
System Quality
Temperature Control
Metal Fittings
Plastic Fittings
Industrial Plastic Fittings
585HP
NIBCO Press Systems
Wrot Racer Push Fittings
- Ball Valves
- Ball Valves - Combination
- Boiler Drains
- Butterfly Valves
- Check Valves
- Gate Valves
- Globe & Angle Valves
- High Performance Butterfly Valves
- Hose Bibbs & Sillcocks
- Stop and Waste Valves
- Supply Stops
- Industrial Plastic Valves
- Underplaster Valves
- Press Tools & Accessories
- PEX Tools & Accessories
- Push Tools & Accessories
- Fittings Accessories (Poland)
- Webstone Tools & Accessories
- Chemtrol Tools & Accessories
- Valve Accessories
- Pipe (Poland)
-
Isolator Ball Valve®
-
Pro-Pal®
-
Hydro-Core®
-
E-X-P®
-
Connections for Every Job
-
System Quality
- Ball Valves
- Fittings
- Low Pressure
- Blytheville, Arkansas
- Buena Vista, Virginia
- Elkhart, Indiana
- Goshen, Indiana
- Greensboro, Georgia
- Łódź, Poland
- McAllen, Texas
- Nacogdoches, Texas
- Reynosa, Mexico
- Stuarts Draft, Virginia
- Worcester, Massachusetts
- Balancing Valves
- Differential Pressure By-Pass
- Electric Actuators & Accessories
- Pneumatic Actuators & Accessories
- Pressure Relief Valves
- Sampling Valves
- Ball Valves
- Ball Valves - Combination
- Boiler Drains
- Butterfly Valves
- Check Valves
- Gate Valves
- Globe & Angle Valves
- High Performance Butterfly Valves
- Hose Bibbs & Sillcocks
- Stop and Waste Valves
- Supply Stops
- Industrial Plastic Valves
- Underplaster Valves
- Press Tools & Accessories
- PEX Tools & Accessories
- Push Tools & Accessories
- Fittings Accessories (Poland)
- Webstone Tools & Accessories
- Chemtrol Tools & Accessories
- Valve Accessories
- Pipe (Poland)
- Balancing Valves
- Differential Pressure By-Pass
- Electric Actuators & Accessories
- Pneumatic Actuators & Accessories
- Pressure Relief Valves
- Sampling Valves
- ABS DWV Fittings
- PVC DWV Fittings
- CPVC-CTS Fittings
- PVC Schedule 40 Fittings
- Polypropylene Insert Fittings
-
Isolator Ball Valve®
-
Pro-Pal®
-
Hydro-Core®
-
E-X-P®
-
Connections for Every Job
-
System Quality
- Ball Valves
- Fittings
- Low Pressure
- Isolator® w/ Rotating Flange
- Isolator® w/ Fixed Flange
- Isolator® w/ Round Flange for Variable Speed Pumps
- Isolator® Select™
- Double-Flanged Check
- Ball Drain Solutions
- Dielectric Solutions
- Hydronic Solutions
- Tee & Elbow Valves
- Valves & Accessories
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
T580-S6-R-66-SR - THRD FULL PORT SS/SS TRIM BV
Ball Valves
The NIBCO® Stainless steel ball valve provides bubble-tight shutoff at 2000 PSI/138. The reinforced PTFE seat ring and stainless steel ball and stem exhibit high chemical resistance properties and is recommended for process piping . The two-piece valve may be used on hot/cold water, HVAC, and is recommended for process piping, some chemical and utility service applications. This valve features threaded ends for easy installation. Please refer to NIBCO technical data sheets, valve selection guides, chemical resistance guide and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified and versatile valve option in commercial and industrial applications. NIBCO® ball valves are backed by the exclusive NIBCO INC. 5-year 125% limited warranty.
Material Number |
UPC Code |
Valve Size |
Valve End Connection Type |
Valve Operator |
Description |
|---|---|---|---|---|---|
| NL95CZ4 | UPC Code N/A 039923405319 | Valve Size N/A 1/4 | Valve End Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Operator N/A Spring Return Handle | Description N/A T580S6R66SR 1/4 THD CP BV 2PT MTG SR SS |
| NL95CZ5 | UPC Code N/A 039923405326 | Valve Size N/A 3/8 | Valve End Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Operator N/A Spring Return Handle | Description N/A T580S6R66SR 3/8 THD CP BV 2PT MTG SR SS |
| NL95CZ6 | UPC Code N/A 039923405333 | Valve Size N/A 1/2 | Valve End Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Operator N/A Spring Return Handle | Description N/A T580S6R66SR 1/2 THD CP BV 2PT MTG SR SS |
| NL95CZ8 | UPC Code N/A 039923405340 | Valve Size N/A 3/4 | Valve End Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Operator N/A Spring Return Handle | Description N/A T580S6R66SR 3/4 THD CP BV 2PT MTG SR SS |
| NL95CZA | UPC Code N/A 039923405357 | Valve Size N/A 1 | Valve End Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Operator N/A Spring Return Handle | Description N/A T580S6R66SR 1 THD CP BV 2PT MTG SR SS |
| NL95XZB | UPC Code N/A 039923398178 | Valve Size N/A 1 1/4 | Valve End Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Operator N/A Spring Return Handle | Description N/A T580S6R66SR 11/4 THD BV 2PT MTG SR SS |
| NL95XZC | UPC Code N/A 039923398185 | Valve Size N/A 1 1/2 | Valve End Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Operator N/A Spring Return Handle | Description N/A T580S6R66SR 11/2 THD BV 2PT MTG SR SS |
| NL95XZD | UPC Code N/A 039923398192 | Valve Size N/A 2 | Valve End Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Operator N/A Spring Return Handle | Description N/A T580S6R66SR 2 THD BV 2PT MTG SR SS |

