-
Products
-
Systems
-
Brands
- Resources
-
Join Our Team
-
Products
-
Systems
-
Brands
-
Resources
-
Join Our Team
- Contact Us
- Build-A-Submittal
Products
Systems
Brands
Resources
CAD/BIM Solutions
eServices
Valves
System Management
Fittings
Tools, Pipe & Accessories
NIBCO
Webstone®
Join Our Team
Core Values
Life at NIBCO
Locations
System Control
System Quality
Temperature Control
Metal Fittings
Plastic Fittings
Industrial Plastic Fittings
585HP
NIBCO Press Systems
Wrot Racer Push Fittings
- Ball Valves
- Ball Valves - Combination
- Boiler Drains
- Butterfly Valves
- Check Valves
- Gate Valves
- Globe & Angle Valves
- High Performance Butterfly Valves
- Hose Bibbs & Sillcocks
- Stop and Waste Valves
- Supply Stops
- Industrial Plastic Valves
- Underplaster Valves
- Press Tools & Accessories
- PEX Tools & Accessories
- Push Tools & Accessories
- Fittings Accessories (Poland)
- Webstone Tools & Accessories
- Chemtrol Tools & Accessories
- Valve Accessories
- Pipe (Poland)
-
Isolator Ball Valve®
-
Pro-Pal®
-
Hydro-Core®
-
E-X-P®
-
Connections for Every Job
-
System Quality
- Ball Valves
- Fittings
- Low Pressure
- Blytheville, Arkansas
- Buena Vista, Virginia
- Elkhart, Indiana
- Goshen, Indiana
- Greensboro, Georgia
- Łódź, Poland
- McAllen, Texas
- Nacogdoches, Texas
- Reynosa, Mexico
- Stuarts Draft, Virginia
- Worcester, Massachusetts
- Balancing Valves
- Differential Pressure By-Pass
- Electric Actuators & Accessories
- Pneumatic Actuators & Accessories
- Pressure Relief Valves
- Sampling Valves
- Ball Valves
- Ball Valves - Combination
- Boiler Drains
- Butterfly Valves
- Check Valves
- Gate Valves
- Globe & Angle Valves
- High Performance Butterfly Valves
- Hose Bibbs & Sillcocks
- Stop and Waste Valves
- Supply Stops
- Industrial Plastic Valves
- Underplaster Valves
- Press Tools & Accessories
- PEX Tools & Accessories
- Push Tools & Accessories
- Fittings Accessories (Poland)
- Webstone Tools & Accessories
- Chemtrol Tools & Accessories
- Valve Accessories
- Pipe (Poland)
- Balancing Valves
- Differential Pressure By-Pass
- Electric Actuators & Accessories
- Pneumatic Actuators & Accessories
- Pressure Relief Valves
- Sampling Valves
- ABS DWV Fittings
- PVC DWV Fittings
- CPVC-CTS Fittings
- PVC Schedule 40 Fittings
- Polypropylene Insert Fittings
-
Isolator Ball Valve®
-
Pro-Pal®
-
Hydro-Core®
-
E-X-P®
-
Connections for Every Job
-
System Quality
- Ball Valves
- Fittings
- Low Pressure
- Isolator® w/ Rotating Flange
- Isolator® w/ Fixed Flange
- Isolator® w/ Round Flange for Variable Speed Pumps
- Isolator® Select™
- Double-Flanged Check
- Ball Drain Solutions
- Dielectric Solutions
- Hydronic Solutions
- Tee & Elbow Valves
- Valves & Accessories
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
T-FP-600A - Ball Valve - Brass, Two-Piece, Full Port, NPT x NPT
Ball Valves
The NIBCO® brass ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The two-piece valve features threaded end connections for easy installation. Please refer to NIBCO technical data sheet, valve selection guide and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial and residential applications. NIBCO® specialty valves are backed by a NIBCO INC. 2-year limited warranty.
Material Number |
UPC Code |
Connection Type |
Valve Size |
Description |
Turns/Operation |
|---|---|---|---|---|---|
| NL998H4 | UPC Code N/A 039923276582 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 1/4 | Description N/A TFP600A-LF-LL 1/4 THD FULL PRT LOCK LVR | Turns/Operation N/A Quarter-Turn |
| NL998H5 | UPC Code N/A 039923276599 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 3/8 | Description N/A TFP600A-LF-LL 3/8 THD FULL PRT LOCK LVR | Turns/Operation N/A Quarter-Turn |
| NL998H6 | UPC Code N/A 039923276605 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 1/2 | Description N/A TFP600A-LF-LL 1/2 THD FULL PRT LOCK LVR | Turns/Operation N/A Quarter-Turn |
| NL998H8 | UPC Code N/A 039923276612 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 3/4 | Description N/A TFP600A-LF-LL 3/4 THD FULL PRT LOCK LVR | Turns/Operation N/A Quarter-Turn |
| NL998HA | UPC Code N/A 039923276629 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 1 | Description N/A TFP600A-LF-LL 1 THD FULL PORT LOCK LVR | Turns/Operation N/A Quarter-Turn |
| NL998HB | UPC Code N/A 039923276636 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 1 1/4 | Description N/A TFP600A-LF-LL 1 1/4 THD FULL PT LOCK LVR | Turns/Operation N/A Quarter-Turn |
| NL998HC | UPC Code N/A 039923276643 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 1 1/2 | Description N/A TFP600A-LF-LL 1 1/2 THD FULL PT LOCK LVR | Turns/Operation N/A Quarter-Turn |
| NL998HD | UPC Code N/A 039923276650 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 2 | Description N/A TFP600A-LF-LL 2 THRD FULL PORT LOCK LVR | Turns/Operation N/A Quarter-Turn |
| NL998HE | UPC Code N/A 039923276667 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 2 1/2 | Description N/A TFP600A-LF-LL 2 1/2 THD FULL PT LOCK LVR | Turns/Operation N/A Quarter-Turn |
| NL998HF | UPC Code N/A 039923276674 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 3 | Description N/A TFP600A-LF-LL 3 THRD FULL PORT LOCK LVR | Turns/Operation N/A Quarter-Turn |
| NL998HH | UPC Code N/A 039923276681 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 4 | Description N/A TFP600A-LF-LL 4 THRD FULL PORT LOCK LVR | Turns/Operation N/A Quarter-Turn |

