-
Products
-
Systems
-
Brands
- Resources
-
Join Our Team
-
Products
-
Systems
-
Brands
-
Resources
-
Join Our Team
- Contact Us
- Build-A-Submittal
Products
Systems
Brands
Resources
CAD/BIM Solutions
eServices
Valves
System Management
Fittings
Tools, Pipe & Accessories
NIBCO
Webstone®
Join Our Team
Core Values
Life at NIBCO
Locations
System Control
System Quality
Temperature Control
Metal Fittings
Plastic Fittings
Industrial Plastic Fittings
585HP
NIBCO Press Systems
Wrot Racer Push Fittings
- Ball Valves
- Ball Valves - Combination
- Boiler Drains
- Butterfly Valves
- Check Valves
- Gate Valves
- Globe & Angle Valves
- High Performance Butterfly Valves
- Hose Bibbs & Sillcocks
- Stop and Waste Valves
- Supply Stops
- Industrial Plastic Valves
- Underplaster Valves
- Press Tools & Accessories
- PEX Tools & Accessories
- Push Tools & Accessories
- Fittings Accessories (Poland)
- Webstone Tools & Accessories
- Chemtrol Tools & Accessories
- Valve Accessories
- Pipe (Poland)
-
Isolator Ball Valve®
-
Pro-Pal®
-
Hydro-Core®
-
E-X-P®
-
Connections for Every Job
-
System Quality
- Ball Valves
- Fittings
- Low Pressure
- Blytheville, Arkansas
- Buena Vista, Virginia
- Elkhart, Indiana
- Goshen, Indiana
- Greensboro, Georgia
- Łódź, Poland
- McAllen, Texas
- Nacogdoches, Texas
- Reynosa, Mexico
- Stuarts Draft, Virginia
- Worcester, Massachusetts
- Balancing Valves
- Differential Pressure By-Pass
- Electric Actuators & Accessories
- Pneumatic Actuators & Accessories
- Pressure Relief Valves
- Sampling Valves
- Ball Valves
- Ball Valves - Combination
- Boiler Drains
- Butterfly Valves
- Check Valves
- Gate Valves
- Globe & Angle Valves
- High Performance Butterfly Valves
- Hose Bibbs & Sillcocks
- Stop and Waste Valves
- Supply Stops
- Industrial Plastic Valves
- Underplaster Valves
- Press Tools & Accessories
- PEX Tools & Accessories
- Push Tools & Accessories
- Fittings Accessories (Poland)
- Webstone Tools & Accessories
- Chemtrol Tools & Accessories
- Valve Accessories
- Pipe (Poland)
- Balancing Valves
- Differential Pressure By-Pass
- Electric Actuators & Accessories
- Pneumatic Actuators & Accessories
- Pressure Relief Valves
- Sampling Valves
- ABS DWV Fittings
- PVC DWV Fittings
- CPVC-CTS Fittings
- PVC Schedule 40 Fittings
- Polypropylene Insert Fittings
-
Isolator Ball Valve®
-
Pro-Pal®
-
Hydro-Core®
-
E-X-P®
-
Connections for Every Job
-
System Quality
- Ball Valves
- Fittings
- Low Pressure
- Isolator® w/ Rotating Flange
- Isolator® w/ Fixed Flange
- Isolator® w/ Round Flange for Variable Speed Pumps
- Isolator® Select™
- Double-Flanged Check
- Ball Drain Solutions
- Dielectric Solutions
- Hydronic Solutions
- Tee & Elbow Valves
- Valves & Accessories
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
T-595-Y-66-LF - Ball Valve - Lead-Free*, Three-Piece, Full Port, Stainless Steel Trim
Ball Valves
The NIBCO® ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The lead-free ball valve provides bubble-tight shutoff at 600 PSI. Please refer to NIBCO technical data sheet, valve selection guides and catalog for engineering and installation information. Choose NIBCO® valves for the most specified, versatile and economical valve option in commercial and residential applications. NIBCO® valves are backed by the NIBCO INC. 5-year 125% limited warranty.
Material Number |
UPC Code |
Connection Type |
Valve Size |
Description |
|---|---|---|---|---|
| NL99HX4 | UPC Code N/A 039923320148 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 1/4 | Description N/A T-595Y-66-LF 1/4 THRD FULL PT 3-PC SS TR |
| NL99HX5 | UPC Code N/A 039923320155 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 3/8 | Description N/A T-595Y-66-LF 3/8 THRD FULL PT 3-PC SS TR |
| NL99HX6 | UPC Code N/A 039923320162 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 1/2 | Description N/A T-595Y-66-LF 1/2 THRD FULL PT 3-PC SS TR |
| NL99HX8 | UPC Code N/A 039923320179 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 3/4 | Description N/A T-595Y-66-LF 3/4 THRD FULL PT 3-PC SS TR |
| NL99HXA | UPC Code N/A 039923320186 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 1 | Description N/A T-595Y-66-LF 1 THRD FULL PT 3-PC SS TRIM |
| NL99HXB | UPC Code N/A 039923320193 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 1 1/4 | Description N/A T-595Y-66-LF 11/4 THRD FULL PT 3-PC SS T |
| NL99HXC | UPC Code N/A 039923320216 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 1 1/2 | Description N/A T-595-Y-66-LF 11/2 THRD FULL PT 3-PC SS |
| NL99HXD | UPC Code N/A 039923320230 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 2 | Description N/A T-595-Y-66-LF 2 THRD FULL PT 3-PC SS TRI |
| NL99HXE | UPC Code N/A 039923320247 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 2 1/2 | Description N/A T-595Y-66-LF 21/2 THRD FULL PT 3-PC SS T |

