-
Products
-
Systems
-
Brands
- Resources
-
Join Our Team
-
Products
-
Systems
-
Brands
-
Resources
-
Join Our Team
- Contact Us
- Build-A-Submittal
Products
Systems
Brands
Resources
CAD/BIM Solutions
eServices
Valves
System Management
Fittings
Tools, Pipe & Accessories
NIBCO
Webstone®
Join Our Team
Core Values
Life at NIBCO
Locations
System Control
System Quality
Temperature Control
Metal Fittings
Plastic Fittings
Industrial Plastic Fittings
585HP
NIBCO Press Systems
Wrot Racer Push Fittings
- Ball Valves
- Ball Valves - Combination
- Boiler Drains
- Butterfly Valves
- Check Valves
- Gate Valves
- Globe & Angle Valves
- High Performance Butterfly Valves
- Hose Bibbs & Sillcocks
- Stop and Waste Valves
- Supply Stops
- Industrial Plastic Valves
- Underplaster Valves
- Press Tools & Accessories
- PEX Tools & Accessories
- Push Tools & Accessories
- Fittings Accessories (Poland)
- Webstone Tools & Accessories
- Chemtrol Tools & Accessories
- Valve Accessories
- Pipe (Poland)
-
Isolator Ball Valve®
-
Pro-Pal®
-
Hydro-Core®
-
E-X-P®
-
Connections for Every Job
-
System Quality
- Ball Valves
- Fittings
- Low Pressure
- Blytheville, Arkansas
- Buena Vista, Virginia
- Elkhart, Indiana
- Goshen, Indiana
- Greensboro, Georgia
- Łódź, Poland
- McAllen, Texas
- Nacogdoches, Texas
- Reynosa, Mexico
- Stuarts Draft, Virginia
- Worcester, Massachusetts
- Balancing Valves
- Differential Pressure By-Pass
- Electric Actuators & Accessories
- Pneumatic Actuators & Accessories
- Pressure Relief Valves
- Sampling Valves
- Ball Valves
- Ball Valves - Combination
- Boiler Drains
- Butterfly Valves
- Check Valves
- Gate Valves
- Globe & Angle Valves
- High Performance Butterfly Valves
- Hose Bibbs & Sillcocks
- Stop and Waste Valves
- Supply Stops
- Industrial Plastic Valves
- Underplaster Valves
- Press Tools & Accessories
- PEX Tools & Accessories
- Push Tools & Accessories
- Fittings Accessories (Poland)
- Webstone Tools & Accessories
- Chemtrol Tools & Accessories
- Valve Accessories
- Pipe (Poland)
- Balancing Valves
- Differential Pressure By-Pass
- Electric Actuators & Accessories
- Pneumatic Actuators & Accessories
- Pressure Relief Valves
- Sampling Valves
- ABS DWV Fittings
- PVC DWV Fittings
- CPVC-CTS Fittings
- PVC Schedule 40 Fittings
- Polypropylene Insert Fittings
-
Isolator Ball Valve®
-
Pro-Pal®
-
Hydro-Core®
-
E-X-P®
-
Connections for Every Job
-
System Quality
- Ball Valves
- Fittings
- Low Pressure
- Isolator® w/ Rotating Flange
- Isolator® w/ Fixed Flange
- Isolator® w/ Round Flange for Variable Speed Pumps
- Isolator® Select™
- Double-Flanged Check
- Ball Drain Solutions
- Dielectric Solutions
- Hydronic Solutions
- Tee & Elbow Valves
- Valves & Accessories
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
T-585HP-LF - Threaded End - High-Performance Bronze Ball Valve - Lead-Free
Ball Valves
NIBCO engineers have redesigned the top works of the valve to make it easier to install and service. The stem is triple sealed with double O-rings and PTFE packing. The easily accessible, large pack nut can be tightened without removing the handle or using a special wrench. This also allows for the packing to be replaced and serviced. The handle is reversible without disconnecting the valve.
585HP ball valve features threaded ends for easy installation. Please refer to NIBCO technical data sheet, valve selection guides and catalog for engineering and installation information. When performance matters, choose the NIBCO® 585HP ball valves for the most advanced and versatile valve option in commercial, residential, mechanical and industrial applications. NIBCO® ball valves are backed by the industry leading NIBCO INC. 10-year 125% limited warranty.
Material Number |
Valve Size |
Connection Type |
Valve Operator |
Description |
|---|---|---|---|---|
| HP950X4 | Valve Size N/A 1/4 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Operator N/A Lever Handle | Description N/A T-585HP-LF 1/4 THREADED FULL PORT BV |
| HP950X5 | Valve Size N/A 3/8 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Operator N/A Lever Handle | Description N/A T-585HP-LF 3/8 THREADED FULL PORT BV |
| HP950X6 | Valve Size N/A 1/2 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Operator N/A Lever Handle | Description N/A T-585HP-LF 1/2 THRD FULL PORT BV |
| HP950X8 | Valve Size N/A 3/4 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Operator N/A Lever Handle | Description N/A T-585HP-LF 3/4 THRD FULL PORT BV |
| HP950XA | Valve Size N/A 1 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Operator N/A Lever Handle | Description N/A T-585HP-LF 1 THRD FULL PORT BV |
| HP951XB | Valve Size N/A 1 1/4 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Operator N/A Lever Handle | Description N/A T-585HP-LF 11/4 THRD FULL PORT BV |
| HP951XC | Valve Size N/A 1 1/2 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Operator N/A Lever Handle | Description N/A T-585HP-LF 11/2 THRD FULL PORT BV |
| HP951XD | Valve Size N/A 2 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Operator N/A Lever Handle | Description N/A T-585HP-LF 2 THRD FULL PORT BV |
| HP951XE | Valve Size N/A 2 1/2 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Operator N/A Lever Handle | Description N/A T-585HP-LF 21/2 THREADED FULL PORT BV |
| HP951XF | Valve Size N/A 3 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Operator N/A Lever Handle | Description N/A T-585HP-LF 3 THREADED FULL PORT BV |

