-
Products
-
Systems
-
Brands
- Resources
-
Join Our Team
-
Products
-
Systems
-
Brands
-
Resources
-
Join Our Team
- Contact Us
- Build-A-Submittal
Products
Systems
Brands
Resources
CAD/BIM Solutions
eServices
Valves
System Management
Fittings
Tools, Pipe & Accessories
NIBCO
Webstone®
Join Our Team
Core Values
Life at NIBCO
Locations
System Control
System Quality
Temperature Control
Metal Fittings
Plastic Fittings
Industrial Plastic Fittings
585HP
NIBCO Press Systems
Wrot Racer Push Fittings
- Ball Valves
- Ball Valves - Combination
- Boiler Drains
- Butterfly Valves
- Check Valves
- Gate Valves
- Globe & Angle Valves
- High Performance Butterfly Valves
- Hose Bibbs & Sillcocks
- Stop and Waste Valves
- Supply Stops
- Industrial Plastic Valves
- Underplaster Valves
- Press Tools & Accessories
- PEX Tools & Accessories
- Push Tools & Accessories
- Fittings Accessories (Poland)
- Webstone Tools & Accessories
- Chemtrol Tools & Accessories
- Valve Accessories
- Pipe (Poland)
-
Isolator Ball Valve®
-
Pro-Pal®
-
Hydro-Core®
-
E-X-P®
-
Connections for Every Job
-
System Quality
- Ball Valves
- Fittings
- Low Pressure
- Blytheville, Arkansas
- Buena Vista, Virginia
- Elkhart, Indiana
- Goshen, Indiana
- Greensboro, Georgia
- Łódź, Poland
- McAllen, Texas
- Nacogdoches, Texas
- Reynosa, Mexico
- Stuarts Draft, Virginia
- Worcester, Massachusetts
- Balancing Valves
- Differential Pressure By-Pass
- Electric Actuators & Accessories
- Pneumatic Actuators & Accessories
- Pressure Relief Valves
- Sampling Valves
- Ball Valves
- Ball Valves - Combination
- Boiler Drains
- Butterfly Valves
- Check Valves
- Gate Valves
- Globe & Angle Valves
- High Performance Butterfly Valves
- Hose Bibbs & Sillcocks
- Stop and Waste Valves
- Supply Stops
- Industrial Plastic Valves
- Underplaster Valves
- Press Tools & Accessories
- PEX Tools & Accessories
- Push Tools & Accessories
- Fittings Accessories (Poland)
- Webstone Tools & Accessories
- Chemtrol Tools & Accessories
- Valve Accessories
- Pipe (Poland)
- Balancing Valves
- Differential Pressure By-Pass
- Electric Actuators & Accessories
- Pneumatic Actuators & Accessories
- Pressure Relief Valves
- Sampling Valves
- ABS DWV Fittings
- PVC DWV Fittings
- CPVC-CTS Fittings
- PVC Schedule 40 Fittings
- Polypropylene Insert Fittings
-
Isolator Ball Valve®
-
Pro-Pal®
-
Hydro-Core®
-
E-X-P®
-
Connections for Every Job
-
System Quality
- Ball Valves
- Fittings
- Low Pressure
- Isolator® w/ Rotating Flange
- Isolator® w/ Fixed Flange
- Isolator® w/ Round Flange for Variable Speed Pumps
- Isolator® Select™
- Double-Flanged Check
- Ball Drain Solutions
- Dielectric Solutions
- Hydronic Solutions
- Tee & Elbow Valves
- Valves & Accessories
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
T-585-70 - Two-Piece Bronze Ball Valve - Full Port, Threaded
Ball Valves
The NIBCO® bronze ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The two-piece valve features thread ends for easy installation. Please refer to NIBCO technical data sheet, valve selection guides and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® ball valves are backed by the NIBCO INC. 5-year 125% limited warranty.
Material Number |
UPC Code |
Connection Type |
Valve Size |
Valve Operator |
Description |
|---|---|---|---|---|---|
| NL95004 | UPC Code N/A 039923677594 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 1/4 | Valve Operator N/A CS Standard Lever Handle | Description N/A T58570 1/4 THRD BALL FULL PT BRZ |
| NL95005 | UPC Code N/A 039923677600 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 3/8 | Valve Operator N/A CS Standard Lever Handle | Description N/A T58570 3/8 THRD BALL FULL PT BRZ |
| NL95006 | UPC Code N/A 039923677617 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 1/2 | Valve Operator N/A CS Standard Lever Handle | Description N/A T58570 1/2 THRD BALL FULL PT BRZ |
| NL95008 | UPC Code N/A 039923677624 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 3/4 | Valve Operator N/A CS Standard Lever Handle | Description N/A T58570 3/4 THRD BALL FULL PT BRZ |
| NL9500A | UPC Code N/A 039923677631 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 1 | Valve Operator N/A CS Standard Lever Handle | Description N/A T58570 1 THRD BALL FULL PT BRZ |
| NL9510B | UPC Code N/A 039923677648 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 1 1/4 | Valve Operator N/A CS Standard Lever Handle | Description N/A T58570 1 1/4 THRD BALL FULL PORT BRZ |
| NL9510C | UPC Code N/A 039923677655 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 1 1/2 | Valve Operator N/A CS Standard Lever Handle | Description N/A T58570 1 1/2 THRD BALL FULL PORT BRZ |
| NL9510D | UPC Code N/A 039923677662 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 2 | Valve Operator N/A CS Standard Lever Handle | Description N/A T58570 2 THRD BALL FULL PORT BRZ |
| NL950L4 | UPC Code N/A 039923679840 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 1/4 | Valve Operator N/A CS Locking Lever Handle | Description N/A T58570LL 1/4 W/LOCK HDL |
| NL950L5 | UPC Code N/A 039923679857 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 3/8 | Valve Operator N/A CS Locking Lever Handle | Description N/A T58570LL 3/8 W/LOCK HDL |
| NL950L6 | UPC Code N/A 039923679864 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 1/2 | Valve Operator N/A CS Locking Lever Handle | Description N/A T58570LL 1/2 W/LOCK HDL |
| NL950L8 | UPC Code N/A 039923679871 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 3/4 | Valve Operator N/A CS Locking Lever Handle | Description N/A T58570LL 3/4 W/LOCK HDL |
| NL950LA | UPC Code N/A 039923679888 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 1 | Valve Operator N/A CS Locking Lever Handle | Description N/A T58570LL 1 W/LOCK HDL |
| NL951LB | UPC Code N/A 039923679895 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 1 1/4 | Valve Operator N/A CS Locking Lever Handle | Description N/A T58570LL 1-1/4 W/LOCK HDL |
| NL951LC | UPC Code N/A 039923679901 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 1 1/2 | Valve Operator N/A CS Locking Lever Handle | Description N/A T58570LL 1-1/2 W/LOCK HDL |
| NL951LD | UPC Code N/A 039923679918 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 2 | Valve Operator N/A CS Locking Lever Handle | Description N/A T58570LL 2 W/LOCK HDL |
| NL9540B | UPC Code N/A 039923678997 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 1 1/4 | Valve Operator N/A CS Standard Lever Handle with Memory Stop | Description N/A T58570M 1-1/4 W/MEM STOP HDLE |
| NL9540C | UPC Code N/A 039923679000 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 1 1/2 | Valve Operator N/A CS Standard Lever Handle with Memory Stop | Description N/A T58570M 1-1/2 W/MEM STOP HDLE |
| NL9540D | UPC Code N/A 039923679017 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 2 | Valve Operator N/A CS Standard Lever Handle with Memory Stop | Description N/A T58570M 2 W/MEM STOP HDLE |
| NL95I04 | UPC Code N/A 039923678942 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 1/4 | Valve Operator N/A CS Standard Lever Handle with Memory Stop | Description N/A T58570M 1/4 W/MEM STOP HDL |
| NL95I05 | UPC Code N/A 039923678959 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 3/8 | Valve Operator N/A CS Standard Lever Handle with Memory Stop | Description N/A T58570M 3/8 W/MEM STOP HDL |
| NL95I06 | UPC Code N/A 039923678966 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 1/2 | Valve Operator N/A CS Standard Lever Handle with Memory Stop | Description N/A T58570M 1/2 W/MEM STOP HDL |
| NL95I08 | UPC Code N/A 039923678973 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 3/4 | Valve Operator N/A CS Standard Lever Handle with Memory Stop | Description N/A T58570M 3/4 W/MEM STOP HDL |
| NL95I0A | UPC Code N/A 039923678980 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 1 | Valve Operator N/A CS Standard Lever Handle with Memory Stop | Description N/A T58570M 1 W/MEM STOP HDLE |
| NL9530B | UPC Code N/A 039923678188 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 1 1/4 | Valve Operator N/A CS Standard Lever Handle | Description N/A T58570X 1-1/4 CLEAN FOR OXYGEN |

