-
Products
-
Systems
-
Brands
- Resources
-
Join Our Team
-
Products
-
Systems
-
Brands
-
Resources
-
Join Our Team
- Contact Us
- Build-A-Submittal
Products
Systems
Brands
Resources
CAD/BIM Solutions
eServices
Valves
System Management
Fittings
Tools, Pipe & Accessories
NIBCO
Webstone®
Join Our Team
Core Values
Life at NIBCO
Locations
System Control
System Quality
Temperature Control
Metal Fittings
Plastic Fittings
Industrial Plastic Fittings
585HP
NIBCO Press Systems
Wrot Racer Push Fittings
- Ball Valves
- Ball Valves - Combination
- Boiler Drains
- Butterfly Valves
- Check Valves
- Gate Valves
- Globe & Angle Valves
- High Performance Butterfly Valves
- Hose Bibbs & Sillcocks
- Stop and Waste Valves
- Supply Stops
- Industrial Plastic Valves
- Underplaster Valves
- Press Tools & Accessories
- PEX Tools & Accessories
- Push Tools & Accessories
- Fittings Accessories (Poland)
- Webstone Tools & Accessories
- Chemtrol Tools & Accessories
- Valve Accessories
- Pipe (Poland)
-
Isolator Ball Valve®
-
Pro-Pal®
-
Hydro-Core®
-
E-X-P®
-
Connections for Every Job
-
System Quality
- Ball Valves
- Fittings
- Low Pressure
- Blytheville, Arkansas
- Buena Vista, Virginia
- Elkhart, Indiana
- Goshen, Indiana
- Greensboro, Georgia
- Łódź, Poland
- McAllen, Texas
- Nacogdoches, Texas
- Reynosa, Mexico
- Stuarts Draft, Virginia
- Worcester, Massachusetts
- Balancing Valves
- Differential Pressure By-Pass
- Electric Actuators & Accessories
- Pneumatic Actuators & Accessories
- Pressure Relief Valves
- Sampling Valves
- Ball Valves
- Ball Valves - Combination
- Boiler Drains
- Butterfly Valves
- Check Valves
- Gate Valves
- Globe & Angle Valves
- High Performance Butterfly Valves
- Hose Bibbs & Sillcocks
- Stop and Waste Valves
- Supply Stops
- Industrial Plastic Valves
- Underplaster Valves
- Press Tools & Accessories
- PEX Tools & Accessories
- Push Tools & Accessories
- Fittings Accessories (Poland)
- Webstone Tools & Accessories
- Chemtrol Tools & Accessories
- Valve Accessories
- Pipe (Poland)
- Balancing Valves
- Differential Pressure By-Pass
- Electric Actuators & Accessories
- Pneumatic Actuators & Accessories
- Pressure Relief Valves
- Sampling Valves
- ABS DWV Fittings
- PVC DWV Fittings
- CPVC-CTS Fittings
- PVC Schedule 40 Fittings
- Polypropylene Insert Fittings
-
Isolator Ball Valve®
-
Pro-Pal®
-
Hydro-Core®
-
E-X-P®
-
Connections for Every Job
-
System Quality
- Ball Valves
- Fittings
- Low Pressure
- Isolator® w/ Rotating Flange
- Isolator® w/ Fixed Flange
- Isolator® w/ Round Flange for Variable Speed Pumps
- Isolator® Select™
- Double-Flanged Check
- Ball Drain Solutions
- Dielectric Solutions
- Hydronic Solutions
- Tee & Elbow Valves
- Valves & Accessories
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
S-595-Y-66 - Three-Piece Bronze Ball Valve - Stainless Steel Trim, Solder End Connections
Ball Valves
The NIBCO® bronze ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The three-piece valve features solder ends for easy installation. Options include NIB-SEAL® insulated handle that eliminates condensate. Please refer to NIBCO technical data sheet, valve selection guide and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® ball valves are backed by the NIBCO INC. 5-year 125% limited warranty.
1 2
Material Number |
UPC Code |
Connection Type |
Valve Size |
Valve Operator |
Description |
|---|---|---|---|---|---|
| NJ93H14 | UPC Code N/A 039923691125 | Connection Type N/A S -- Female Solder Cup | Valve Size N/A 1/4 | Valve Operator N/A CS Locking Lever Handle | Description N/A S595Y66LL 1/4 W/LOCK HDL |
| NJ93H15 | UPC Code N/A 039923691132 | Connection Type N/A S -- Female Solder Cup | Valve Size N/A 3/8 | Valve Operator N/A CS Locking Lever Handle | Description N/A S595Y66LL 3/8 W/LOCK HDL |
| NJ93H16 | UPC Code N/A 039923691149 | Connection Type N/A S -- Female Solder Cup | Valve Size N/A 1/2 | Valve Operator N/A CS Locking Lever Handle | Description N/A S595Y66LL 1/2 W/LOCK HDL |
| NJ93H18 | UPC Code N/A 039923691156 | Connection Type N/A S -- Female Solder Cup | Valve Size N/A 3/4 | Valve Operator N/A CS Locking Lever Handle | Description N/A S595Y66LL 3/4 W/LOCK HDL |
| NJ93H1A | UPC Code N/A 039923691163 | Connection Type N/A S -- Female Solder Cup | Valve Size N/A 1 | Valve Operator N/A CS Locking Lever Handle | Description N/A S595Y66LL 1 W/LOCK HDL |
| NJ93H1B | UPC Code N/A 039923691170 | Connection Type N/A S -- Female Solder Cup | Valve Size N/A 1 1/4 | Valve Operator N/A CS Locking Lever Handle | Description N/A S595Y66LL 1-1/4 W/LOCK HDL |
| NJ93H1C | UPC Code N/A 039923691187 | Connection Type N/A S -- Female Solder Cup | Valve Size N/A 1 1/2 | Valve Operator N/A CS Locking Lever Handle | Description N/A S595Y66LL 1-1/2 W/LOCK HDL |
| NJ93H1D | UPC Code N/A 039923691194 | Connection Type N/A S -- Female Solder Cup | Valve Size N/A 2 | Valve Operator N/A CS Locking Lever Handle | Description N/A S595Y66LL 2 W/LOCK HDL |
| NJ93H35 | UPC Code N/A 039923689955 | Connection Type N/A S -- Female Solder Cup | Valve Size N/A 3/8 | Valve Operator N/A CS Extended Lever Handle | Description N/A S595Y66EL 3/8 W/EXT LEVER |
| NJ93H36 | UPC Code N/A 039923689962 | Connection Type N/A S -- Female Solder Cup | Valve Size N/A 1/2 | Valve Operator N/A CS Extended Lever Handle | Description N/A S595Y66EL 1/2 W/EXT LEVER |
| NJ93H38 | UPC Code N/A 039923689979 | Connection Type N/A S -- Female Solder Cup | Valve Size N/A 3/4 | Valve Operator N/A CS Extended Lever Handle | Description N/A S595Y66EL 3/4 W/EXT LEVER |
| NJ93H3A | UPC Code N/A 039923689986 | Connection Type N/A S -- Female Solder Cup | Valve Size N/A 1 | Valve Operator N/A CS Extended Lever Handle | Description N/A S595Y66EL 1 W/EXT LEVER |
| NJ93H3B | UPC Code N/A 039923689993 | Connection Type N/A S -- Female Solder Cup | Valve Size N/A 1 1/4 | Valve Operator N/A CS Extended Lever Handle | Description N/A S595Y66EL 1-1/4 W/EXT LEVER |
| NJ93H3C | UPC Code N/A 039923690005 | Connection Type N/A S -- Female Solder Cup | Valve Size N/A 1 1/2 | Valve Operator N/A CS Extended Lever Handle | Description N/A S595Y66EL 1 1/2 W/EXT LEVER |
| NJ93H3D | UPC Code N/A 039923690012 | Connection Type N/A S -- Female Solder Cup | Valve Size N/A 2 | Valve Operator N/A CS Extended Lever Handle | Description N/A S595Y66EL 2 W/EXT LEVER |
| NJ93H44 | UPC Code N/A 039923690340 | Connection Type N/A S -- Female Solder Cup | Valve Size N/A 1/4 | Valve Operator N/A NIB-SEAL® Extended Insulated Handle | Description N/A S595Y66NS 1/4 NIB SEAL HANDLE |
| NJ93H45 | UPC Code N/A 039923690357 | Connection Type N/A S -- Female Solder Cup | Valve Size N/A 3/8 | Valve Operator N/A NIB-SEAL® Extended Insulated Handle | Description N/A S595Y66NS 3/8 NIB SEAL HANDLE |
| NJ93H46 | UPC Code N/A 039923690364 | Connection Type N/A S -- Female Solder Cup | Valve Size N/A 1/2 | Valve Operator N/A NIB-SEAL® Extended Insulated Handle | Description N/A S595Y66NS 1/2 NIB SEAL HANDLE |
| NJ93H48 | UPC Code N/A 039923690371 | Connection Type N/A S -- Female Solder Cup | Valve Size N/A 3/4 | Valve Operator N/A NIB-SEAL® Extended Insulated Handle | Description N/A S595Y66NS 3/4 NIB SEAL HANDLE |
| NJ93H4A | UPC Code N/A 039923690388 | Connection Type N/A S -- Female Solder Cup | Valve Size N/A 1 | Valve Operator N/A NIB-SEAL® Extended Insulated Handle | Description N/A S595Y66NS 1 NIB SEAL HANDLE |
| NJ93H4B | UPC Code N/A 039923690395 | Connection Type N/A S -- Female Solder Cup | Valve Size N/A 1 1/4 | Valve Operator N/A NIB-SEAL® Extended Insulated Handle | Description N/A S595Y66NS 1-1/4 NIB SEAL HANDLE |
| NJ93H4C | UPC Code N/A 039923690401 | Connection Type N/A S -- Female Solder Cup | Valve Size N/A 1 1/2 | Valve Operator N/A NIB-SEAL® Extended Insulated Handle | Description N/A S595Y66NS 1-1/2 NIB SEAL HANDLE |
| NJ93H4D | UPC Code N/A 039923690418 | Connection Type N/A S -- Female Solder Cup | Valve Size N/A 2 | Valve Operator N/A NIB-SEAL® Extended Insulated Handle | Description N/A S595Y66NS 2 NIB SEAL HANDLE |
| NJ93H64 | UPC Code N/A 039923689535 | Connection Type N/A S -- Female Solder Cup | Valve Size N/A 1/4 | Valve Operator N/A CS Standard Lever Handle | Description N/A S595Y66X 1/4 CLEAN FOR OXYGEN |
| NJ93H65 | UPC Code N/A 039923689542 | Connection Type N/A S -- Female Solder Cup | Valve Size N/A 3/8 | Valve Operator N/A CS Standard Lever Handle | Description N/A S595Y66X 3/8 CLEAN FOR OXYGEN |
1 2

