CAD/BIM eCatalog
Batch CAD Cart (0)
▾
The NIBCO® bronze ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The two-piece valve features solder ends for easy installation. Please refer to NIBCO technical data sheet, valve selection guides and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial, residential, mechanical and industrial applications. NIBCO® ball valves are backed by the NIBCO INC. 5-year 125% limited warranty.
Material Number |
UPC Code |
Connection Type |
Valve Size |
Description |
Turns/Operation |
|---|---|---|---|---|---|
| NJ830X4 | N/A 039923338532 | N/A S -- Female Solder Cup | N/A 1/4 | N/A S-585-80-LF 1/4 SOLDER FULL PORT BV | N/A Quarter-Turn |
| NJ830X5 | N/A 039923338549 | N/A S -- Female Solder Cup | N/A 3/8 | N/A S-585-80-LF 3/8 SOLDER FULL PORT BV | N/A Quarter-Turn |
| NJ830X6 | N/A 039923338556 | N/A S -- Female Solder Cup | N/A 1/2 | N/A S-585-80-LF 1/2 SOLDER FULL PORT BV | N/A Quarter-Turn |
| NJ830X8 | N/A 039923338563 | N/A S -- Female Solder Cup | N/A 3/4 | N/A S-585-80-LF 3/4 SOLDER FULL PORT BV | N/A Quarter-Turn |
| NJ830XA | N/A 039923338570 | N/A S -- Female Solder Cup | N/A 1 | N/A S-585-80-LF 1 SOLDER FULL PORT BV | N/A Quarter-Turn |
| NJ831XB | N/A 039923338587 | N/A S -- Female Solder Cup | N/A 1 1/4 | N/A S-585-80-LF 11/4 SOLDER FULL PORT BV | N/A Quarter-Turn |
| NJ831XC | N/A 039923338594 | N/A S -- Female Solder Cup | N/A 1 1/2 | N/A S-585-80-LF 11/2 SOLDER FULL PORT BV | N/A Quarter-Turn |
| NJ831XD | N/A 039923338600 | N/A S -- Female Solder Cup | N/A 2 | N/A S-585-80-LF 2 SOLDER FULL PORT BV | N/A Quarter-Turn |
| NJ830K6 | N/A 039923348609 | N/A S -- Female Solder Cup | N/A 1/2 | N/A S-585-80-LF-LL 1/2 SOLDER FP BV LOCK HDL | N/A Quarter-Turn |
| NJ830K8 | N/A 039923348616 | N/A S -- Female Solder Cup | N/A 3/4 | N/A S-585-80-LF-LL 3/4 SOLDER FP BV LOCK HDL | N/A Quarter-Turn |
| NJ830KA | N/A 039923348623 | N/A S -- Female Solder Cup | N/A 1 | N/A S-585-80-LF-LL 1 SOLDER FP BV LOCK HDL | N/A Quarter-Turn |
| NJ833XB | N/A 039923348678 | N/A S -- Female Solder Cup | N/A 1 1/4 | N/A S-585-80-LF-M 11/4 SLDER BV MEM STOP HD | N/A Quarter-Turn |
| NJ833XC | N/A 039923348685 | N/A S -- Female Solder Cup | N/A 1 1/2 | N/A S-585-80-LF-M 11/2 SLDER BV MEM STOP HD | N/A Quarter-Turn |
| NJ833XD | N/A 039923348692 | N/A S -- Female Solder Cup | N/A 2 | N/A S-585-80-LF-M 2 SOLDER BV MEM STOP HDL | N/A Quarter-Turn |
| NJ831XE | N/A 039923368980 | N/A S -- Female Solder Cup | N/A 2 1/2 | N/A S-585-80-LF 2 1/2 SOLDER FULL PORT BV | N/A Quarter-Turn |
| NJ83LX4 | N/A 039923410153 | N/A S -- Female Solder Cup | N/A 1/4 | N/A S585-80-LF-LX 1/4 SOLDER FULL PORT BV LX | N/A Quarter-Turn |
| NJ83LX5 | N/A 039923410160 | N/A S -- Female Solder Cup | N/A 3/8 | N/A S585-80-LF-LX 3/8 SOLDER FULL PORT BV LX | N/A Quarter-Turn |
| NJ83LX6 | N/A 039923410177 | N/A S -- Female Solder Cup | N/A 1/2 | N/A S585-80-LF-LX 1/2 SOLDER FULL PORT BV LX | N/A Quarter-Turn |
| NJ83LX8 | N/A 039923410184 | N/A S -- Female Solder Cup | N/A 3/4 | N/A S585-80-LF-LX 3/4 SOLDER FULL PORT BV LX | N/A Quarter-Turn |
| NJ83LXA | N/A 039923410191 | N/A S -- Female Solder Cup | N/A 1 | N/A S585-80-LF-LX 1 SOLDER FULL PORT BV LX | N/A Quarter-Turn |
| NJ83LXB | N/A 039923410207 | N/A S -- Female Solder Cup | N/A 1 1/4 | N/A S585-80-LF-LX 11/4 SOLDR FULL PORT BV LX | N/A Quarter-Turn |
| NJ83LXC | N/A 039923410214 | N/A S -- Female Solder Cup | N/A 1 1/2 | N/A S585-80-LF-LX 11/2 SOLDR FULL PORT BV LX | N/A Quarter-Turn |
| NJ83LXD | N/A 039923410221 | N/A S -- Female Solder Cup | N/A 2 | N/A S585-80-LF-LX 2 SOLDER FULL PORT BV LX | N/A Quarter-Turn |
| NJ831XF | N/A 039923368997 | N/A S -- Female Solder Cup | N/A 3 | N/A S585-80-LF 3 SOLDER FULL PORT BV | N/A Quarter-Turn |