hero-banner
Batch CAD Cart (0)
  • Cart is empty
The NIBCO® bronze ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The two-piece valve features solder ends for easy installation. Please refer to NIBCO technical data sheet, valve selection guides and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial, residential, mechanical and industrial applications. NIBCO® ball valves are backed by the NIBCO INC. 5-year 125% limited warranty.
1 - 2 of 2 | Results Per Page | View | Unit of Measure
1 

Material Number

UPC Code

Valve Size

Operation Type

Description

NJ838X6 N/A 039923348708 N/A 1/2 in N/A CS Standard Lever Handle N/A S585-66-LF-HC 1/2 W/ 3/4 HOSE CAP SS TRM
NJ838X8 N/A 039923348715 N/A 3/4 in N/A CS Standard Lever Handle N/A S585-66-LF-HC 3/4 W/ 3/4 HOSE CAP SS TRM
1 - 2 of 2 | Results Per Page | View | Unit of Measure
1