-
Products
-
Systems
-
Brands
- Resources
-
Join Our Team
-
Products
-
Systems
-
Brands
-
Resources
-
Join Our Team
- Contact Us
- Build-A-Submittal
Products
Systems
Brands
Resources
CAD/BIM Solutions
eServices
Valves
System Management
Fittings
Tools, Pipe & Accessories
NIBCO
Webstone®
Join Our Team
Core Values
Life at NIBCO
Locations
System Control
System Quality
Temperature Control
Metal Fittings
Plastic Fittings
Industrial Plastic Fittings
585HP
NIBCO Press Systems
Wrot Racer Push Fittings
- Ball Valves
- Ball Valves - Combination
- Boiler Drains
- Butterfly Valves
- Check Valves
- Gate Valves
- Globe & Angle Valves
- High Performance Butterfly Valves
- Hose Bibbs & Sillcocks
- Stop and Waste Valves
- Supply Stops
- Industrial Plastic Valves
- Underplaster Valves
- Press Tools & Accessories
- PEX Tools & Accessories
- Push Tools & Accessories
- Fittings Accessories (Poland)
- Webstone Tools & Accessories
- Chemtrol Tools & Accessories
- Valve Accessories
- Pipe (Poland)
-
Isolator Ball Valve®
-
Pro-Pal®
-
Hydro-Core®
-
E-X-P®
-
Connections for Every Job
-
System Quality
- Ball Valves
- Fittings
- Low Pressure
- Blytheville, Arkansas
- Buena Vista, Virginia
- Elkhart, Indiana
- Goshen, Indiana
- Greensboro, Georgia
- Łódź, Poland
- McAllen, Texas
- Nacogdoches, Texas
- Reynosa, Mexico
- Stuarts Draft, Virginia
- Worcester, Massachusetts
- Balancing Valves
- Differential Pressure By-Pass
- Electric Actuators & Accessories
- Pneumatic Actuators & Accessories
- Pressure Relief Valves
- Sampling Valves
- Ball Valves
- Ball Valves - Combination
- Boiler Drains
- Butterfly Valves
- Check Valves
- Gate Valves
- Globe & Angle Valves
- High Performance Butterfly Valves
- Hose Bibbs & Sillcocks
- Stop and Waste Valves
- Supply Stops
- Industrial Plastic Valves
- Underplaster Valves
- Press Tools & Accessories
- PEX Tools & Accessories
- Push Tools & Accessories
- Fittings Accessories (Poland)
- Webstone Tools & Accessories
- Chemtrol Tools & Accessories
- Valve Accessories
- Pipe (Poland)
- Balancing Valves
- Differential Pressure By-Pass
- Electric Actuators & Accessories
- Pneumatic Actuators & Accessories
- Pressure Relief Valves
- Sampling Valves
- ABS DWV Fittings
- PVC DWV Fittings
- CPVC-CTS Fittings
- PVC Schedule 40 Fittings
- Polypropylene Insert Fittings
-
Isolator Ball Valve®
-
Pro-Pal®
-
Hydro-Core®
-
E-X-P®
-
Connections for Every Job
-
System Quality
- Ball Valves
- Fittings
- Low Pressure
- Isolator® w/ Rotating Flange
- Isolator® w/ Fixed Flange
- Isolator® w/ Round Flange for Variable Speed Pumps
- Isolator® Select™
- Double-Flanged Check
- Ball Drain Solutions
- Dielectric Solutions
- Hydronic Solutions
- Tee & Elbow Valves
- Valves & Accessories
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
4660-S - PVC Ball Valve Cup, Female - PVC Schedule 40
Ball Valves
The PVC Schedule 40 ball valve is used in cold water pressure distribution systems including irrigation, pool and spa, potable water and chilled water applications. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Polyvinyl chloride (PVC) is the most frequently specified of all thermoplastic materials because of its light weight, durability and cost-effectiveness. PVC Schedule 40 is easy to install and is joined by solvent cementing or threading. PVC fittings exhibit high corrosion and chemical resistance and will not rust, scale, pit or corrode. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Material Number |
UPC Code |
Valve Size |
Connection Type |
Description |
Valve Operator |
|---|---|---|---|---|---|
| MA01126 | UPC Code N/A 039923288172 | Valve Size N/A 1/2 | Connection Type N/A S Socket x S Socket | Description N/A 4660S 1/2 SXS PVC BALL VALVE | Valve Operator N/A T-Handle |
| MA01128 | UPC Code N/A 039923288189 | Valve Size N/A 3/4 | Connection Type N/A S Socket x S Socket | Description N/A 4660S 3/4 SXS PVC BALL VALVE | Valve Operator N/A T-Handle |
| MA0112A | UPC Code N/A 039923288196 | Valve Size N/A 1 | Connection Type N/A S Socket x S Socket | Description N/A 4660S 1 SXS PVC BALL VALVE | Valve Operator N/A T-Handle |
| MA0112B | UPC Code N/A 039923288202 | Valve Size N/A 1 1/4 | Connection Type N/A S Socket x S Socket | Description N/A 4660S 1 1/4 SXS PVC BALL VALVE | Valve Operator N/A T-Handle |
| MA0112C | UPC Code N/A 039923288219 | Valve Size N/A 1 1/2 | Connection Type N/A S Socket x S Socket | Description N/A 4660S 1 1/2 SXS PVC BALL VALVE | Valve Operator N/A T-Handle |
| MA0112D | UPC Code N/A 039923288226 | Valve Size N/A 2 | Connection Type N/A S Socket x S Socket | Description N/A 4660S 2 SXS PVC BALL VALVE | Valve Operator N/A T-Handle |
| MA0012E | UPC Code N/A 039923282460 | Valve Size N/A 2 1/2 | Connection Type N/A S Socket x S Socket | Description N/A 4660S 2 1/2 SXS PVC BALL VALVE | Valve Operator N/A T-Handle |
| MA0012F | UPC Code N/A 039923282477 | Valve Size N/A 3 | Connection Type N/A S Socket x S Socket | Description N/A 4660S 3 SXS PVC BALL VALVE | Valve Operator N/A T-Handle |
| MA0012H | UPC Code N/A 039923282484 | Valve Size N/A 4 | Connection Type N/A S Socket x S Socket | Description N/A 4660S 4 SXS PVC BALL VALVE | Valve Operator N/A T-Handle |

