-
Products
-
Systems
-
Brands
- Resources
-
Join Our Team
-
Products
-
Systems
-
Brands
-
Resources
-
Join Our Team
- Contact Us
- Build-A-Submittal
Products
Systems
Brands
Resources
CAD/BIM Solutions
eServices
Valves
System Management
Fittings
Tools, Pipe & Accessories
NIBCO
Webstone®
Join Our Team
Core Values
Life at NIBCO
Locations
System Control
System Quality
Temperature Control
Metal Fittings
Plastic Fittings
Industrial Plastic Fittings
585HP
NIBCO Press Systems
Wrot Racer Push Fittings
- Ball Valves
- Ball Valves - Combination
- Boiler Drains
- Butterfly Valves
- Check Valves
- Gate Valves
- Globe & Angle Valves
- High Performance Butterfly Valves
- Hose Bibbs & Sillcocks
- Stop and Waste Valves
- Supply Stops
- Industrial Plastic Valves
- Underplaster Valves
- Press Tools & Accessories
- PEX Tools & Accessories
- Push Tools & Accessories
- Fittings Accessories (Poland)
- Webstone Tools & Accessories
- Chemtrol Tools & Accessories
- Valve Accessories
- Pipe (Poland)
-
Isolator Ball Valve®
-
Pro-Pal®
-
Hydro-Core®
-
E-X-P®
-
Connections for Every Job
-
System Quality
- Ball Valves
- Fittings
- Low Pressure
- Blytheville, Arkansas
- Buena Vista, Virginia
- Elkhart, Indiana
- Goshen, Indiana
- Greensboro, Georgia
- Łódź, Poland
- McAllen, Texas
- Nacogdoches, Texas
- Reynosa, Mexico
- Stuarts Draft, Virginia
- Worcester, Massachusetts
- Balancing Valves
- Differential Pressure By-Pass
- Electric Actuators & Accessories
- Pneumatic Actuators & Accessories
- Pressure Relief Valves
- Sampling Valves
- Ball Valves
- Ball Valves - Combination
- Boiler Drains
- Butterfly Valves
- Check Valves
- Gate Valves
- Globe & Angle Valves
- High Performance Butterfly Valves
- Hose Bibbs & Sillcocks
- Stop and Waste Valves
- Supply Stops
- Industrial Plastic Valves
- Underplaster Valves
- Press Tools & Accessories
- PEX Tools & Accessories
- Push Tools & Accessories
- Fittings Accessories (Poland)
- Webstone Tools & Accessories
- Chemtrol Tools & Accessories
- Valve Accessories
- Pipe (Poland)
- Balancing Valves
- Differential Pressure By-Pass
- Electric Actuators & Accessories
- Pneumatic Actuators & Accessories
- Pressure Relief Valves
- Sampling Valves
- ABS DWV Fittings
- PVC DWV Fittings
- CPVC-CTS Fittings
- PVC Schedule 40 Fittings
- Polypropylene Insert Fittings
-
Isolator Ball Valve®
-
Pro-Pal®
-
Hydro-Core®
-
E-X-P®
-
Connections for Every Job
-
System Quality
- Ball Valves
- Fittings
- Low Pressure
- Isolator® w/ Rotating Flange
- Isolator® w/ Fixed Flange
- Isolator® w/ Round Flange for Variable Speed Pumps
- Isolator® Select™
- Double-Flanged Check
- Ball Drain Solutions
- Dielectric Solutions
- Hydronic Solutions
- Tee & Elbow Valves
- Valves & Accessories
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
PC585-80-LF - Ball Valve - Lead-Free*, Full Port, Press Ends, 250 PSI
Ball Valves
The NIBCO® Press System® is user friendly, quick and easy to install. When properly crimped a unique "N" witness mark is clearly visible. The lead free HydraPure™ Performance Bronze™ ball valve is specifically designed for use in systems that deliver water for human consumption. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO® Press System® applies the proven performance of press technology to NIBCO valves and fittings -- the most specified flow control products in the industry. The NIBCO® Press System® features a full range of precision engineered copper fittings, bronze valves, accessories, pressing tools, jaws and chains. NIBCO® Press System® valves are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
1 2
Material Number |
UPC Code |
Connection Type |
Valve Size |
Valve Operator |
Description |
|---|---|---|---|---|---|
| NF840X6 | UPC Code N/A 039923349651 | Connection Type N/A Female Press x Female Press | Valve Size N/A 1/2 | Valve Operator N/A CS Standard Lever Handle | Description N/A PC585-80-LF 1/2 PRESS BALL VALVE PXP |
| NF840X8 | UPC Code N/A 039923349668 | Connection Type N/A Female Press x Female Press | Valve Size N/A 3/4 | Valve Operator N/A CS Standard Lever Handle | Description N/A PC585-80-LF 3/4 PRESS BALL VALVE PXP |
| NF840XA | UPC Code N/A 039923349675 | Connection Type N/A Female Press x Female Press | Valve Size N/A 1 | Valve Operator N/A CS Standard Lever Handle | Description N/A PC585-80-LF 1 PRESS BALL VALVE PXP |
| NF840XB | UPC Code N/A 039923349682 | Connection Type N/A Female Press x Female Press | Valve Size N/A 1 1/4 | Valve Operator N/A CS Standard Lever Handle | Description N/A PC585-80-LF 1 1/4 PRESS BALL VALVE PXP |
| NF840XC | UPC Code N/A 039923349699 | Connection Type N/A Female Press x Female Press | Valve Size N/A 1 1/2 | Valve Operator N/A CS Standard Lever Handle | Description N/A PC585-80-LF 1 1/2 PRESS BALL VALVE PXP |
| NF840XD | UPC Code N/A 039923349705 | Connection Type N/A Female Press x Female Press | Valve Size N/A 2 | Valve Operator N/A CS Standard Lever Handle | Description N/A PC585-80-LF 2 PRESS BALL VALVE PXP |
| NF840XE | UPC Code N/A 039923369574 | Connection Type N/A Female Press x Female Press | Valve Size N/A 2 1/2 | Valve Operator N/A CS Standard Lever Handle | Description N/A PC585-80-LF 2 1/2 PRESS BALL VALVE PXP |
| NF841X6 | UPC Code N/A 039923349712 | Connection Type N/A Female Press x Female Press | Valve Size N/A 1/2 | Valve Operator N/A CS Locking Lever Handle | Description N/A PC585-80-LF-LL 1/2 PRS BV PXP LOCK LVR |
| NF841X8 | UPC Code N/A 039923349729 | Connection Type N/A Female Press x Female Press | Valve Size N/A 3/4 | Valve Operator N/A CS Locking Lever Handle | Description N/A PC585-80-LF-LL 3/4 PRS BV PXP LOCK LVR |
| NF841XA | UPC Code N/A 039923349736 | Connection Type N/A Female Press x Female Press | Valve Size N/A 1 | Valve Operator N/A CS Locking Lever Handle | Description N/A PC585-80-LF-LL 1 PRESS BV PXP LOCK LVR |
| NF841XB | UPC Code N/A 039923349743 | Connection Type N/A Female Press x Female Press | Valve Size N/A 1 1/4 | Valve Operator N/A CS Locking Lever Handle | Description N/A PC585-80-LF-LL 1 1/4 PRS BV PXP LOCK LV |
| NF841XC | UPC Code N/A 039923349750 | Connection Type N/A Female Press x Female Press | Valve Size N/A 1 1/2 | Valve Operator N/A CS Locking Lever Handle | Description N/A PC585-80-LF-LL 1 1/2 PRS BV PXP LOCK LV |
| NF841XD | UPC Code N/A 039923349767 | Connection Type N/A Female Press x Female Press | Valve Size N/A 2 | Valve Operator N/A CS Locking Lever Handle | Description N/A PC585-80-LF-LL 2 PRESS BV PXP LOCK LVR |
| NF842X6 | UPC Code N/A 039923349774 | Connection Type N/A Female Press x Female Press | Valve Size N/A 1/2 | Valve Operator N/A NIB-SEAL® Handle | Description N/A PC585-80-LF-NS 1/2 PRESS BV PXP NIBSL |
| NF842X8 | UPC Code N/A 039923349781 | Connection Type N/A Female Press x Female Press | Valve Size N/A 3/4 | Valve Operator N/A NIB-SEAL® Handle | Description N/A PC585-80-LF-NS 3/4 PRESS BV PXP NIBSL |
| NF842XA | UPC Code N/A 039923349798 | Connection Type N/A Female Press x Female Press | Valve Size N/A 1 | Valve Operator N/A NIB-SEAL® Handle | Description N/A PC585-80-LF-NS 1 PRESS BV PXP NIBSEAL |
| NF842XB | UPC Code N/A 039923349804 | Connection Type N/A Female Press x Female Press | Valve Size N/A 1 1/4 | Valve Operator N/A NIB-SEAL® Handle | Description N/A PC585-80-LF-NS 1 1/4 PRESS BV PXP NIBSL |
| NF842XC | UPC Code N/A 039923349811 | Connection Type N/A Female Press x Female Press | Valve Size N/A 1 1/2 | Valve Operator N/A NIB-SEAL® Handle | Description N/A PC585-80-LF-NS 1 1/2 PRESS BV PXP NIBSL |
| NF842XD | UPC Code N/A 039923349828 | Connection Type N/A Female Press x Female Press | Valve Size N/A 2 | Valve Operator N/A NIB-SEAL® Handle | Description N/A PC585-80-LF-NS 2 PRESS BV PXP NIBSEAL |
| NF843XB | UPC Code N/A 039923385994 | Connection Type N/A Female Press x Female Press | Valve Size N/A 1 1/4 | Valve Operator N/A SS Locking Lever Handle | Description N/A PC585-80-LF-SS 1 1/4 PRS BAL VLV SS HNDL |
| NF84LX6 | UPC Code N/A 039923410634 | Connection Type N/A Female Press x Female Press | Valve Size N/A 1/2 | Valve Operator N/A NIB-SEAL® Locking Extended Insulated Handle | Description N/A PC585-80-LF-LX 1/2 PRESS BV PXP LX |
| NF84LX8 | UPC Code N/A 039923410641 | Connection Type N/A Female Press x Female Press | Valve Size N/A 3/4 | Valve Operator N/A NIB-SEAL® Locking Extended Insulated Handle | Description N/A PC585-80-LF-LX 3/4 PRESS BV PXP LX |
| NF84LXA | UPC Code N/A 039923410658 | Connection Type N/A Female Press x Female Press | Valve Size N/A 1 | Valve Operator N/A NIB-SEAL® Locking Extended Insulated Handle | Description N/A PC585-80-LF-LX 1 PRESS BALL VALVE PXP LX |
| NF84LXB | UPC Code N/A 039923410665 | Connection Type N/A Female Press x Female Press | Valve Size N/A 1 1/4 | Valve Operator N/A NIB-SEAL® Locking Extended Insulated Handle | Description N/A PC585-80-LF-LX 11/4 PRESS BV PXP LX |
| NF84LXC | UPC Code N/A 039923410672 | Connection Type N/A Female Press x Female Press | Valve Size N/A 1 1/2 | Valve Operator N/A NIB-SEAL® Locking Extended Insulated Handle | Description N/A PC585-80-LF-LX 11/2 PRESS BV PXP LX |
1 2

